Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.
Part Number | Actions | Activation Temperature (Typical) (°C) | Reference Resistance (25°C) mΩ | Contact Ratings | Breaking Capacity (A) | Agency Approvals |
---|
Part Number | Actions | Activation Temperature (Typical) (°C) | Reference Resistance (25°C) mΩ | Contact Ratings | Breaking Capacity (A) | Agency Approvals | |
---|---|---|---|---|---|---|---|
72 | 3 - 5 | DC12V/25A | DC5V/80A | iecex | |||
77 | 3 - 5 | DC12V/25A | DC5V/80A | iecex | |||
82 | 3 - 5 | DC12V/25A | DC5V/80A | iecex | |||
85 | 3 - 5 | DC12V/25A | DC5V/80A | iecex | |||
90 | 3 - 5 | DC12V/25A | DC5V/80A | iecex | |||
72 | 10 - 15 | DC12V/12A | DC5V/40A | iecex | |||
77 | 10 - 15 | DC12V/12A | DC5V/40A | iecex | |||
82 | 10 - 15 | DC12V/12A | DC5V/40A | iecex | |||
85 | 10 - 15 | DC12V/12A | DC5V/40A | iecex | |||
72 | 2.5 - 5 | DC9V/25A | DC5V/80A | cURus / UR | |||
77 | 2.5 - 5 | DC9V/25A | DC5V/80A | cURus / UR | |||
82 | 2.5 - 5 | DC9V/25A | DC5V/80A | cURus / UR |
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.
Littelfuse plants for PolySwitch® devices are ISO/TS 16949:2009 and ISO 9001:2008 certified.