background-waves

LCE8.0

Product Status| Obsoletei

LCE8.0

TVS DIODE AXIAL LEAD | Series: LCE
info

The LCE Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vso)
8
Watts (W)
1500
I PP 10x1000µs (A)
100
MIN VBR@IT (V)
8.424
MAX VBR@IT (V)
10.296
Vc (V)
13.6
IT (mA)
1
Ir@Vr(µA)
100
Operating Temperature Max (°C)
175
Polarity
Unipolar
Package
DO-201
Peak Pulse Power - 10x1000 (W)
1500
Stand Polar
Unipolar
Surge Life
100
Tolerance %
10
  • Glass passivated chip junction in DO-201 Package
  • 1.5 kW peak pulse power capability at 10×1000μs waveform, repetition rate (duty cycles): 0.01 %
  • Fast response time: typically less than 1 ps from 0 Volts to BV min
  • Excellent clamping capability
  • Typical failure mode is short from over-specified voltage or current 
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD15 kV (Air), 8 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Low incremental surge resistance

LCE8.0 Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

LCE8.0 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LCE8.0TVS DIODE AXIAL LEADRoHS1/1/2004NoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.