472 Series - PICO® II Time-Lag Subminiature Axial leaded fuse

Pico 003
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 472 Series PICO® II, 125V rated time-lag fuse is designed for applications that require moderate in-rush withstand and is in a space-saving subminiature package.


Features:

  • Moderate in-rush withstand
  • Small size
  • Wide range of current ratings available (500mA to 5A)
  • RoHS compliant
  • Wide operating temperature range
  • Low temperature de-rating

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)VDC (V)VibrationNominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0472.500MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 G¦s Peak).Ceramic BodySlo-Blo/Time Lag (T)/Time Delay0472.500CheckOrder
0472001.125125MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)0.93840.0785CeramicMIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0472001.CheckOrder
0472002.125125MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)4.23630.0271CeramicMIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0472002.CheckOrder
0472003.125125MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)9.360.0187CeramicMIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0472003.CheckOrder
0472005.125125MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)45.90.0084CeramicMIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0472005.CheckOrder
047201.5125125MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)2.40810.0392CeramicMIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C047201.5CheckOrder
047202.5MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 G¦s Peak).Ceramic BodySlo-Blo/Time Lag (T)/Time Delay047202.5CheckOrder
Catalog # Certificates
Sorting icon
0472001. URicon
0472002. URicon
0472003. URicon
0472005. URicon
047201.5 URicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0472001.MXL PICO II TIME LAG FUSE 125V RoHS 1A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
0472002.MXL PICO II TIME LAG FUSE 125V RoHS 2A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
0472002.MRT1L PICO II TIME LAG FUSE 125V RoHS 2A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
0472002.NRT1L PICO II TIME LAG FUSE 125V RoHS 2A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
0472002.MAT1L PICO II TIME LAG FUSE 125V RoHS 2A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
0472002.NAT1L PICO II TIME LAG FUSE 125V RoHS 2A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
0472003.MRT1L PICO II TIME LAG FUSE 125V RoHS 3A RoHS No 05/12/2004 PbFree No CoC_RoHS9_0472003.MRT1L REACH181_Declaration_0472003.MRT1L Yes
06/12/2011
Does not Contain IPC_0472003.NRT1L_0472003.MRT1L
0472003.MXL PICO II TIME LAG FUSE 125V RoHS 3A RoHS No 05/12/2004 PbFree No CoC_RoHS9_0472003.MXL Yes
06/12/2011
0472003.MAT1L PICO II TIME LAG FUSE 125V RoHS 3A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
0472003.NRT1L PICO II TIME LAG FUSE 125V RoHS 3A RoHS No 05/12/2004 PbFree No CoC_RoHS9_0472003.NRT1L REACH181_Declaration_0472003.NRT1L Yes
06/12/2011
Does not Contain IPC_0472003.NRT1L
0472003.NAT1L PICO II TIME LAG FUSE 125V RoHS 3A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
0472005.NAT1L PICO II TIME LAG FUSE 125V RoHS 5A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
0472005.MAT1L PICO II TIME LAG FUSE 125V RoHS 5A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
0472005.MRT1L PICO II TIME LAG FUSE 125V RoHS 5A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
0472005.NRT1L PICO II TIME LAG FUSE 125V RoHS 5A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
047201.5NAT1L PICO II TIME LAG FUSE 125V RoHS 1.5A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
047201.5NRT1L PICO II TIME LAG FUSE 125V RoHS 1.5A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
047201.5MXL PICO II TIME LAG FUSE 125V RoHS 1.5A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
047201.5MRT1L PICO II TIME LAG FUSE 125V RoHS 1.5A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
047201.5MAT1L PICO II TIME LAG FUSE 125V RoHS 1.5A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 472 Datasheet

The 472 Series PICO® II 125V rated time-Lag fuse is designed for applications that require moderate in-rush withstand and is in a space-saving subminature package...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide