PICO® Fuses - Axial Radial Thru Hole Fuses

PICO® fuses provide overcurrent protection in electronic ballast, LCDs, networking equipment, and power supplies. Littelfuse makes very fast-acting and time-delayed/Slo-Blo® versions of PICO fuses with miniature and subminiature designs that save space on printed circuit boards. We also offer a family of PICO fuses designed for use in hazardous areas where arcing or overheating could cause dust and gases to ignite or explode.
- Rated at 32 V ac, 125 V ac, and 250 V ac
- Available with a wide range of ampere ratings, from 62 mA to 30 A
- Ultra-low to low internal resistance ratings (e.g., 4 mΩ, 7 Ω)
- Operate in temperatures ranging from –55 ℃ to +125 ℃
- UL Recognized in Canada and the United States
- RoHS compliant
- Military-grade versions available
- Surface mount, axial radial thru hole, and axial leaded configurations available
- Vibration resistant
PICO® Fuses - Axial Radial Thru Hole Fuses Parts
Filters
Showing 1 to 12 of 204 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Vibration | Ampere Rating (A) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Voltage Rating (V) | Body | MSL | Nominal Voltage Drop (mV) | Opening | Interrupting Rating |
---|
Part Number | Actions | Maximum AC Voltage (V) | Vibration | Ampere Rating (A) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Voltage Rating (V) | Body | MSL | Nominal Voltage Drop (mV) | Opening | Interrupting Rating
| |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12 | |||||||||||||
12 | |||||||||||||
12 | |||||||||||||
12 | |||||||||||||
12 | |||||||||||||
12 | |||||||||||||
12 | |||||||||||||
12 | |||||||||||||
12 | |||||||||||||
12 | |||||||||||||
12 | |||||||||||||
12 |