218 Series - 5x20mm Time Lag Glass Body Cartridge Fuse Designed to IEC Specification

Fuse 218 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm Time-Lag glass body cartridge fuse designed to 
IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 3 specification for TimeLag fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
IEC MarkingOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0218.0322500.01148.258T32mAL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218.032CheckOrder
0218.0402500.01131.862T40mAL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218.040CheckOrder
0218.0502500.02721.292T50mAL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218.050CheckOrder
0218.063250198.50.0076T6.3AL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218.063CheckOrder
0218.0802500.0759.07T80mAL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218.080CheckOrder
0218.1002500.0796.018T100mAL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218.100CheckOrder
0218.1252508890.0034T12.5AL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218.125CheckOrder
0218.1602500.1443.7T160mAL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218.160CheckOrder
0218.2002500.3411.6T200mAL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218.200CheckOrder
0218.2502500.54051.0495T250mAL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218.250CheckOrder
0218.31525038.150.0173T3.15AL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218.315CheckOrder
0218.4002501.3250.535T400mAL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218.400CheckOrder
0218.5002502.8250.37T500mAL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218.500CheckOrder
0218.6302504.6750.275T630mAL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218.630CheckOrder
0218.8002503.370.0813T800mAL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218.800CheckOrder
0218001.2506.730.0613T1AL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218001.CheckOrder
0218002.25014.450.0293T2AL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218002.CheckOrder
0218004.25069.10.0129T4AL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218004.CheckOrder
0218005.2501110.01041T5AL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218005.CheckOrder
0218008.250341.50.0059T8AL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218008.CheckOrder
021801.625023.350.0336T1.6AL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C021801.6CheckOrder
0218010.2505680.0045T10AL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218010.CheckOrder
0218015.25014050.0028T15AL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218015.CheckOrder
0218016.25019550.0021T16AL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0218016.CheckOrder
021802.525023.250.0219T2.5AL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C021802.5CheckOrder
021806.3250198.50.0076T6.3AL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C021806.3CheckOrder
02181.252508890.0034T12.5AL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C02181.25CheckOrder
021812.52508890.0034T12.5AL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C021812.5CheckOrder
02183.152501.110.8475T315mAL250VSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C02183.15CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0218.032TXP FUSE 250V IEC TD LBC 5X20 ROHS 32mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.032HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.032HXP REACH201_Declaration_0218.032HXP No
Does not Contain
0218.032MXP FUSE 5x20 T LBC 32mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH_SVHC Declaration_0218.032MXP No
Does not Contain
0218.032MXEP FUSE 5x20 PGT T LBC 32mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
IPC_0218.032MXEP
0218.032MXBP FUSE 5x20 C/CODE T LBC 32mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.032MRET1P FUSE 250V 5X20 TL PT PB-FREE 32mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.032VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACh_SVHC Declaration_0218.032VXP No
Does not Contain
0218.040MXEP FUSE 5x20 PGT T LBC 40mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.040MXP FUSE 5x20 T LBC 40mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_0218.040MXP No
Does not Contain
0218.040HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.040HXP No
0218.040MXBP FUSE 5x20 C/CODE T LBC 40mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.040MXBP No
0218.040MXGP FUSE 5x20 CC PGT T LBC 40mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.040MXGP No
0218.040MRET1P FUSE 250V 5X20 TL PT PB-FREE 40mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.040MRET1P No
0218.040VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.040VXP No
0218.040TXP FUSE 250V IEC TD LBC 5X20 ROHS 40mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.040TXP No
0218.050MRET1P FUSE 250V 5X20 TL PT PB-FREE 50mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.050MRET1P No
0218.050HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.050HXP REACH219_Declaration_0218.050HXP No
Does not Contain IPC_0218.050HXP
0218.050MXP FUSE 5x20 T LBC 50mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.050MXP REACH191_Declaration_0218.050MXP No
Does not Contain
0218.050MXBP FUSE 5x20 C/CODE T LBC 50mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH209_Declaration_0218.050MXBP No
Does not Contain
0218.050TXP FUSE 250V IEC TD LBC 5X20 ROHS 50mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.050MXEP FUSE 5x20 PGT T LBC 50mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.050MXEP No
0218.050VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.050VXP No
0218.080HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.080HXP REACH205_Declaration_0218.080HXP
Does not Contain IPC_0218080.MXP_0218080.HXP
0218.080MX909P FUSE 5X20 RS BRAND 415446 (P) RoHS No 05/01/2005 PbFree No 05/01/2005
0218.080MRET1P FUSE 250V TL PT 5X20MM PB-FREE 80mA RoHS No 05/01/2005 PbFree No 05/01/2005
0218.080VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.080VXP REACH209_Declaration_0218.080VXP
Does not Contain
0218.080TXP FUSE 250V IEC TD LBC 5X20 ROHS 80mA RoHS No 05/01/2005 PbFree No 05/01/2005
0218.080MXP FUSE 5x20 T LBC 80mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.080MXP REACH211_Declaration_0218.080MXP
Does not Contain IPC_0218080.MXP_0218080.HXP
0218.080MXGP FUSE 5x20 CC PGT T LBC 80mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005
0218.080MXBP FUSE 5x20 C/CODE T LBC 80mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005
0218.080MXEP FUSE 5x20 PGT T LBC 80mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.080MXEP REACH191_Declaration_0218.080MXEP
Does not Contain IPC_0218.080MXEP
0218.100MXP FUSE 5x20 T LBC 100mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.100MXP REACH219_Declaration_0218.100MXP Yes
05/01/2005
Does not Contain
0218.100VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.100VXP Yes
05/01/2005
0218.100MXBP FUSE 5x20 C/CODE T LBC 100mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.100MXBP Yes
05/01/2005
0218.100MXGP FUSE 5x20 CC PGT T LBC 100mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.100MXGP Yes
05/01/2005
0218.100TXP FUSE 250V IEC TD LBC 5X20 ROHS 100mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.100TXP REACH197_Declaration_0218.100TXP Yes
05/01/2005
Does not Contain
0218.100MXF5P FUSE 250V IEC TD LBC SB 5X20MM 100mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.100MXF5P REACH191_Declaration_0218.100MXF5P Yes
05/01/2005
Does not Contain
0218.100MRET1P FUSE 250V 5X20 TL PT PB-FREE 100mA RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0218.100MXEP FUSE 5x20 PGT T LBC 100mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.100MXEP REACH181_Declaration_0218.100MXEP Yes
05/01/2005
Does not Contain
0218.100HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.100HXP REACH201_Declaration_0218.100HXP Yes
05/01/2005
Does not Contain IPC_0218.100MXP_0218.100HXP
0218.100MX909P FUSE 5X20 RS BRAND 419959 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0218.125MXP FUSE 5x20 T LBC 125mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.125MXP REACH219_Declaration_0218.125MXP No
Does not Contain
0218.125MXEP FUSE 5x20 PGT T LBC 125mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.125MXEP No
0218.125TXP FUSE 250V IEC TD LBC 5X20 ROHS 125mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.125TXP No
0218.125MXEPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.125MRET1PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.125MRET1P FUSE 250V 5X20 TL PT PB-FREE 125mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.125MRET1P No
0218.125MXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.125HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.125HXP REACH211_Declaration_0218.125HXP No
Does not Contain
0218.125VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.125MXBPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.125VXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.125TXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.125HXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.125MXBP FUSE 5x20 C/CODE T LBC 125mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.125MXBP No
0218.160VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.160VXP No
0218.160TXP FUSE 250V IEC TD LBC 5X20 ROHS 160mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.160TXP No
0218.160HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.160HXP REACH201_Declaration_0218.160HXP No
Does not Contain IPC_0218.160MXP_0218.160HXP
0218.160MXEP FUSE 5x20 PGT T LBC 160mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.160MXEP REACH209_Declaration_0218.160MXEP No
Does not Contain
0218.160MRET1P FUSE 250V 5X20 TL PT PB-FREE 160mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.160MRET1P REACH181_Declaration_0218.160MRET1P No
Does not Contain IPC_0218.160MRET1P
0218.160MXP FUSE 5x20 T LBC 160mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.160MXP REACH_SVHC Declaration_0218.160MXP No
Does not Contain IPC_0218.160MXP_0218.160HXP
0218.160MXF5P FUSE 250V IEC TD LBC SB 5X20MM 160mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.160MXF5P No
0218.160MXBP FUSE 5x20 C/CODE T LBC 160mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.160MXBP No
0218.200MRET1P FUSE 250V 5X20 TL PT PB-FREE 200mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.200MRET1P No
0218.200VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.200VXP No
0218.200MXBP FUSE 5x20 C/CODE T LBC 200mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.200MXBP No
0218.200MXEP FUSE 5x20 PGT T LBC 200mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_0218.200MXEP No
Does not Contain IPC_0218.200MXEP
0218.200MXP FUSE 5x20 T LBC 200mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.200MXP REACH219_Declaration_0218.200MXP No
Does not Contain IPC_0218.200HXP_0218.200MXP
0218.200HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.200HXP REACH201_Declaration_0218.200HXP No
Does not Contain IPC_0218.200HXP
0218.200TXP FUSE 250V IEC TD LBC 5X20 ROHS 200mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.250MXEP FUSE 5x20 PGT T LBC 250mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.250MXEP No
0218.250HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH219_Declaration_0218.250HXP No
Does not Contain IPC_0218.250MXP_0218.250HXP
0218.250VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.250MX909P FUSE 5X20 RS BRAND 419965 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.250MXBP FUSE 5x20 C/CODE T LBC 250mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.250MXP FUSE 5x20 T LBC 250mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.250MXP REACH_SVHC Declaration_0218.250MXP No
Does not Contain IPC_0218.250MXP_0218.250HXP
0218.250MRET1P FUSE 250V 5X20 TL PT PB-FREE 250mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.250MRET1P REACH181_Declaration_0218.250MRET1P No
Does not Contain IPC_0218.250MRET1P
0218.250TXP FUSE 250V IEC TD LBC 5X20 ROHS 250mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.250TXP No
0218.315MRET1P FUSE 250V 5X20 TL PT PB-FREE 315mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.315MRET1P No
0218.315MXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.315MXBPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.315HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.315HXP No
IPC_0218.315HXP
0218.315HXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.315TXP FUSE 250V IEC TD LBC 5X20 ROHS 315mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.315TXP No
0218.315VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.315MXEP FUSE 5x20 PGT T LBC 315mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.315MXEP REACH219_Declaration_0218.315MXEP No
Does not Contain IPC_0218.315MXEP
0218.315VXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.315MXEPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.315TXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.315MRET1PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.315MXBP FUSE 5x20 C/CODE T LBC 315mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.315MXP FUSE 5x20 T LBC 315mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.315MXP REACH_SVHC Declaration_0218.315MXP No
Does not Contain IPC_0218.315MXP_0218.315HXP
0218.400MXBP FUSE 5x20 C/CODE T LBC 400mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.400MXBP REACH181_Declaration_0218.400MXBP No
Does not Contain
0218.400MXEP FUSE 5x20 PGT T LBC 400mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.400MXEP No
0218.400TXP FUSE 250V IEC TD LBC 5X20 ROHS 400mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.400VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.400HXP FUSE 5x20mm H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.400HXP REACH201_Declaration_0218.400HXP No
Does not Contain IPC_0218.400HXP
0218.400MXP FUSE 5x20 T LBC 400mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.400MXP REACH211_Declaration_0218.400MXP No
Does not Contain IPC_0218.400MXP
0218.400MRET1P FUSE 250V 5X20 TL PT PB-FREE 400mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.500HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.500HXP REACH_SVHC Declaration_0218.500HXP No
Does not Contain IPC_0218.315HXP
0218.500MXEP FUSE 5x20 PGT T LBC 500mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.500MXEP REACH191_Declaration_0218.500MXEP No
Does not Contain IPC_0218.500MXEP
0218.500MXBP FUSE 5x20 C/CODE T LBC 500mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.500MXBP REACH191_Declaration_0218.500MXBP No
Does not Contain
0218.500VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.500MRET1P FUSE 250V 5X20 TL PT PB-FREE 500mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.500TXP FUSE 250V IEC TD LBC 5X20 ROHS 500mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.500MXP FUSE 5x20 T LBC 500mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.500MXP REACH219_Declaration_0218.500MXP No
Does not Contain
0218.500MX909P FUSE 5X20 RS BRAND 419987 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.500MXF34P FUSE 250V IEC TD LBC SB 5X20MM 500mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.630MXP FUSE 5x20 T LBC 630mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.630MXP REACH_SVHC Declaration_0218.630MXP Yes
Does not Contain IPC_0218.630MXP
0218.630MXBP FUSE 5x20 C/CODE T LBC 630mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.630MXBP REACH191_Declaration_0218.630MXBP Yes
Does not Contain
0218.630VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0218.630TXP FUSE 250V IEC TD LBC 5X20 ROHS 630mA RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0218.630MRET1P FUSE 250V 5X20 TL PT PB-FREE 630mA RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0218.630HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.630HXP REACH211_Declaration_0218.630HXP Yes
Does not Contain
0218.630MXEP FUSE 5x20 PGT T LBC 630mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.630MXEP REACH191_Declaration_0218.630MXEP Yes
Does not Contain
0218.800HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.800HXP REACH205_Declaration_0218.800HXP No
Does not Contain IPC_0218.800MXP_0218.800HXP
0218.800MXF6P FUSE 250V 5X20 FORMED LBC PB-FREE 800mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.800MXBP FUSE 5x20 C/CODE T LBC 800mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.800MXEP FUSE 5x20 PGT T LBC 800mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.800MRET1P FUSE 250V 5X20 TL PT PB-FREE 800mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
IPC_0218.800MRET1P
0218.800TXP FUSE 250V IEC TD LBC 5X20 ROHS 800mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.800TXP REACH_SVHC Declaration_0218.800TXP No
Does not Contain
0218.800MXP FUSE 5x20 T LBC 800mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.800MXP REACH_SVHC Declaration_0218.800MXP No
Does not Contain IPC_0218.800MXP_0218.800HXP
0218.800VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.800MXK4P FUSE 250V 5X20 LBC BLUE PB-FREE 800mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218001.MXF5P FUSE 5X20 PGT RAD FORM T LBC 1A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0218001.MRET1P FUS 5X20 PGT REELED T1 T LBC 1A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218001.MRET1P REACH181_Declaration_0218001.MRET1P Yes
05/01/2005
Does not Contain
0218001.MXEP FUSE 5x20 PGT T LBC 1A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218001.MXEP Yes
05/01/2005
IPC_0218001.MXEP
0218001.TXP FUSE 250V IEC TD LBC 5X20 ROHS 1A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218001.TXP Yes
05/01/2005
0218001.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218001.HXP REACH211_Declaration_0218001.HXP Yes
05/01/2005
Does not Contain IPC_0218001.MXP_0218001.HXP
0218001.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218001.VXP REACH205_Declaration_0218001.VXP Yes
05/01/2005
Does not Contain
0218001.MXF15P FUSE 250V IEC TD LBC SB 5X20MM 1A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0218001.MX909P FUSE 5X20 RS BRAND 416506 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0218001.MXP FUSE 5x20 T LBC 1A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218001.MXP REACH_SVHC Declaration_0218001.MXP Yes
05/01/2005
Does not Contain IPC_0218001.MXP_0218001.HXP
0218001.MXBP FUSE 5x20 C/CODE T LBC 1A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0218001.MXF34P FUSE 250V TD LBC 5X20MM RAD RoHS 1A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0218001.MXB940P FUSE 250V LBC TL 5X20 CC RED RoHS 1A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218001.MXB940P REACH181_Declaration_0218001.MXB940P Yes
05/01/2005
Does not Contain
0218002.MXF34P FUSE 250V LBC TL 5X20 PB FREE 2A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218002.MXF34P REACH191_Declaration_0218002.MXF34P No
Does not Contain
0218002.MXF14P FUSE 250V TD LBC 5X20MM RAD RoHS 2A RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218002.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218002.HXP REACH_SVHC Declaration_0218002.HXP No
Does not Contain IPC_0218002.MXP_0218002.HXP
0218002.MXEP FUSE 5x20 PGT T LBC 2A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218002.MXEP REACH201_Declaration_0218002.MXEP No
Does not Contain IPC_0218002.MXEP
0218002.MXP FUSE 5x20 T LBC 2A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218002.MXP REACH_SVHC Declaration_0218002.MXP No
Does not Contain IPC_0218002.MXP_0218002.HXP
0218002.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218002.VXP No
0218002.MXF7P FUSE 5X20 PGT RAD FORM T LBC 2A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218002.TXP FUSE 250V IEC TD LBC 5X20 ROHS 2A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218002.TXP No
0218002.MX909P FUSE 5X20 RS BRAND 416512 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218002.MXB940P FUSE 250V LBC TL 5X20 CC BLACK RoHS 2A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218002.MXB940P REACH181_Declaration_0218002.MXB940P No
Does not Contain IPC_0218002.MXB940P
0218002.MRET1P FUSE 250V 5X20 TL PT PB-FREE 2A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218002.MRET1P REACH209_Declaration_0218002.MRET1P No
Does not Contain
0218002.MXF15P FUSE 250V IEC TD LBC SB 5X20MM 2A RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218002.MXBP FUSE 5x20 C/CODE T LBC 2A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218002.MXBP REACH191_Declaration_0218002.MXBP No
Does not Contain
0218002.MXF5P FUSE 5X20 PGT RAD FORM T LBC 2A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218002.MXF5P No
0218004.MXF11P FUSE 5X20 PGT RAD FORM T LBC 4A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218004.MXF11P No
0218004.MXB940P FUSE 5X20 CC 1 BLUE T LBC 4A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218004.MXB940P No
0218004.MRET1P FUSE 250V IEC TD LBC 5X20 PT RoHS 4A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218004.MRET1P No
0218004.MXK3P FUSE 5x20MM Pb FREE C/CODE 4A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218004.MXK3P No
0218004.MXP FUSE 5x20 T LBC 4A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218004.MXP REACH_SVHC Declaration_0218004.MXP No
Does not Contain IPC_0218004.MXP_HXP_TXP
0218004.MXK1P FUSE 5x20 C/CODE 1 BLUE RAD. PGT 4A (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218004.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218004.HXP REACH_SVHC Declaration_0218004.HXP No
Does not Contain IPC_0218004.MXP_HXP_TXP
0218004.MXEP FUSE 5x20 PGT T LBC 4A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218004.MXEP REACH209_Declaration_0218004.MXEP No
Does not Contain IPC_0218004.MXEP
0218004.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218004.VXP REACH191_Declaration_0218004.VXP No
Does not Contain
0218004.TXP FUSE 250V IEC TD LBC 5X20 ROHS 4A RoHS No 05/01/2005 PbFree No 05/01/2005 REACH219_Declaration_0218004.TXP No
Does not Contain IPC_0218004.MXP_HXP_TXP
0218004.MXBP FUSE 5x20 C/CODE T LBC 4A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218004.MXBP REACH209_Declaration_0218004.MXBP No
Does not Contain
0218004.MX909P FUSE 5X20 RS BRAND 416534 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218005.MRET1P FUSE 250V IEC TD LBC 5X20 PT RoHS 5A RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218005.MXF14P FUSE 250V TD LBC 5X20MM RAD RoHS 5A RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218005.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218005.HXP REACH_SVHC Declaration_0218005.HXP No
Does not Contain IPC_0218005.HXP_0218005.MXP
0218005.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218005.VXP REACH201_Declaration_0218005.VXP No
Does not Contain
0218005.MXP FUSE 5x20 T LBC 5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218005.MXP REACH_SVHC Declaration_0218005.MXP No
Does not Contain IPC_0218005.HXP_0218005.MXP
0218005.MX909P FUSE 5X20 RS BRAND 416540 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218005.MXB941P FUSE 250V LBC TL 5X20 BLUE RoHS 5A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218005.MXB941P REACH181_Declaration_0218005.MXB941P No
Does not Contain IPC_0218005.MXB941P
0218005.TXP FUSE 250V IEC TD LBC 5X20 ROHS 5A RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_0218005.TXP No
Does not Contain
0218005.MXB940P FUSE 250V LBC TL 5X20 CC GREEN RoHS 5A RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218005.MXEP FUSE 5x20 PGT T LBC 5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218005.MXEPÿ REACH211_Declaration_0218005.MXEP No
Does not Contain IPC_0218005.MXEP
0218005.MXF11P FUSE 5X20 PGT RAD FORM T LBC 5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218005.MXF11P No
0218005.MXBP FUSE 5x20 C/CODE T LBC 5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218005.MXBP No
0218005.MXK3P FUSE 5x20MM Pb FREE C/CODE 5A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218005.MXK3P No
0218005.MXK1P FUSE 5x20MM Pb FREE C/CODE 20mm PITCH 5A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218005.MXK1P No
0218008.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218008.VXP REACH_SVHC Declaration_0218008.VXP No
Does not Contain
0218008.MXB940P FUSE 5X20 C/CODE 1 RED T LBC 8A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218008.MXB940P No
0218008.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218008.HXP REACH219_Declaration_0218008.HXP No
Does not Contain IPC_0218008.MXP_0218008.HXP
0218008.MXP FUSE 5x20 T LBC 8A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218008.MXP REACH_SVHC Declaration_0218008.MXP No
Does not Contain IPC_0218008.MXP
0218008.TXP FUSE 250V IEC TD LBC 5X20 ROHS 8A RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_0218008.TXP No
Does not Contain
0218008.MXEP FUSE 5x20 PGT T LBC 8A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218008.MXEP REACH191_Declaration_0218008.MXEP No
Does not Contain IPC_0218008.MXEP
021801.6MXB940P FUSE 5X20 CC 1 RED T LBC 1.6A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
021801.6HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_021801.6HXP No
Does not Contain IPC_021801.6MXP_021801.6HXP
021801.6MXB942P FUSE 250V LBC TL 5X20 CC WHITE RoHS 1.6A RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_021801.6MXB942P No
Does not Contain
021801.6TXP FUSE 250V IEC TD LBC 5X20 ROHS 1.6A RoHS No 05/01/2005 PbFree No 05/01/2005 No
021801.6MXB941P FUS 5X20 CC 1 YELLOW T LBC 1.6A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
021801.6VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
021801.6MXEP FUSE 5x20 PGT T LBC 1.6A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021801.6MXEP REACH191_Declaration_021801.6MXEP No
Does not Contain
021801.6MX909P FUSE 5X20 RS BRAND 419993 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
021801.6MXBP FUSE 5x20 C/CODE T LBC 1.6A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021801.6MXBP REACH191_Declaration_021801.6MXBP No
Does not Contain
021801.6MRET1P FUSE 250V 5X20 TL PT PB-FREE 1.6A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021801.6MRET1P REACH181_Declaration_021801.6MRET1P No
Does not Contain
021801.6MXP FUSE 5x20 T LBC 1.6A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021801.6MXP REACH211_Declaration_021801.6MXP No
Does not Contain IPC_021801.6MXP_021801.6HXP
0218010.MX909P FUSE 5X20 RS BRAND 420016 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218010.MXGP FUSE 250V IEC TD LBC 5x20 PT CC 10A RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218010.MXEP FUSE 5x20 PGT T LBC 10A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218010.MXEP REACH_SVHC Declaration_0218010.MXEP No
Does not Contain IPC_0218010.MXEP
0218010.MRET1P FUS 5X20 PGT REEL T1 T LBC 10A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218010.MRET1P REACH201_Declaration_0218010.MRET1P No
Does not Contain
0218010.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218010.MXBP FUSE 5x20 C/CODE T LBC 10A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218010.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218010.HXP REACH219_Declaration_0218010.HXPÿ No
Does not Contain IPC_0218010.MXP_0218010.HXP
0218010.MXP FUSE 5x20 T LBC 10A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218010.MXP REACH_SVHC Declaration_0218010.MXP No
Does not Contain IPC_0218010.MXP_0218010.HXP
0218010.MXF11P FUSE 5X20 PGT RAD FORM T LBC 10A/250V-P RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218010.TXP FUSE 250V IEC TD LBC 5X20 ROHS 10A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218010.TXP No
IPC_0218010.TXP
0218015.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218015.MXBP FUSE 5x20 C/CODE T LBC 15A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218015.MXEP FUSE 5x20 PGT T LBC 15A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218015.MXEP REACH219_Declaration_0218015.MXEP No
Does not Contain IPC_0218015.MXEP
0218015.TXP FUSE 250V IEC TD LBC 5X20 ROHS 15A RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218015.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218015.HXP REACH_SVHC Declaration_0218015.HXP No
Does not Contain
0218015.MX909P FUSE 5X20 RS BRAND 420022 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218015.MXP FUSE 5x20 T LBC 15A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218015.MXP REACH_SVHC Declaration_0218015.MXP No
Does not Contain IPC_0218015.MXP_0218015.HXP_for_update
0218015.MRET1P FUSE 250V IEC TD LBC 5X20 PT RoHS 15A RoHS No 05/01/2005 PbFree No 05/01/2005 No
021802.5MXF11P FUSE 5X20 PGT RAD FORM T LBC 2.5A/250V-P RoHS No 05/01/2005 PbFree No 05/01/2005 No
021802.5MXF18P FUSE 250V IEC TD LBC SB 5X20MM 2.5A RoHS No 05/01/2005 PbFree No 05/01/2005 No
021802.5MXEP FUSE 5x20 PGT T LBC 2.5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH197_Declaration_021802.5MXEP No
Does not Contain IPC_021802.5MXEP
021802.5MXB941P FUSE 250V LBC TL 5X20 GREEN RoHS 2.5A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021802.5MXB941P REACH181_Declaration_021802.5MXB941P No
Does not Contain
021802.5MXF5P FUS 5X20 PGT RAD FORM T LBC 2.5A/250V-P RoHS No 05/01/2005 PbFree No 05/01/2005 No
021802.5MXB940P FUSE 250V LBC TL 5x20 CC GREEN RoHS 2.5A RoHS No 05/01/2005 PbFree No 05/01/2005 No
021802.5HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021802.5HXP REACH209_Declaration_021802.5HXP No
Does not Contain IPC_021802.5MXP_021802.5HXP
021802.5MRET1P FUSE 250V 5X20 TL PT PB-FREE 2.5A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021802.5MRET1P REACH181_Declaration_021802.5MRET1P No
Does not Contain IPC_021802.5MRET1P
021802.5MXBP FUSE 5x20 C/CODE T LBC 2.5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
021802.5MXF15P FUSE 250V IEC TD LBC SB 5X20MM 2.5A RoHS No 05/01/2005 PbFree No 05/01/2005 No
021802.5TXP FUSE 250V IEC TD LBC 5X20 ROHS 2.5A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021802.5TXP REACH_SVHC Declaration_021802.5TXP No
Does not Contain
021802.5VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
021802.5MXP FUSE 5x20 T LBC 2.5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021802.5MXP REACH211_Declaration_021802.5MXP No
Does not Contain IPC_021802.5MXP
021806.3MXK3P FUSE 5x20MM Pb FREE C/CODE 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXF34PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MRET1P FUSE 250V 5X20 TL PT PB-FREE 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021806.3MRET1P REACH209_Declaration_021806.3MRET1P No
Does not Contain IPC_021806.3MRET1P
021806.3MX909P FUSE 5X20 RS BRAND 416556 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021806.3MX909P No
021806.3MXF14PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3TXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXF14P FUSE 250V TD LBC 5X20MM RAD RoHS 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021806.3MXF14P No
021806.3VXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3HXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXK1P FUSE 5x20MM Pb FREE C/CODE 20mm 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021806.3MXK1P REACH_SVHC Declaration_021806.3MXK1P No
Does not Contain
021806.3MXP FUSE 5x20 T LBC 6.3A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021806.3MXP REACH_SVHC Declaration_021806.3MXP No
Does not Contain IPC_021806.3MXP_021806.3HXP
021806.3MXF11PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MX909PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3TXP FUSE 250V IEC TD LBC 5X20 ROHS 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021806.3TXP REACH_SVHC Declaration_021806.3TXP No
Does not Contain
021806.3MXBP FUSE 5x20 C/CODE T LBC 6.3A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH_SVHC Declaration_021806.3MXBP No
Does not Contain
021806.3MXF11P FUSE 5X20 PGT RAD FORM T LBC 6.3A/250V-P RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021806.3MXF11P REACH_SVHC Declaration_021806.3MXF11P No
Does not Contain
021806.3MXK3PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021806.3HXP REACH_SVHC Declaration_021806.3HXP No
Does not Contain IPC_021806.3MXP_021806.3HXP
021806.3MXEPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MRET1PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXBPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXEP FUSE 5x20 PGT T LBC 6.3A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021806.3MXEP REACH211_Declaration_021806.3MXEP No
Does not Contain IPC_021806.3MXEP
021806.3MXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXF34P FUSE 5X20 PGT RAD FORM T LBC 6.3A/250V-P RoHS No 05/01/2005 PbFree No 05/01/2005 REACH219_Declaration_021806.3MXF34P No
Does not Contain IPC_021806.3MXF34P
021806.3MXK1PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
021812.5MXP FUSE 250V 5X20 TL LBC RoHS 12.5A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021812.5MXP REACH219_Declaration_021812.5MXP No
Does not Contain IPC_021812.5MXP
021812.5MXEP FUSE 250V 5X20 PT TL LBC RoHS 12.5A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021812.5MXEP REACH181_Declaration_021812.5MXEP No
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 218 Datasheet

5x20mm Time-Lag glass body cartridge fuse designed to IEC specification...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 218 Series TC Curve

pdficon Circuit Protection Products Selection Guide


  • Showing 11 items