0218.250 - 218 Series

Series: 218
Questions? Contact Littelfuse Support
Fuse 218 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm Time-Lag glass body cartridge fuse designed to 
IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 3 specification for TimeLag fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 0.5405
IEC Marking T250mAL250V
Nominal Cold Resistance (Ohms) 1.0495
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0218.250
Operating Temperature -55° to 125°C

kcicon KMARK SU05001 2008_02 920 0813

CSAicon CSA_ 1422-30_ 029862

CCCicon CCC_2020970207000065

CEicon CE_Doc_218 series

BSIicon BSI_KM41462

VDEicon VDE_40013496

Semkoicon SEMKO_1620064

UKCAicon UK_Doc_218

URicon UR_JDYX2_E10480_101211904

pdficon Fuse 218 Datasheet

5x20mm Time-Lag glass body cartridge fuse designed to IEC specification...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 218 Series TC Curve

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0218.250MXEP FUSE 5x20 PGT T LBC 250mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.250MXEP No
0218.250HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.250HXP REACH219_Declaration_0218.250HXP No
Does not Contain IPC_0218.250MXP_0218.250HXP
0218.250VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.250MX909P FUSE 5X20 RS BR& 419965 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.250MXBP FUSE 5x20 C/CODE T LBC 250mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.250MXP FUSE 5x20 T LBC 250mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.250MXP REACH_SVHC Declaration_0218.250MXP No
Does not Contain IPC_0218.250MXP_0218.250HXP
0218.250MRET1P FUSE 250V 5X20 TL PT PB-FREE 250mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.250MRET1P REACH181_Declaration_0218.250MRET1P No
Does not Contain IPC_0218.250MRET1P
0218.250TXP FUSE 250V IEC TD LBC 5X20 ROHS 250mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.