217 Series - 5x20mm Fast-Acting Glass Body Cartridge Fuse Designed to IEC Specification

Fuse 217 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm fast-acting glass body cartridge fuse designed to
IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 2 specification for fastacting fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
IEC MarkingOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
021706.325062.4660.009485F6.3AL250VFast-Acting (F)-55° to 125°CCheckOrder
0217.0322500.00015262.2F32mAL250VFast-Acting (F)-55° to 125°C0217.032CheckOrder
0217.0402508.5E-05183.15F40mAL250VFast-Acting (F)-55° to 125°C
0217.0502500.0004915.2F50mAL250VFast-Acting (F)-55° to 125°C0217.050CheckOrder
0217.06325062.4660.009485F6.3AL250VFast-Acting (F)-55° to 125°C0217.063CheckOrder
0217.0802500.001327.89F80mAL250VFast-Acting (F)-55° to 125°C0217.080CheckOrder
0217.1002500.00265.6965F100mAL250VFast-Acting (F)-55° to 125°C0217.100CheckOrder
0217.1252502.230.0701F1.25AL250VFast-Acting (F)-55° to 125°C0217.125CheckOrder
0217.1602500.012.525F160mAL250VFast-Acting (F)-55° to 125°C0217.160CheckOrder
0217.2002500.0241.7F200mAL250VFast-Acting (F)-55° to 125°C0217.200CheckOrder
0217.2502500.0421.2325F250mAL250VFast-Acting (F)-55° to 125°C0217.250CheckOrder
0217.3152500.1120.88F315mAL250VFast-Acting (F)-55° to 125°C0217.315CheckOrder
0217.4002500.1270.277F400mAL250VFast-Acting (F)-55° to 125°C0217.400CheckOrder
0217.5002500.2190.2065F500mAL250VFast-Acting (F)-55° to 125°C0217.500CheckOrder
0217.6302500.4090.19F630mAL250VFast-Acting (F)-55° to 125°C0217.630CheckOrder
0217.8002500.8470.12025F800mAL250VFast-Acting (F)-55° to 125°C0217.800Order
0217001.2501.0420.09635F1AL250VFast-Acting (F)-55° to 125°C0217001.CheckOrder
0217002.2505.7260.04155F2AL250VFast-Acting (F)-55° to 125°C0217002.CheckOrder
0217004.25029.1640.01645F4AL250VFast-Acting (F)-55° to 125°C0217004.CheckOrder
0217005.25042.7960010.0137F5AL250VFast-Acting (F)-55° to 125°C0217005.CheckOrder
0217008.250198.1580050.00682F8AL250VFast-Acting (F)-55° to 125°C0217008.CheckOrder
021701.62504.6160.0528F1.6AL250VFast-Acting (F)-55° to 125°C021701.6CheckOrder
0217010.250217.6329960.00627F10AL250VFast-Acting (F)-55° to 125°C0217010.CheckOrder
0217015.250607.1329960.00397F15AL250VFast-Acting (F)-55° to 125°C0217015.CheckOrder
021702.5250607.1329960.03335F2.5AL250VFast-Acting (F)-55° to 125°C021702.5CheckOrder
021706.325062.4660.009485F6.3AL250VFast-Acting (F)-55° to 125°C021706.3CheckOrder
02171.252502.230.0701F1.25AL250VFast-Acting (F)-55° to 125°C02171.25CheckOrder
02173.1525017.7220.0224F3.15AL250VFast-Acting (F)-55° to 125°C02173.15CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
021706.3MRET1P FUSE 250V 5x20 FA PT PB-FREE 6.3A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217.032MXP FUSE 5x20 F LBC 32mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.032MXP REACH211_Declaration_0217.032MXP No
02/01/2005
Does not Contain
0217.032TXP FUSE 250V IEC FA LBC 5X20 ROHS 32mA RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.032TXP REACH_SVHC Declaration_0217.032TXP No
02/01/2005
Does not Contain
0217.032MXEP FUSE 5x20 PGT F LBC 32mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.032MXEP REACH_SVHC Declaration_0217.032MXEP No
02/01/2005
Does not Contain
0217.032VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.032VXP REACH_SVHC Declaration_0217.032VXP No
02/01/2005
Does not Contain
0217.032MRET1P FUSE 250V 5x20 FA PT PB-FREE 32mA RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.032MRET1P REACH_SVHC Declaration_0217.032MRET1P No
02/01/2005
Does not Contain
0217.032HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.032HXP REACH181_Declaration_0217.032HXP No
02/01/2005
Does not Contain
0217.050VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.050MRET1P FUSE 250V 5x20 FA PT PB-FREE 50mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.050HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH197_Declaration_0217.050HXP No
02/01/2005
Does not Contain IPC_0217.050HXP
0217.050MXBP FUSE 5x20 C/CODE F LBC 50mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.050TXP FUSE 250V IEC FA LBC 5X20 ROHS 50mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.050MXEP FUSE 5x20 PGT F LBC 50mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.050MXP FUSE 5x20 F LBC 50mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.050MXP REACH_SVHC Declaration_0217.050MXP No
02/01/2005
Does not Contain IPC_0217.050MXP
0217.063TXP FUSE 250V IEC FA LBC 5X20 ROHS 63mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.063VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.063MXEP FUSE 5x20 PGT F LBC 63mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.063MXEP REACH191_Declaration_0217.063MXEP No
02/01/2005
Does not Contain IPC_0217.063MXEP
0217.063MRET1P FUSE 250V 5x20 FA PT PB-FREE 63mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
021706.3MRET1PX RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
021706.3MXEPX RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
021706.3VXPX RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.063HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.063HXP REACH201_Declaration_0217.063HXP No
02/01/2005
Does not Contain
021706.3MXBPX RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
021706.3HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_021706.3HXP REACH_SVHC Declaration_021706.3HXP No
02/01/2005
Does not Contain IPC_021706.3MXP_021706.3HXP
021706.3MXPX RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.063MXBP FUSE 5x20 C/CODE F LBC 63mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
021706.3HXPX RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.063MXP FUSE 5x20 F LBC 63mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH191_Declaration_0217.063MXP No
02/01/2005
Does not Contain IPC_0217.063MXP
021706.3TXPX RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.080MRET1P FUSE 250V 5x20 FA PT PB-FREE 80mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.080HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.080HXP REACH201_Declaration_0217.080HXP No
02/01/2005
Does not Contain
0217.080MXBP FUSE 5x20 C/CODE F LBC 80mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.080MXP FUSE 5x20 F LBC 80mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH191_Declaration_0217.080MXP No
02/01/2005
Does not Contain
0217.080VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.080MXGP FUSE 5x20 CC PGT F LBC 80mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.080TXP FUSE 250V IEC FA LBC 5X20 ROHS 80mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.080MXEP FUSE 5x20 PGT F LBC 80mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.080MXEP REACH191_Declaration_0217.080MXEP No
02/01/2005
Does not Contain IPC_0217.080MXEP
0217.100MRET1P FUSE 250V 5x20 FA PT PB-FREE 100mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.100MXP FUSE 5x20 F LBC 100mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.100MXP REACH211_Declaration_0217.100MXP No
02/01/2005
Does not Contain IPC_0217.100MXP
0217.100TXP FUSE 250V IEC FA LBC 5X20 ROHS 100mA RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.100TXP No
02/01/2005
0217.100MXBP FUSE 5x20 C/CODE F LBC 100mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.100VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.100VXP No
02/01/2005
0217.100HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.100HXP REACH205_Declaration_0217.100HXP No
02/01/2005
Does not Contain
0217.100MXEP FUSE 5x20 PGT F LBC 100mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.100MXEP No
02/01/2005
IPC_0217.100MXEP
0217.100MXGP FUSE 5x20 CC PGT F LBC 100mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.160MXBP FUSE 5x20 C/CODE F LBC 160mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.160MXBP REACH_SVHC Declaration_0217.160MXBP No
02/01/2005
Does not Contain
0217.160VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.160VXP REACH_SVHC Declaration_0217.160VXP No
02/01/2005
Does not Contain
0217.160MXEP FUSE 5x20 PGT F LBC 160mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.160MXEP REACH_SVHC Declaration_0217.160MXEP No
02/01/2005
Does not Contain
0217.160TXP FUSE 250V IEC FA LBC 5X20 ROHS 160mA RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.160TXP No
02/01/2005
0217.160HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.160HXP REACH_SVHC Declaration_0217.160HXP No
02/01/2005
Does not Contain IPC_0217.160MXP_0217.160HXP
0217.160MRET1P FUSE 250V 5x20 FA PT PB-FREE 160mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.160MXP FUSE 5x20 F LBC 160mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.160MXP REACH211_Declaration_0217.160MXP No
02/01/2005
Does not Contain IPC_0217.160MXP_0217.160HXP
0217.200HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.200MXBP FUSE 5x20 C/CODE F LBC 200mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.200TXP FUSE 250V IEC FA LBC 5X20 ROHS 200mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.200MXEP FUSE 5X20 PGT F LBC 200mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.200MRET1P FUSE 250V 5x20 FA PT PB-FREE 200mA RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.200MRET1P REACH181_Declaration_0217.200MRET1P No
02/01/2005
Does not Contain IPC_0217.200MRET1P
0217.200MXP FUSE 5x20 F LBC 200mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.200MXP No
02/01/2005
0217.200VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.250TXP FUSE 250V IEC FA LBC 5X20 ROHS 250mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.250MRET1P FUSE 250V 5x20 FA PT PB-FREE 250mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.250MXP FUSE 5x20 F LBC 250mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.250MXP REACH_SVHC Declaration_0217.250MXP No
02/01/2005
Does not Contain IPC_0217.250MXP_0217.250HXP
0217.250MXBP FUSE 5x20 C/CODE F LBC 250mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.250MXBP REACH_SVHC Declaration_0217.250MXBP No
02/01/2005
Does not Contain
0217.250MXEP FUSE 5x20 PGT F LBC 250mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.250MXEP REACH_SVHC Declaration_0217.250MXEP No
02/01/2005
Does not Contain
0217.250HXP FUSE 5x20mm H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.250HXP REACH181_Declaration_0217.250HXP No
02/01/2005
Does not Contain
0217.250VXP FUSE 5x20mm V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.315MXP FUSE 5x20 F LBC 315mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.315MXP REACH201_Declaration_0217.315MXP No
02/01/2005
Does not Contain
02173.15MRET1PX RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
02173.15MXEPX RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
02173.15HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02173.15HXP REACH_SVHC Declaration_02173.15HXP No
02/01/2005
Does not Contain IPC_02173.15MXP_02173.15HXP
0217.315TXP FUSE 250V IEC FA LBC 5X20 ROHS 315mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
02173.15MXBPX RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
02173.15MXB940PX RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
02173.15MRET1P FUSE 250V 5x20 FA PT PB-FREE 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02173.15MRET1P REACH181_Declaration_02173.15MRET1P No
02/01/2005
Does not Contain IPC_02173.15MRET1P
02173.15TXPX RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.315HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.315MXEP FUSE 5x20 PGT F LBC 315mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.315MXEP No
02/01/2005
IPC_0217.315MXEP
0217.315MXBP FUSE 5x20 C/CODE F LBC 315mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.315VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
02173.15MXB950PX RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.315MRET1P FUSE 250V 5x20 FA PT PB-FREE 315mA RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.315MRET1P REACH181_Declaration_0217.315MRET1P No
02/01/2005
Does not Contain IPC_0217.315MRET1P
02173.15HXPX RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
02173.15VXPX RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
02173.15MXPX RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.400MRET1P FUSE 250V 5x20 FA PT PB-FREE 400mA RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.400MRET1P REACH181_Declaration_0217.400MRET1P No
02/01/2005
Does not Contain IPC_0217.400MRET1P
0217.400TXP FUSE 250V IEC FA LBC 5X20 ROHS 400mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.400MXBP FUSE 5x20 C/CODE F LBC 400mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.400MXP FUSE 5x20 F LBC 400mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.400MXP REACH191_Declaration_0217.400MXP No
02/01/2005
Does not Contain
0217.400HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.400HXP No
02/01/2005
0217.400VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.400MXEP FUSE 5x20 PGT F LBC 400mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.500MXP FUSE 5x20 F LBC 500mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.500MXP REACH_SVHC Declaration_0217.500MXP Yes
02/01/2005
Does not Contain IPC_0217.500MXP_0217.500HXP_Final
0217.500MXBP FUSE 5x20 C/CODE F LBC 500mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217.500TXP FUSE 250V IEC FA LBC 5X20 ROHS 500mA RoHS No 02/01/2005 PbFree No 02/01/2005 REACH191_Declaration_0217.500TXP Yes
02/01/2005
Does not Contain
0217.500MXEP FUSE 5x20 PGT F LBC 500mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217.500VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217.500HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.500HXP REACH219_Declaration_0217.500HXP Yes
02/01/2005
Does not Contain IPC_0217.500MXP_0217.500HXP
0217.500MRET1P FUSE 250V 5x20 FA PT PB-FREE 500mA RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217.500MXB940P FUS 5X20 CC 1 BLUE F LBC 500mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217.630MXP FUSE 5x20 F LBC 630mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.630MXP REACH201_Declaration_0217.630MXP No
02/01/2005
Does not Contain
0217.630TXP FUSE 250V IEC FA LBC 5X20 ROHS 630mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.630MRET1P FUSE 250V 5x20 FA PT PB-FREE 630mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.630HXP FUSE 5x20mm H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH_SVHC Declaration_0217.630HXP No
02/01/2005
Does not Contain
0217.630VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.630VXP REACH_SVHC Declaration_0217.630VXP No
02/01/2005
Does not Contain
0217.630MXEP FUSE 5x20 PGT F LBC 630mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.630MXEP REACH_SVHC Declaration_0217.630MXEP No
02/01/2005
Does not Contain
0217.630MXBP FUSE 5x20 C/CODE F LBC 630mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.630MXBP REACH_SVHC Declaration_0217.630MXBP No
02/01/2005
Does not Contain
0217.800MRET1P FUSE 250V 5x20 FA PT PB-FREE 800mA RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.800MRET1P REACH_SVHC Declaration_0217.800MRET1P No
Does not Contain
0217.800TXP FUSE 250V IEC FA LBC 5X20 ROHS 800mA RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.800TXP REACH_SVHC Declaration_0217.800TXP No
Does not Contain
0217.800MXBP FUSE 5x20 C/CODE F LBC 800mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.800MXBP REACH_SVHC Declaration_0217.800MXBP No
Does not Contain
0217.800MXP FUSE 5x20 F LBC 800mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.800MXP REACH_SVHC Declaration_0217.800MXP No
Does not Contain
0217.800HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.800HXP REACH_SVHC Declaration_0217.800HXP No
Does not Contain IPC_0217.800HXP
0217.800MXEP FUSE 5x20 PGT F LBC 800mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0217.800VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0217001.MXP FUSE 5x20 F LBC 1A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217001.MXP REACH219_Declaration_0217001.MXP Yes
02/01/2005
Does not Contain IPC_0217001.HXP_0217001.MXP
0217001.VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217001.VXP REACH181_Declaration_0217001.VXP Yes
02/01/2005
Does not Contain
0217001.MXF34P FUSE 250V 5X20 FA IEC RAD PB-FREE 1A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217001.MRET1P FUSE 250V 5x20 FA PT PB-FREE 1A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
IPC_0217001.MRET1P
0217001.MXBP FUSE 5x20 C/CODE F LBC 1A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217001.MXEP FUSE 5x20 PGT F LBC 1A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217001.MXEP REACH191_Declaration_0217001.MXEP Yes
02/01/2005
Does not Contain
0217001.TXP FUSE 250V IEC FA LBC 5X20 ROHS 1A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217001.TXP REACH201_Declaration_0217001.TXP Yes
02/01/2005
Does not Contain
0217001.MXB950P FUSE 250V LBC FA 5X20 CC RED/RED RoHS 1A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217001.MXB950P REACH181_Declaration_0217001.MXB950P Yes
02/01/2005
Does not Contain
0217001.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217001.HXP REACH209_Declaration_0217001.HXP Yes
02/01/2005
Does not Contain IPC_0217001.HXP_0217001.MXP
0217002.MXB940P FUSE 5X20 CC 1 PALE F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217002.VXP FUSE 5x20mm V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217002.MXEP FUSE 5x20 PGT F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217002.MXEP REACH191_Declaration_0217002.MXEP Yes
02/01/2005
Does not Contain IPC_0217002.MXEP
0217002.TXP FUSE 250V IEC FA LBC 5X20 ROHS 2A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217002.TXP REACH_SVHC Declaration_0217002.TXP Yes
02/01/2005
Does not Contain
0217002.MXBP FUSE 5x20 C/CODE F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217002.MRET1P FUSE 250V 5x20 FA PT PB-FREE 2A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217002.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217002.HXP REACH_SVHC Declaration_0217002.HXP Yes
02/01/2005
Does not Contain IPC_0217002.MXP_0217002.HXP
0217002.MXP FUSE 5x20 F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217002.MXP REACH219_Declaration_0217002.MXP Yes
02/01/2005
Does not Contain IPC_0217002.MXP_0217002.HXP
0217002.MXB950P FUS 250V LBC 5X20 CC BLACK/BLACK RoHS 2A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217002.MXB950P REACH209_Declaration_0217002.MXB950P Yes
02/01/2005
Does not Contain IPC_0217002.MXB950P
0217002.MXB941P FUSE 5X20 CC 1 YELLOW F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217002.MXB941P REACH201_Declaration_0217002.MXB941P Yes
02/01/2005
Does not Contain IPC_0217002.MXB941P
0217004.TXP FUSE 250V IEC FA LBC 5X20 ROHS 4A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217004.TXP REACH209_Declaration_0217004.TXP Yes
02/01/2005
Does not Contain
0217004.VXP FUSE 5x20mm V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217004.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217004.HXP REACH219_Declaration_0217004.HXP Yes
02/01/2005
Does not Contain
0217004.MXP FUSE 5x20 F LBC 4A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217004.MXP REACH201_Declaration_0217004.MXP Yes
02/01/2005
Does not Contain IPC_0217004.MXP
0217004.MRET1P FUSE 250V 5x20 FA PT PB-FREE 4A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217004.MRET1P REACH209_Declaration_0217004.MRET1P Yes
02/01/2005
Does not Contain
0217004.MXEP FUSE 5x20 PGT F LBC 4A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217004.MXEP REACH191_Declaration_0217004.MXEP Yes
02/01/2005
Does not Contain
0217004.MXBP FUSE 5x20 C/CODE F LBC 4A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217005.MXEP FUSE 5x20 PGT F LBC 5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
IPC_0217005.MXEP
0217005.MXBP FUSE 5x20 C/CODE F LBC 5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217005.MXB950P FUSE 250V LBC 5X20 CC BLUE/BLUE RoHS 5A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217005.MXB950P REACH181_Declaration_0217005.MXB950P Yes
02/01/2005
Does not Contain
0217005.MRET1P FUSE 250V 5x20 FA PT PB-FREE 5A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217005.MXB940P FUSE 5X20 CC 1 BLUE F LBC 5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217005.VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217005.MXP FUSE 5x20 F LBC 5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217005.MXP REACH_SVHC Declaration_0217005.MXP Yes
02/01/2005
Does not Contain IPC_0217005.HXP_0217005.MXP
0217005.TXP FUSE 250V IEC FA LBC 5X20 ROHS 5A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217005.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217005.HXP REACH_SVHC Declaration_0217005.HXP Yes
02/01/2005
Does not Contain IPC_0217005.HXP_0217005.MXP
0217008.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217008.HXP REACH_SVHC Declaration_0217008.HXP Yes
02/01/2005
Does not Contain IPC_0217008.MXP_HXP
0217008.MRET1P FUSE 250V 5x20 FA PT PB-FREE 8A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217008.TXP FUSE 250V IEC FA LBC 5X20 ROHS 8A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217008.MXEP FUSE 5x20 PGT F LBC 8A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217008.MXEP REACH191_Declaration_0217008.MXEP Yes
02/01/2005
Does not Contain
0217008.MXBP FUSE 5x20 C/CODE F LBC 8A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217008.VXP FUSE 5x20mm V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH201_Declaration_0217008.VXP Yes
02/01/2005
Does not Contain
0217008.MXP FUSE 5x20 F LBC 8A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH209_Declaration_0217008.MXP Yes
02/01/2005
Does not Contain IPC_0217008.MXP
021701.6MXBP FUSE 5x20 C/CODE F LBC 1.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
021701.6MXP FUSE 5x20 F LBC 1.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_021701.6MXP REACH211_Declaration_021701.6MXP Yes
02/01/2005
Does not Contain IPC_021701.6MXP
021701.6TXP FUSE 250V IEC FA LBC 5X20 ROHS 1.6A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
021701.6MXB940P FUS 5X20 CC 1 ORANGE F LBC 1.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
021701.6HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_021701.6HXP REACH_SVHC Declaration_021701.6HXP Yes
02/01/2005
Does not Contain
021701.6MXEP FUSE 5x20 PGT F LBC 1.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
021701.6MRET1P FUSE 250V 5x20 FA PT PB-FREE 1.6A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
021701.6VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217010.MRET1P FUSE 250V 5x20 FA PT PB-FREE 10A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217015.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217015.HXP REACH211_Declaration_0217015.HXP Yes
02/01/2005
Does not Contain IPC_0217015.MXP_0217015.HXP
0217010.MXBP FUSE 5x20 C/CODE F LBC 10A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217010.TXP FUSE 250V IEC FA LBC 5X20 ROHS 10A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217010.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217010.HXP REACH_SVHC Declaration_0217010.HXP Yes
02/01/2005
Does not Contain IPC_0217010.MXP_0217010.HXP
0217010.VXP FUSE 5x20mm V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217010.MXP FUSE 5x20 F LBC 10A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH219_Declaration_0217010.MXP Yes
02/01/2005
Does not Contain IPC_0217010.MXP_0217010.HXP
0217010.MXEP FUSE 5x20 PGT F LBC 10A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH219_Declaration_0217010.MXEP Yes
02/01/2005
Does not Contain IPC_0217010.MXEP
0217015.MXEP FUSE 5x20 PGT F LBC 15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH209_Declaration_0217015.MXEP Yes
02/01/2005
Does not Contain IPC_0217015.MXEP
0217015.MXBP FUSE 5x20 C/CODE F LBC 15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217015.MRET1P FUSE 250V 5x20 FA PT PB-FREE 15A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217015.MXP FUSE 5x20 F LBC 15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH219_Declaration_0217015.MXP Yes
02/01/2005
Does not Contain IPC_0217015.MXP_0217015.HXP
0217015.TXP FUSE 250V IEC FA LBC 5X20 ROHS 15A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
021702.5HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_021702.5HXP REACH_SVHC Declaration_021702.5HXP Yes
02/01/2005
Does not Contain IPC_021702.5HXP
021702.5VXP FUSE 5x20mm V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
021702.5MXP FUSE 5x20 F LBC 2.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_021702.5MXP REACH209_Declaration_021702.5MXP Yes
02/01/2005
Does not Contain IPC_021702.5MXP
021702.5MXEP FUSE 5x20 PGT F LBC 2.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_021702.5MXEP Yes
02/01/2005
021702.5MRET1P FUSE 250V 5x20 FA PT PB-FREE 2.5A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_021702.5MRET1P REACH_SVHC Declaration_021702.5MRET1P Yes
02/01/2005
Does not Contain
021702.5MXBP FUSE 5x20 C/CODE F LBC 2.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_021702.5MXBP REACH_SVHC Declaration_021702.5MXBP Yes
02/01/2005
Does not Contain
021702.5MXB950P FUSE 250V LBC 5X20 GREEN/GREEN RoHS 2.5A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
021702.5TXP FUSE 250V IEC FA LBC 5X20 ROHS 2.5A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_021702.5TXP REACH_SVHC Declaration_021702.5TXP Yes
02/01/2005
Does not Contain
02171.25HXP FUSE 5x20mm H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02171.25HXP REACH_SVHC Declaration_02171.25HXP Yes
02/01/2005
Does not Contain
02171.25MXEP FUSE 5x20 PGT F LBC 1.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02171.25MXEP REACH_SVHC Declaration_02171.25MXEP Yes
02/01/2005
Does not Contain
02171.25MXPX RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
02171.25MXBP FUSE 5x20 C/CODE F LBC 1.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
02171.25VXPX RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
02171.25MXP FUSE 5x20 F LBC 1.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02171.25MXP Yes
02/01/2005
02171.25MXBPX RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
02171.25HXPX RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
02171.25MRET1P FUSE 250V 5x20 FA PT PB-FREE 1.25A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
02171.25MRET1PX RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
02171.25MXEPX RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
02171.25VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02171.25VXP REACH_SVHC Declaration_02171.25VXP Yes
02/01/2005
Does not Contain
02171.25TXPX RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
02171.25TXP FUSE 250V IEC FA LBC 5X20 ROHS 1.25A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02171.25TXP REACH_SVHC Declaration_02171.25TXP Yes
02/01/2005
Does not Contain
02173.15TXP FUSE 250V IEC FA LBC 5X20 ROHS 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02173.15TXP REACH_SVHC Declaration_02173.15TXP Yes
02/01/2005
Does not Contain
02173.15MXB940P FUS 5X20 CC 1 BLACK F LBC 3.15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217.315MXEPX RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
02173.15VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02173.15VXP REACH_SVHC Declaration_02173.15VXP Yes
02/01/2005
Does not Contain
0217.315MXBPX RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217.315HXPX RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217.315VXPX RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217.315TXPX RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
02173.15MXP FUSE 5x20 F LBC 3.15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02173.15MXP REACH219_Declaration_02173.15MXP Yes
02/01/2005
Does not Contain IPC_02173.15MXP_02173.15HXP
0217.315MRET1PX RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
02173.15MXB950P FUSE 250V 5X20 YELLOW/YELLOW RoHS 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217.315MXPX RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
02173.15MXBP FUSE 5x20 C/CODE F LBC 3.15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
02173.15MXEP FUSE 5x20 PGT F LBC 3.15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH197_Declaration_02173.15MXEP Yes
02/01/2005
Does not Contain IPC_02173.15MXEP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 217 Datasheet

5x20mm fast-acting glass body cartridge fuse designed to IEC specification...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 217 Series TC Curve

pdficon Circuit Protection Products Selection Guide


  • Showing 11 items