0217002. - 217 Series

Series: 217
Questions? Contact Littelfuse Support
Fuse 217 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm fast-acting glass body cartridge fuse designed to
IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 2 specification for fastacting fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 5.726
IEC Marking F2AL250V
Nominal Cold Resistance (Ohms) 0.04155
Opening Fast-Acting (F)
VAC (V) 250
Partner ECAD Models 0217002.
Operating Temperature -55° to 125°C

kcicon KMARK SU05001-2006_02-920-0811

CSAicon CSA_ 1422-30_ 029862

METIicon METI_NBK090205 E10480B

CCCicon CCC_2020970207000064

METIicon METI_NBK090205 E10480A

Semkoicon SEMKO_2100014

BSIicon BSI_KM41462

VDEicon VDE_40014645_4_10_13

UKCAicon UKDoc_217

CEicon CE_Doc_217 series

URicon UR_JDYX2_E10480_101212374

cURicon cUR_JDYX8_E10480_101212374

pdficon Fuse 217 Datasheet

5x20mm fast-acting glass body cartridge fuse designed to IEC specification...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 217 Series TC Curve

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0217002.MXB940P FUSE 5X20 CC 1 PALE F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217002.VXP FUSE 5x20mm V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217002.MXEP FUSE 5x20 PGT F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217002.MXEP REACH191_Declaration_0217002.MXEP Yes
02/01/2005
Does not Contain IPC_0217002.MXEP
0217002.TXP FUSE 250V IEC FA LBC 5X20 ROHS 2A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217002.TXP REACH_SVHC Declaration_0217002.TXP Yes
02/01/2005
Does not Contain
0217002.MXBP FUSE 5x20 C/CODE F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217002.MRET1P FUSE 250V 5x20 FA PT PB-FREE 2A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217002.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217002.HXP REACH_SVHC Declaration_0217002.HXP Yes
02/01/2005
Does not Contain IPC_0217002.MXP_0217002.HXP
0217002.MXP FUSE 5x20 F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217002.MXP REACH219_Declaration_0217002.MXP Yes
02/01/2005
Does not Contain IPC_0217002.MXP_0217002.HXP
0217002.MXB950P FUS 250V LBC 5X20 CC BLACK/BLACK RoHS 2A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217002.MXB950P REACH209_Declaration_0217002.MXB950P Yes
02/01/2005
Does not Contain IPC_0217002.MXB950P
0217002.MXB941P FUSE 5X20 CC 1 YELLOW F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217002.MXB941P REACH201_Declaration_0217002.MXB941P Yes
02/01/2005
Does not Contain IPC_0217002.MXB941P
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.