SP3002 Series - 0.85pF, 12kV, Low Capacitance Diode Array for ESD Protection

TVS Diode Array SP3002 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP3002 has ultra low capacitance rail-to-rail diodes with an additional zener diode fabricated in a proprietary silicon avalanche technology to protect each I/O pin providing a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at the maximum level (Level 4) specified in the IEC 61000-4-2 international standard without performance degradation. Their very low loading capacitance also makes them ideal for protecting high speed signal pins such as HDMI, DVI, USB2.0, and IEEE 1394.

Features & Benefits:

  • Low capacitance of 0.85 pF (TYP) per I/O
  • ESD protection of ±12kV contact discharge, ±15kV air discharge, (IEC 61000-4-2)
  • EFT protection, IEC 61000-4-4, 40A (5/50ns)
  • Low leakage current of 0.5μA (MAX) at 5V
  • Small packaging options saves board space
  • Lightning Protection, IEC 61000-4-5, 2nd edition 4.5A (8/20μs)
  • Halogen free, lead free and RoHS compliant
  • AEC-Q101 qualified

Applications:

  • Computer Peripherals
  • Mobile Phones
  • PDA’s
  • Digital Cameras
  • Network Hardware/Ports
  • Test Equipment
  • Medical Equipment

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamplesCompare
SP3002-04JTG60.512154.59.5V@1A0.85Bidirectional47SC70-6LSP3002-04JTGCheckOrder
SP3002-04UTG612154.510.6V@2A0.85Bidirectional4uDFN1616-6LOrder
SP3002-04HTG
Obsolete: 2014 -05-07
Replaced By: SP0504SHTG
612154.510.6V@2A0.85Bidirectional4NASOT23-6L
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3002-04HTG 4Ch 0.85pF 12kV Diode Array SOT23-6 RoHS No 02/20/2009 PbFree No 02/20/2009 Yes
SP3002-04JTG 4 Ch 15kV 1.1pF SPA SC70-6 RoHS No 02/20/2009 PbFree No 02/20/2009 CoC_RoHS10_SP3002-04JTG REACH_SVHC Declaration_SP3002-04JTG.pdf Yes
Does not Contain IPC_SP3002-04JTG_EH
SP3002-04UTG 4 Ch 12KV 5V TVS Diode Array uDFN RoHS No 02/20/2009 PbFree No 02/20/2009 CoC_RoHS10_SP3002-04UTG REACH197_Declaration_SP3002-04UTG Yes
Does not Contain IPC_SP3002-04UTG_EH
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon TVS Diode Array SPA SP3002 Datasheet

The SP3002 has ultra low capacitance rail-to-rail diodes with an additional zener diode fabricated in a proprietary silicon avalanche technology to protect each I/O pin...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...