background-waves

SP0504SHTG

Product Status| Activei

SP0504SHTG

4 Ch 12KV 5V TVS Diode Array SOT23-6 | Series: SP0504S
info

The SP0504SHTG integrates low capacitance rail-to-rail diodes with an integrated proprietary avalanche breakdown diode that protects applications against ESD, EFT and low surge events. This component is rated for the maximum IEC 61000-4-2 ESD (level 4) contact and air discharge events. Their very low off-state capacitance also makes them ideal for protecting high speed signal pins such as HDMI, DVI, USB2.0, and IEEE 1394.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
6
ILeak (µA)
0.5
ESD Contact (kV)
12
ESD Air (kV)
15
Lightning Immunity (8x20µs)(A)
4.5
Clamp Voltage
10.6V@2A
CI/O TYP (pF)
0.85
Polarity
Bidirectional
Channels
4
Package
SOT23-6L
CMAX
1
Record Type
H
Item Records
0
Clamping Voltage_string
10.6V@2A
  • RoHS compliant and lead-free
  • Low off-state capacitance of 0.85 pF (TYP) per I/O
  • ESD rating of ±12kV contact discharge, ±15 kV air discharge, (IEC 61000-4-2)
  • EFT protection, IEC 61000-4-4, 40A (5/50ns)
  • Low maximum leakage current of 0.5 μA at 5 V
  • Small packaging options saves board space
  • Lightning, 4.5 A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • AEC-Q101 qualified

SP0504SHTG Applications

Highlights Section

  • Computer Peripherals
  • Mobile Phones
  • PDA’s
  • Digital Cameras
  • Network Hardware/Ports
  • Test Equipment
  • Medical Equipment
  • Automotive Network

SP0504SHTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP0504SHTG4 Ch 12KV 5V TVS Diode Array SOT23-6RoHS7/16/2013Pb-Free7/16/2013Pdf IconCoC_RoHS10_SP0504SHTGPdf IconREACH_SVHC Declaration_SP0504SHTG.pdfDoes Not ContainYes7/16/2013Pdf IconIPC_SP0504SHTG_EV

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.