SPLV2.8-4BTG - SPLV2.8-4 Series

Series: SPLV2.8-4
Obsolete: 2014 -04-10 Replaced By: SLVU2.8-4BTG Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
SP03-8BTG 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SPLV2.8-4 was designed to protect low voltage, CMOS devices from ESD and lightning induced transients.

There is a compensating diode in series with each low voltage TVS to present a low loading capacitance to the line being protected.

These robust structures can safely absorb repetitive ESD strikes at ±30kV (contact discharge) per IEC61000-4-2 standard and each structure can safely dissipate up to 24A (IEC61000-4-5, tP=8/20μs) with very low clamping voltages.

Features:
  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC61000-4-5, 24A (8/20μs)
  • Low capacitance of 3.8pF per line
  • Low leakage current of 1μA (MAX) at 2.8V
  • SOIC-8 pin configuration allows for simple flow-through layout

  • Applications:
  • 10/100/1000 Ethernet
  • WAN/LAN Equipment
  • Switching Systems
  • Desktops, Servers, and Notebooks
  • Analog Inputs
  • Base Stations
  • pdficon ESD System Level Guide

    Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

    pdficon TVS Diode Array SPA SPLV2.8-4 Datasheet

    The SPLV2.8-4 was designed to protect low voltage CMOS devices from ESD and lightning induced transients...

    pdficon Circuit Protection Technology Application Matrix

    Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

    pdficon Circuit Protection Technology Application Matrix Application Guide

    Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

    Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
    SPLV2.8-4BTG 4Ch 2.8V 3.8pF TVS & Diode Array SOIC-8 RoHS No 02/09/0200 PbFree No 01/01/2010 No
    If the product environmental information that you are looking for does not appear in this tab,
    please complete the Product Environmental Information Request Form.