72R030X - 72R Series

Series: 72R
Questions? Contact Littelfuse Support
PTC 72R Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 72R Series is designed to provide overcurrent protection to 72Vdc maximum voltage with a maximum 40A short circuit rating.

Features:
  • RoHS compliant and lead-free
  • 72Vdc Max Voltage w/max 40A Short Circuit rating
  • Resettable feature
  • Ideal for a broad range of general electronics using a low voltage power supply


Applications:
  • Load protection on wide range of low voltage power supplies
  • Computers
  • Computer peripherals
  • General electronics

TUVicon TUV_R72161785_20221213

uricon UR_XGPU2_E74889

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Resettable PTCs 72R Datasheet

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
72R030XPR PTC 72V POLYFUSE AMMO RADIAL LEADS .300A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_72R030XPR REACH219_Declaration_72R030XPR Yes
01/01/2010
Does not Contain IPC 72R030XPR_KN
72R030XU PTC 72V POLYFUSE RADIAL LEADS .300A RoHS No 07/01/2006 PbFree No 07/01/2006 REACH_SVHC Declaration_72R030XU.pdf Yes
01/01/2010
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.