807 Series - TE7 Time-Lag Subminature Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TE7 807 Series is a time lag type subminiature fuse designed for overcurrent protection. It is 300V rated and designed in accordance to IEC 60127-4.


Features:

  • Lead-free and RoHS Compliant
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Low internal resistance
  • Shock safe casing
  • Vibration resistant
  • Halogen Free

Applications:

  • Battery Charger
  • Consumer Electronics
  • Power Supplies
  • Industrial Controllers

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Resistance
(Ω)
Nominal Melting I2T (A2sec)MSLOpeningMax Operating Temp (°C)Min Operating TemperatureInterupt Voltage (V) -1Operating TemperaturePartner ECAD ModelsStockSamplesCompare
807080000003000.188711.7Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80708000000CheckOrder
807080004403000.188711.7Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80708000440CheckOrder
807110000003000.116619.8Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80711000000CheckOrder
807110004403000.116619.8Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80711000440CheckOrder
807112500003000.081629.7Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80711250000CheckOrder
807112504403000.081629.7Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80711250440CheckOrder
807116000003000.056951.2Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80711600000CheckOrder
807116004403000.056951.2Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80711600440CheckOrder
807120000003000.045893.1Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80712000000CheckOrder
807120004403000.045893.1Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80712000440CheckOrder
807125000003000.0349141.3Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80712500000CheckOrder
807125004403000.0349141.3Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80712500440CheckOrder
807131500003000.0218197.3Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80713150000CheckOrder
807131504403000.0218197.3Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80713150440CheckOrder
807140000003000.0174281.6Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80714000000CheckOrder
807140004403000.0174281.6Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80714000440CheckOrder
807150000003000.0138625.4Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80715000000CheckOrder
807150004403000.0138625.4Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80715000440CheckOrder
807163000003000.011063.2Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80716300000CheckOrder
807163004403000.011063.2Contact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-40300-40° to 125°C80716300440CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
80708000000 FUSE 300V TL TE7 LL AMMO .800A RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
80708000440 FUSE 300V TL TE7 SL SPECIAL .800A RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_80708000440 REACH_SVHC Declaration_80708000440 Yes
07/10/2012
Does not Contain
80711000000 FUSE 300V TL TE7 LL AMMO 1A RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
80711000440 FUSE 300V TL TE7 SL SPECIAL 1A RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
80711250000 FUSE 300V TL TE7 LL AMMO 1.25A RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
80711250440 FUSE 300V TL TE7 SL SPECIAL 1.25A RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
80711600000 FUSE 300V TL TE7 LL AMMO 1.6A RoHS No 07/10/2012 PbFree No 07/10/2012 REACH_SVHC Declaration_80711600000 Yes
07/10/2012
Does not Contain
80711600440 FUSE 300V TL TE7 SL SPECIAL 1.6A RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
80712000000 FUSE 300V TL TE7 LL AMMO 2A RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_80712000000 REACH209_Declaration_80712000000 Yes
07/10/2012
Does not Contain
80712000440 FUSE 300V TL TE7 SL SPECIAL 2A RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
80712500000 FUSE 300V TL TE7 LL AMMO 2.5A RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
80712500440 FUSE 300V TL TE7 SL SPECIAL 2.5A RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_80712500440 REACH191_Declaration_80712500440 Yes
07/10/2012
Does not Contain IPC_80712500440
80713150000 FUSE 300V TL TE7 LL AMMO 3.15A RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_80713150000 REACH_SVHC Declaration_80713150000 Yes
07/10/2012
Does not Contain IPC_80713150000
80713150440 FUSE 300V TL TE7 SL SPECIAL 3.15A RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_80713150440 Yes
07/10/2012
80714000000 FUSE 300V TL TE7 LL AMMO 4A RoHS No 07/10/2012 PbFree No 07/10/2012 REACH_SVHC Declaration_80714000000 Yes
07/10/2012
Does not Contain IPC_80714000000
80714000440 FUSE 300V TL TE7 SL SPECIAL 4A RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_80714000440 REACH197_Declaration_80714000440 Yes
07/10/2012
Does not Contain
80715000000 FUSE 300V TL TE7 LL AMMO 5A RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
80715000440 FUSE 300V TL TE7 SL SPECIAL 5A RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
80716300000 FUSE 300V TT L TE7 LL AMMO 6.3A RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_80716300000 REACH211_Declaration_80716300000 Yes
07/10/2012
Does not Contain IPC_80716300000
80716300440 FUSE 300V TT L TE7 SL SPECIAL 6.3A RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_80716300440 REACH219_Declaration_80716300440 Yes
07/10/2012
Does not Contain IPC_80716300440
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 807 Datasheet

TE7 807 Series is a time lag type subminiature fuse designed for overcurrent protection...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...