background-waves

80712000000

Product Status| Activei

80712000000

FUSE 300V TL TE7 LL AMMO 2A | Series: 807
info

The TE7 807 Series is a time lag type subminiature fuse designed for overcurrent protection. It is 300V rated and designed in accordance to IEC 60127-4.

PropertyValue
Maximum AC Voltage (V)
300
Resistance (Ω)
0.0458
Nominal Melting I2T (A2sec)
93.1
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
125
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
300
Operating Temperature
-40° to 125°C
interrupt Amperage (A) - 1
100
Humidity
Contact Littelfuse
Interupt Voltage Type
AC
Terminations
Contact Littelfuse
Vibration
Contact Littelfuse
Terminal Strength
Contact Littelfuse
  • Lead-free and RoHS Compliant
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Low internal resistance
  • Shock safe casing
  • Vibration resistant
  • Halogen-free

80712000000 Applications

Highlights Section

  • Battery Charger
  • Consumer Electronics
  • Power Supplies
  • Industrial Controllers

80712000000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
80712000000FUSE 300V TL TE7 LL AMMO 2ARoHS7/10/2012Pb-Free7/10/2012Pdf IconCoC_RoHS10_80712000000Pdf IconREACH209_Declaration_80712000000Does Not ContainYes7/10/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.