154010_DR - 154 Series Series

Fuse Block 154 Image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The RoHS compliant 154 Series OMNI-BLOK® Fuse and Holder Assembly offers a solution for efficient installation and easy replacement of miniature Nano2® surface mount fuses. Offered in a tape and reel package, this fuse and holder combination can be installed on a PC board as an efficient single step. Fuse replacement can be accomplished without exposing the PC board to the detrimental effects of solder heat. The fuse holder unit may be sold as a stand-alone item, shipped in bulk quantity (not pre-packaged in tape and reel cartridges) using part number 155900. Please contact Littelfuse for additional information.

Features:
  • Easy fuse replacement
  • Miniature size
  • RoHS compliant and Halogen Free
  • Very Fast-Acting and Time-Lag options available
  • Holder sized to fit a range of Nano2® type fuses
  • Low fuse temperature re-rating
  • Wide range of current rating available
    - Fast-Acting: 62mA - 10A
    - Slo-Blo®: 375mA - 5A
  • Wide operating temperature range
  • Heat-resistant fuseholder, UL94 V-0
  • 260°C reflow capable fuseholder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0154010.DR ACS SMF OMNI-BLOK VFA RoHS 10A RoHS No 09/01/1998 PbFree No CoC_RoHS9_0154010.DR REACH_SVHC Declaration (Contain)_0154010.DR Yes
Contains IPC_0154010.DR
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.