Sxx04xSx Series Series - 4 Amp Sensitive SCRs

Thyristor Sxx04xSx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Excellent unidirectional switches for phase control applications such as heating and motor speed controls.

Sensitive gate SCRs are easily triggered with microAmps of current as furnished by sense coils, proximity switches, and microprocessors.

Features & Benefits:
  • RoHS compliant
  • Glass — passivated junctions
  • Voltage capability up to 600 V
  • Surge capability up to 30 A


Applications:
  • Typical applications are capacitive discharge systems forstrobe lights, nailers, staplers and gas engine ignition. Also controls for power tools, home/brown goods and white goods appliances

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
S4004DS144000.0020.051.63050503S4004DS1CheckOrder
S4004DS244000.0020.21.63050504S4004DS2CheckOrder
S4004VS144000.0020.051.63050503S4004VS1CheckOrder
S4004VS244000.0020.21.63050504S4004VS2CheckOrder
S6004DS146000.0020.051.63050503S6004DS1CheckOrder
S6004DS246000.0020.21.63050504S6004DS2CheckOrder
S6004VS146000.0020.051.63050503S6004VS1CheckOrder
S6004VS246000.0020.21.63050504S6004VS2CheckOrder
S2004DS1
Obsolete: 2011 -12-31
Replaced By: S4004DS1
42000.0020.051.63050503
S2004DS2
Obsolete: 2011 -12-31
Replaced By: S4004DS2
42000.0020.21.63050504
S2004VS1
Obsolete: 2011 -12-31
Replaced By: S4004VS1
42000.0020.051.63050503
S2004VS2
Obsolete: 2011 -12-31
Replaced By: S4004VS2
42000.0020.21.63050504
T106B1
Obsolete: 2008 -07-16
Replaced By: S4004VS2 S4006LS2
42000.0020.22.22050504
T106D1
Obsolete: 2008 -07-16
Replaced By: S4004VS2 S4006LS2
44000.0020.22.22050504
T106M1
Obsolete: 2008 -07-16
Replaced By: S6004VS2 S6006VS2
46000.0020.22.22050504
T107B1
Obsolete: 2008 -07-16
Replaced By: S4004VS2 S4006LS2
42000.0020.52.52050455
T107D1
Obsolete: 2008 -07-16
44000.0020.52.52050455
T107M1
Obsolete: 2008 -07-16
Replaced By: S6004VS2 S6006LS2
46000.0020.52.52050455
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
S2004DS1TP 0Sen SCR 200V 4A 50µA TO252 RoHS No 09/01/2004 PbFree No Yes
S2004DS1 RoHS No 09/01/2004 PbFree No Yes
S2004DS1RP Sen SCR 200V 4A 50µA TO252 RoHS No 09/01/2004 PbFree No Yes
S2004DS2RP Sen SCR 200V 4A 200µA TO252 RoHS No 09/01/2004 PbFree No Yes
S2004DS2TP Sen SCR 200V 4A 200µA TO252 RoHS No 09/01/2004 PbFree No Yes
S2004VS1TP Sen SCR 200V 4A 50µA TO251 RoHS No 09/01/2004 PbFree No Yes
S2004VS2TP Sen SCR 200V 4A 200µA TO251 RoHS No 09/01/2004 PbFree No Yes
S4004DS1TP Sen SCR 400V 4A 50µA TO252 RoHS No 09/01/2004 PbFree No Yes
S4004DS1RP Sen SCR 400V 4A 50µA TO252 RoHS No 09/01/2004 PbFree No Yes
S4004DS2TP Sen SCR 400V 4A 200µA TO252 RoHS No 09/01/2004 PbFree No Yes
S4004DS2RP Sen SCR 400V 4A 200µA TO252 RoHS No 09/01/2004 PbFree No REACH_SVHC Declaration (Contain)_S4004DS2RP Yes
Contains
S4004VS1TP Sen SCR 400V 4A 50µA TO251 RoHS No 09/01/2004 PbFree No Yes
S4004VS2TP Sen SCR 400V 4A 200µA TO251 RoHS No 09/01/2004 PbFree No REACH_SVHC Declaration (Contain)_S4004VS2TP Yes
Contains
S6004DS1TP Sen SCR 600V 4A 50µA TO252 RoHS No 09/01/2004 PbFree No Yes
S6004DS1RP Sen SCR 600V 4A 50µA TO252 RoHS No 09/01/2004 PbFree No Yes
S6004DS2RP Sen SCR 600V 4A 200µA TO252 RoHS No 09/01/2004 PbFree No CoC_RoHS9_S6004DS2RP REACH191_Declaration_with_Pb_S6004DS2RP Yes
Contains
S6004DS2TP Sen SCR 600V 4A 200µA TO252 RoHS No 09/01/2004 PbFree No Yes
S6004VS1TP Sen SCR 600V 4A 50µA TO251 RoHS No 09/01/2004 PbFree No Yes
S6004VS2TP Sen SCR 600V 4A 200µA TO251 RoHS No 09/01/2004 PbFree No Yes
T106D1 Sen Scr 400V 4A 200µA TO202 RoHS No 01/01/1996 PbFree No
T106D4 Sen Scr 400V 4A 200µA TO202 RoHS No 01/01/1996 PbFree No
T106D21 Sen Scr 400V 4A 200µA TO202 RoHS No 01/01/1996 PbFree No
T106D2 Sen Scr 400V 4A 200µA TO202 RoHS No 01/01/1996 PbFree No
T106D41 Sen Scr 400V 4A 200µA TO202 RoHS No 01/01/1996 PbFree No
T106D11 Sen Scr 400V 4A 200µA TO202 RoHS No 01/01/1996 PbFree No
T106M1 Sen Scr 600V 4A 200µA TO202 RoHS No 01/01/1996 PbFree No
T106M2 Sen Scr 600V 4A 200µA TO202 RoHS No 01/01/1996 PbFree No
T106M1TP Sen Scr 600V 4A 200µA TO202 RoHS No 01/01/1996 PbFree No
T106M4 Sen Scr 600V 4A 200µA TO202 RoHS No 01/01/1996 PbFree No
T107M1 Sen Scr 600V 4A 500µA TO202 RoHS No 01/01/1996 PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Sxx04xSx Series Datasheet

Excellent unidirectional switches for phase control applications such as heating and motor speed controls...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide