SP3010 Series - Ultra-Low Capacitance Diode Array for ESD Protection

SP3010 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP3010 integrates 4 channels of ultra-low capacitance rail-to-rail diodes and an additional zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). This robust device can safely absorb repetitive ESD strikes at the maximum level specified in the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The extremely low loading capacitance also makes it ideal for protecting high speed signal pins such as HDMI, USB3.0, USB2.0, and IEEE 1394.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±8kV contact, ±15kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 3A (tP=8/20μs)
  • Low capacitance of 0.45pF (TYP) per I/O
  • Low leakage current of 0.1μA (TYP) at 5V
  • Small form factor μDFN( JEDEC MO-229) package saves board space
  • RoHS compliant and lead-free
  • AEC-Q101 qualified

Applications:
  • LCD/PDP TVs
  • Set Top Boxes
  • DVD Players
  • Mobile phones
  • Desktops
  • Notebooks
  • MP3/PMP
  • Digital Camera

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsPackagePartner ECAD ModelsSamples
SP3010-04UTG6815312.3V@2A0.45Bidirectional4uDFN2510-10LSP3010-04UTGOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3010-04UTG 4Ch 0.45pF 8kV 5V Diode Array uDFN RoHS No 02/09/2000 PbFree No 01/01/2010 REACH_SVHC Declaration_SP3010-04UTG.pdf No
Does not Contain IPC_SP3010-04UTG_EH
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon TVS Diode Arrays SPA SP3010 Datasheet

The SP3010 integrates 4 channels of ultra-low capacitance rail-to-rail diodes and an additional zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD)...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide