SP1004 Series - 5pF, 8kV, Bidirectional TVS Array for ESD Protection

Series: SP1004
Obsolete: 2021 -06-25 Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Back-to-back zener diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. Their very low loading capacitance also makes them ideal for protecting highspeed signal pins.

Features:
  • ESD, IEC61000-4-2, ±8kV contact, ±15kV air
  • Capable of withstanding >1,000 ±8kV ESD strikes
  • Lightning, IEC61000-4-5, 2A (tp=8/20µs)
  • Low capacitance of 5pF (TYP) per I/O
  • Low leakage current of 1 µA (MAX) at 5V
  • Small SOT953 package


Applications:
  • MP3-PMPs
  • DVD players
  • Desktops
  • Mobile phones
  • Digital cameras
  • Set top boxes
  • Notebooks

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ESD Contact
(kV)
ESD Air
(kV)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsPackage
SP1004-04VTG
Obsolete: 2022 -01-09
68158.8V@1mA5Bidirectional4SOT953
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1004-04VTG 4 Ch 8KV 5V TVS Diode Array SOT953 RoHS No 11/30/2009 PbFree No 01/01/2010 CoC_RoHS10_SP1004-04VTG REACH211_Declaration_SP1004-04VTG No
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon TVS Diode Array SPA SP1004 Datasheet

Back-to-back zener diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD)...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide