SP1003 Series - 30pF, 30kV, 0402 Unidirectional TVS Diode for ESD Protection - Qualified to AEC-Q101

SOD 882 003
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP1003 diodes are fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The SP1003 TVS can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC 61000-4-2) without performance degradation. Additionally, each diode can safely dissipate 7A of 8/20μs surge current (IEC 61000-4-5) with very low clamping voltages.

Features & Benefits:

  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, 7A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low leakage current of 100nA (MAX) at 5V
  • Tiny SOD723/ SOD882 (JEDEC MO-236) package saves board space
  • Fits solder footprint of industry standard 0402 (1005) components
  • AEC-Q101 qualified (SOD882 package)

Applications:

  • Mobile phones
  • Smart phones
  • PDAs
  • Portable navigation devices
  • Digital cameras
  • Portable medical devices

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamplesCompare
SP1003-01DTGYes50.13030712V@7A30Unidirectional17SOD723SP1003-01DTGCheckOrder
SP1003-01ETGYes50.13030712V@7A30Unidirectional17SOD882SP1003-01ETGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1003-01DTG 1 Ch 30KV 30pF TVS Diode Array SOD-723 RoHS No 01/02/2009 PbFree No 01/01/2010 CoC_RoHS10_SP1003-01DTG Yes
IPC_SP1003-01DTG_EH
SP1003-01ETG 1 Ch 30KV 5V TVS Diode Array SOD882 RoHS No 01/02/2009 PbFree No 01/01/2010 CoC_RoHS10_SP1003-01ETG REACH211_Declaration_SP1003-01ETG Yes
Does not Contain IPC_SP1003-01ETG_EH
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon TVS Diode Array SPA SP1003 Datasheet

Zener diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD)...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide