SL1002A Series - Two Terminal BroadBand Optimized Minitube Gas Plasma Overvoltage Arresters(GDT)

GDT SL1002A Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Broadband Optimized™ SL1002 series has been especially developed for broadband equipment. Special design features provide high levels of protection against fast rising transients in the domain of 100V/µs to 1kV/µs range uaually caused by lightning disturbances. These devices have ultra low capacitance (typically 1.2pF or less) and present insignificant signal losses up to 1.5GHz. These devices are extremely robust and are able to divert a 5000A pulse without destruction. For AC Power Cross of long duration, overcurrent protection is recommended.

Features:

  • Ultra low insertion loss
  • Surface mountable
  • 5kA surge capability tested with 8/20µs pulse as defined by IEC 61000-4-5
  • Excellent response to fast rising transients.
  • Can be used to meet Telcordia GR1089 without series resistance
  • 10/700µs 6KV capability, as per ITU-T Rec. K.21, enhanced test level
  • 2000 Amp 2/10µS surge rating
  • Meets FCC part 68 10/160µs waveform, 200A test and 10/560µs waveform 100A test.
  • Halogen-free, RoHS compliant and Lead-free

Applications:

  • Broadband equipment
  • ADSL equipment
  • XDSL equipment
  • Satellite and CATV equipment
  • General telecom equipment

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 100V/μs
(V)
Max
Impulse
Breakdown
@ 1kV/μs
(V)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)DC
Holdover
(V)
ElectrodesFailsafeMSLPartner ECAD ModelsStockSamplesCompare
SL1002A090C709012036070015522NoMIL-STD-750D/1021SL1002A090CCheckOrder
SL1002A090SM709012036070015522NoMIL-STD-750D/1021SL1002A090SMCheckOrder
SL1002A230C184230276400500151352NoMIL-STD-750D/1021SL1002A230CCheckOrder
SL1002A230SM184230276400500151352NoMIL-STD-750D/1021SL1002A230SMCheckOrder
SL1002A250C200250300400500151352NoMIL-STD-750D/1021SL1002A250CCheckOrder
SL1002A250SM200260300400500151352NoMIL-STD-750D/1021SL1002A250SMCheckOrder
SL1002A260C210260310400500151352NoMIL-STD-750D/1021SL1002A260CCheckOrder
SL1002A260SM210260310400500151352NoMIL-STD-750D/1021SL1002A260SMCheckOrder
SL1002A350C280350420500600151352NoMIL-STD-750D/1021SL1002A350CCheckOrder
SL1002A350C-R280350420500600151352NoMIL-STD-750D/1021
SL1002A350SM280350420500600151352NoMIL-STD-750D/1021SL1002A350SMCheckOrder
SL1002A450SM
Replaced By: SL1002A470SM
360450540650850151352NoMIL-STD-750D/1021
SL1002A470SM376470560650850151352NoMIL-STD-750D/1021SL1002A470SMCheckOrder
SL1002A600SM480600720800900151352NoMIL-STD-750D/1021SL1002A600SMCheckOrder
SL1002A600SP570600780800900151352NoMIL-STD-750D/1021SL1002A600SPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SL1002A090C GP MINIBETA 2T A90V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1002A090SM GP MINIBETA 2T A90V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1002A090SM REACH_SVHC Declaration_SL1002A090SM.pdf No
Does not Contain IPC_SL1002A090SM
SL1002A230C GP MINIBETA 2T A230V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1002A230SM GP MINIBETA 2T A230V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1002A230SM REACH205_Declaration_SL1002A230SM No
Does not Contain IPC_SL1002A230SM
SL1002A250C GP MINIBETA 2T 250V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1002A250SM GP MINIBETA 2T A250V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1002A260C GP MINIBETA 2T A260V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1002A260SM GP MINIBETA 2T A260V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1002A350C GP MINIBETA 2T A350V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1002A350C-R GP MINIBETA 2T A350V CORE T&R RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1002A350SM GP MINIBETA 2T A350V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1002A350SM REACH205_Declaration_SSL1002A350SM No
Does not Contain IPC_SL1002A350SM
SL1002A450SM GP MINIBETA 2T 450V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1002A470SM GP MINIBETA 2T A470V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1002A600SM GP MINIBETA 2T A600V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1002A600SM No
SL1002A600SP GP MINIBETA 2T A600V SMD SPECIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Gas Discharge Tubes SL1002A Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Gas Discharge Tubes Catalog

GDTs dissipate voltage transients through a contained plasma gas. They have high insulation resistance plus low capacitance and leakage to ensure minimal effect on normal operation of equipment...

pdficon Circuit Protection Products Selection Guide