SL0902A Series - Two Terminal BroadBand Optimized Minitube Gas Plasma Overvoltage Arresters(GDT)

GDT CG5_SL0902A Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse CG5 MS mini surge arresters are specifically designed for protection of electrical and communication equipment against over voltage transients in surface mount assembly applications. This series offers the most cutting edge protection using non-radioactive elements.

Features:

  • RoHS compliant and Lead-free
  • GHz working frequency 
  • Excellent stability on multiple pulse duty cycle
  • Excellent response to fast rising transients.
  • Ultra Low Insertion Loss
  • 5KA surge capability tested with 8/20μS pulse as defined by IEC 61000-4-5 
  • Ultra small devices offered in a variety of mounting lead forms
  • Non-Radioactive
  • Low capacitance (<1pF)
  • Voltage Ranges 90V to 600V
  • UL recognized 
  • Conforms to ITU-T K12, IEC 1000-4-5

Applications:

  • Communication equipment
  • CATV equipment
  • Test equipment
  • Data lines
  • Power supplies
  • Telecom SLIC protection
  • Broadband equipment
  • ADSL equipment, including ADSL2+
  • XDSL equipment
  • Satellite and CATV equipment
  • General telecom equipment

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 100V/μs
(V)
Max
Impulse
Breakdown
@ 1kV/μs
(V)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)DC
Holdover
(V)
ElectrodesFailsafeMSLPartner ECAD ModelsStockSamplesCompare
SL0902A090SM729010840070012.5522NoMIL-STD-750D/1021SL0902A090SMCheckOrder
SL0902A230SM18423027640050012.51352NoMIL-STD-750D/1021SL0902A230SMCheckOrder
SL0902A350SM28035042055065012.51352NoMIL-STD-750D/1021SL0902A350SMCheckOrder
SL0902A420SM35042050067580012.51352NoMIL-STD-750D/1021SL0902A420SMCheckOrder
SL0902A600SM480600720800100012.51352NoMIL-STD-750D/1021SL0902A600SMCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SL0902A090SM GP 5X5 MINITUBE 2T 90V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL0902A090SM REACH_SVHC Declaration_SL0902A090SM.pdf Yes
01/01/2005
Does not Contain IPC_SL0902A090SM
SL0902A230SM GP 5X5 MINITUBE 2T 230V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL0902A230SM Yes
IPC_SL0902A230SM
SL0902A350SM GP 5X5 MINITUBE 2T 350V SMD RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL0902A350SM REACH197_Declaration_SL0902A350SM
Does not Contain
SL0902A420SM SM 2T MINI A420 5 X 5 RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL0902A420SM REACH205_Declaration_SL0902A420SM Yes
Does not Contain
SL0902A600SM SM 2T MINI A600 5 X 5 RoHS No 01/01/2005 PbFree No 01/01/2005 Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Gas Discharge Tubes CG5 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide