SACB Series - 500W Surface Mount Transient Voltage Suppression (TVS) Diode - SACB Series

Littelfuse TVS Diodes SACB
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Describtion:

SACB series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features & Benefits:

  • 500W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • VBR @ TJ = VBR@25°C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient, typical value is 0.1%)
  • Glass passivated chip junction
  • Fast response time: typically less than 1.0ps from 0V to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • High temperature to reflow soldering guaranteed: 260°C/40sec
  • Plastic package is flammability rated V-0 per Underwriters Laboratories
  • Meet MSL level1, per J-STD-020, LF maximun peak of 260°C
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD-609A.01)

Applications:

TVS devices are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
IT
(mA)
Ir@Vso
(μA)
VC at IPP=5.0AOperating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
SACB10105002911.11516.3150UnipolarDO-214AASACB10CheckOrder
SACB12125002513.31519150UnipolarDO-214AASACB12CheckOrder
SACB15155002016.71523.6150UnipolarDO-214AASACB15CheckOrder
SACB181850015201528.8150UnipolarDO-214AASACB18CheckOrder
SACB22225001424.41535.4150UnipolarDO-214AASACB22CheckOrder
SACB262650011.128.91542.3150UnipolarDO-214AASACB26CheckOrder
SACB30305001033.31548.6150UnipolarDO-214AASACB30CheckOrder
SACB36365008.6401560150UnipolarDO-214AASACB36CheckOrder
SACB45455006.8501577150UnipolarDO-214AASACB45CheckOrder
SACB5.05500447.6130010150UnipolarDO-214AASACB5.0CheckOrder
SACB50505005.855.51588150UnipolarDO-214AASACB50CheckOrder
SACB6.06500417.9130011.2150UnipolarDO-214AASACB6.0CheckOrder
SACB7.07500388.33130012.6150UnipolarDO-214AASACB7.0CheckOrder
SACB8.08500368.89110013.4150UnipolarDO-214AASACB8.0CheckOrder
SACB8.58.5500349.4415014150UnipolarDO-214AASACB8.5CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SACB10 TVS 500W 10V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No CoC_RoHS9_SACB10 REACH209_Declaration_Contain-_SACB10 Yes
01/01/2009
Contains IPC_SACB5.0-SACB90
SACB12 TVS 500W 12V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No CoC_RoHS9_SACB12 REACH211_Declaration_(Contain)_SACB12 Yes
01/01/2009
Contains IPC_SACB5.0-SACB90
SACB15 TVS 500W 15V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No CoC_RoHS9_SACB15 Yes
01/01/2009
IPC_SACB5.0-SACB90
SACB18 TVS 500W 18V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
IPC_SACB5.0-SACB90
SACB22 TVS 500W 22V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No CoC_RoHS9_SACB22 Yes
01/01/2009
IPC_SACB5.0-SACB90__opt2
SACB26 TVS 500W 26V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
IPC_SACB5.0-SACB90
SACB30 TVS 500W 30V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No CoC_RoHS9_SACB30 REACH209_Declaration_Contain-_SACB30 Yes
01/01/2009
Contains IPC_SACB5.0-SACB90
SACB36 TVS 500W 36V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No CoC_RoHS9_SACB36 REACH_SVHC Declaration (Contain)_SACB36 Yes
01/01/2009
Contains IPC_SACB5.0-SACB90
SACB45 TVS 500W 45V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
IPC_SACB5.0-SACB90
SACB5.0 TVS 500W 5V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No CoC_RoHS9_SACB5.0 REACH209_Declaration_Contain-_SACB5.0 Yes
01/01/2009
Contains IPC_SACB5.0-SACB90
SACB50 TVS 500W 50V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
IPC_SACB5.0-SACB90
SACB6.0 TVS 500W 6V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No CoC_RoHS9_SACB6.0 REACH191_Declaration_with_Pb_SACB6.0 Yes
01/01/2009
Contains IPC_SACB5.0-SACB90
SACB7.0 TVS 500W 7V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
IPC_SACB5.0-SACB90
SACB8.0 TVS 500W 8V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
IPC_SACB5.0-SACB90
SACB8.5 TVS 500W 8.5V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
IPC_SACB5.0-SACB90
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon TVS Diode Overview Application Note

pdficon TVS Diodes SACB Series Datasheet

The SACB Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

pdficon Circuit Protection Products Selection Guide