PMT8 Series - Three Electrode Heavy Duty Gas Plasma Arresters

Series: PMT8
Obsolete: 2015 -02-01
Questions? Contact Littelfuse Support
PMT8 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

GDT circuit protection devices dissipate electrical
surge energy safely within a contained plasma gas.
Commonly used to help protect sensitive telecom and
networking equipment and lines, GDTs protect from
damage that may result from lightning strikes and
equipment switching operations.


Features:
  • RoHS compliant
  • Low insertion loss
  • Excellent response to fast rising transients
  • Ultra low capacitance
  • 10KA (A suffix devices) / 20KA (B suffix devices) surge capability tested with 8/20μs pulse as defined by IEC61000-4-5 
  • Available with thermal failsafe option (add ‘F’ suffix to part number) 

Applications:


SL1021 / SL1024:
  • Broadband equipment
  • ADSL equipment
  • XDSL equipment 
  • Satellite and CATV equipment 
  • Splitters
  • General telecom equipment
PMT8:
  • Telecom network interfaces
  • Telephone line cards
  • Repeaters
  • Modems
  • Line test equipment

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 1kV/μs
(V)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)DC
Holdover
(V)
ElectrodesFailsafeMSLSamplesCompare
PMT8090607290108800110523NoMIL-STD-750D/1021Order
PMT8230101842302768001101353NoMIL-STD-750D/1021
PMT8230601842302768001101353NoMIL-STD-750D/1021Order
PMT823060F1842302768001101353YesMIL-STD-750D/1021Order
PMT835004F
Replaced By: SL1021B350RF
2803504209001101353YesMIL-STD-750D/1021
PMT840004
Replaced By: SL1021B400R
32040048011001101353NoMIL-STD-750D/1021
PMT84001032040048011001101353NoMIL-STD-750D/1021
PMT85000440050060011501101353NoMIL-STD-750D/1021
PMT809001
Obsolete: 2015 -03-15
Replaced By: SL1021B090C
7290108800110523NoMIL-STD-750D/1021
PMT809004
Obsolete: 2015 -03-15
Replaced By: SL1021B090R
7290108800110523NoMIL-STD-750D/1021
PMT809004F
Obsolete: 2015 -03-15
Replaced By: SL1021B090RF
7290108800110523YesMIL-STD-750D/1021
PMT809005
Obsolete: 2015 -02-01
3No
PMT809005F
Obsolete: 2015 -02-01
3Yes
PMT809006
Obsolete: 2015 -03-15
7290108800110523NoMIL-STD-750D/1021
PMT809006F
Obsolete: 2015 -03-15
7290108800110523YesMIL-STD-750D/1021
PMT809010
Obsolete: 2015 -03-15
7290108800110523NoMIL-STD-750D/1021
PMT809010F
Obsolete: 2015 -03-15
7290108800110523YesMIL-STD-750D/1021
PMT809014
Obsolete: 2015 -03-15
Replaced By: SL1021B090X
7290108800110523NoMIL-STD-750D/1021
PMT8100004F
Obsolete: 2015 -03-15
8001000120016001101353YesMIL-STD-750D/1021
PMT8100004F-01
Obsolete: 2016 -01-12
10001000125016001101353YesMIL-STD-750D/1021
PMT815004
Obsolete: 2015 -03-15
120150180800110523NoMIL-STD-750D/1021
PMT815004F
Obsolete: 2015 -03-15
120150180800110523YesMIL-STD-750D/1021
PMT823001
Obsolete: 2015 -03-15
Replaced By: SL1021B230C
1842302768001101353NoMIL-STD-750D/1021
PMT823001F
Obsolete: 2015 -03-15
Replaced By: SL1021B230CF
1892302761.5203YesMIL-STD-750D/1021
PMT823004
Obsolete: 2015 -03-15
Replaced By: SL1021B230R
1842302768001101353NoMIL-STD-750D/1021
PMT823004F
Obsolete: 2015 -03-15
Replaced By: SL1021B230RF
1842302768001101353YesMIL-STD-750D/1021
PMT823005
Obsolete: 2015 -02-01
3No
PMT823005F
Obsolete: 2015 -02-01
3Yes
PMT823006
Obsolete: 2015 -03-15
1842302768001101353NoMIL-STD-750D/1021
PMT823006F
Obsolete: 2015 -03-15
1842302768001101353YesMIL-STD-750D/1021
PMT823010F
Obsolete: 2015 -03-15
1842302768001101353YesMIL-STD-750D/1021
PMT823014
Obsolete: 2015 -03-15
Replaced By: SL1021B230X
1842302768001101353NoMIL-STD-750D/1021
PMT823014F
Obsolete: 2015 -03-15
1842302768001101353YesMIL-STD-750D/1021
PMT825001
Obsolete: 2015 -03-15
Replaced By: SL1021B250C
2002503008001101353NoMIL-STD-750D/1021
PMT825004
Obsolete: 2015 -03-15
Replaced By: SL1021B250R
2002503008001101353NoMIL-STD-750D/1021
PMT825004F
Obsolete: 2015 -03-15
Replaced By: SL1021B250RF
2002503008001101353YesMIL-STD-750D/1021
PMT825005
Obsolete: 2015 -02-01
3No
PMT825005F
Obsolete: 2015 -02-01
3Yes
PMT825006
Obsolete: 2015 -03-15
2002503008001101353NoMIL-STD-750D/1021
PMT825006F
Obsolete: 2015 -02-01
3Yes
PMT825010
Obsolete: 2015 -03-15
2002503008001101353NoMIL-STD-750D/1021
PMT825014
Obsolete: 2015 -02-01
3No
PMT825060
Obsolete: 2015 -03-15
2002503008001101353NoMIL-STD-750D/1021
PMT835001
Obsolete: 2015 -03-15
Replaced By: SL1021B350C
2803504209001101353NoMIL-STD-750D/1021
PMT835004
Obsolete: 2015 -03-15
Replaced By: SL1021B350R
2803504209001101353NoMIL-STD-750D/1021
PMT835004-01
Obsolete: 2015 -03-15
2803504209001101353NoMIL-STD-750D/1021
PMT835005
Obsolete: 2015 -02-01
3No
PMT835005F
Obsolete: 2015 -02-01
3Yes
PMT835006
Obsolete: 2015 -03-15
2803504209001101353NoMIL-STD-750D/1021
PMT835006F
Obsolete: 2015 -03-15
2803504209001101353YesMIL-STD-750D/1021
PMT835010
Obsolete: 2015 -03-15
2803504209001101353NoMIL-STD-750D/1021
PMT835010F
Obsolete: 2015 -02-01
3Yes
PMT835014
Obsolete: 2015 -03-15
Replaced By: SL1021B350X
2803504209001101353NoMIL-STD-750D/1021
PMT835060
Obsolete: 2015 -03-15
2803504209001101353NoMIL-STD-750D/1021
PMT840001
Obsolete: 2015 -02-01
3No
PMT840004F
Obsolete: 2015 -03-15
Replaced By: SL1021B400RF
32040048011001101353YesMIL-STD-750D/1021
PMT840005
Obsolete: 2015 -02-01
3No
PMT840005F
Obsolete: 2015 -02-01
3Yes
PMT840006
Obsolete: 2015 -02-01
3No
PMT840006F
Obsolete: 2015 -02-01
3Yes
PMT840010F
Obsolete: 2015 -03-15
32040048011001101353YesMIL-STD-750D/1021
PMT840014
Obsolete: 2015 -02-01
3No
PMT860001
Obsolete: 2015 -03-15
Replaced By: SL1021B600C
48060072010001101353NoMIL-STD-750D/1021
PMT860004
Obsolete: 2015 -03-15
Replaced By: SL1021B600R
48060072010001101353NoMIL-STD-750D/1021
PMT860004F
Obsolete: 2015 -03-15
Replaced By: SL1021B600RF
48060072010001101353NoMIL-STD-750D/1021
PMT860007
Obsolete: 2015 -03-15
42060070010001101353NoMIL-STD-750D/1021
PMT860060
Obsolete: 2015 -03-15
48060072010001101353NoMIL-STD-750D/1021
PMT8W09004
Obsolete: 2016 -01-12
7290108800110523NoMIL-STD-750D/1021
PMT8W09004F
Obsolete: 2016 -01-12
7290108800110523YesMIL-STD-750D/1021
PMT8W09014
Obsolete: 2016 -01-12
7290108800110523NoMIL-STD-750D/1021
PMT8W23004
Obsolete: 2016 -01-12
1842302768001101353NoMIL-STD-750D/1021
PMT8W23004F
Obsolete: 2016 -01-12
1842302768001101353YesMIL-STD-750D/1021
PMT8W23014
Obsolete: 2016 -01-12
1842302768001101353NoMIL-STD-750D/1021
PMT8W35004
Obsolete: 2016 -01-12
2803504209001101353NoMIL-STD-750D/1021
PMT8W35014
Obsolete: 2016 -01-12
2803504209001101353NoMIL-STD-750D/1021
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
PMT809001 GP THREE ELEMENTS S.A. 90V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT809004 GP THREE ELEMENTS S.A. 90V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT809004F GP THREE ELEMENTS S.A. 90V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT809006 GP THREE ELEMENTS S.A. 90V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT809006F GP THREE ELEMENTS S.A. 90V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT809010 GP THREE ELEMENTS S.A. 90V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT809010F GP THREE ELEMENTS S.A. 90V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT809014 GP THREE ELEMENTS S.A. 90V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT809060 GP THREE ELEMENTS S.A. 90V SMT RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT8100004F GP THREE ELEMENTS SURGE ARRESTER RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT8100004F-01 GP S.A. 1000V NOM BLADE FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT815004 GP THREE ELEMENTS S.A. 150V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT815004F GP THREE ELEMENTS S.A. 150V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT823001 GP THREE ELEMENTS S.A. 230V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT823001F GP THREE ELEMENTS S.A. 230V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
07/09/2012
PMT823004 GP THREE ELEMENTS S.A. 230V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT823004F GP THREE ELEMENTS S.A. 230V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT823006 GP THREE ELEMENTS S.A. 230V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT823006F GP THREE ELEMENTS S.A. 230V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT823010 GP THREE ELEMENTS S.A. 230V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT823010F GP THREE ELEMENTS S.A. 230V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT823014 GP THREE ELEMENTS S.A. 230V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT823014F GP THREE ELEMENTS S.A. 230V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT823060 GP THREE ELEMENTS S.A. 230V SMT RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT823060F GP THREE ELEMENTS S.A. 230V SMT RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT825001 GP THREE ELEMENTS S.A. 250V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT825004 GP THREE ELEMENTS S.A. 250V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT825004F GP THREE ELEMENTS S.A. 250V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT825006 GP THREE ELEMENTS S.A. 250V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT825010 GP THREE ELEMENTS S.A. 250V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT825060 GP THREE ELEMENTS S.A. 250V SMT RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT835001 GP THREE ELEMENTS S.A. 350V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT835004 GP THREE ELEMENTS S.A. 350V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT835004-01 GP S.A. HIGH IR SP. COATING RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT835004F GP THREE ELEMENTS S.A. 350V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT835006 GP THREE ELEMENTS S.A. 350V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT835006F GP THREE ELEMENTS S.A. 350V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT835010 GP THREE ELEMENTS S.A. 350V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT835014 GP THREE ELEMENTS S.A. 350V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT835060 GP THREE ELEMENTS S.A. 350V SMT RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT840004 GP THREE ELEMENTS SURGE ARRESTER RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT840004F GP THREE ELEMENTS S.A.400V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
07/25/2012
PMT840010 GP THREE ELEMENTS S.A. 400V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT840010F GP THREE ELEMENTS S.A. 400V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT850004 GP THREE ELEMENTS S.A. 500V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT860001 GP THREE ELEMENTS S.A. 600V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT860004 GP THREE ELEMENTS S.A. 600V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT860004F GP THREE ELEMENTS S.A. 600V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT860007 GP THREE ELEMENTS S.A. 600V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT860060 GP THREE ELEMENTS S.A. 600V SMT RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT8W09004 GP THREE ELEMENTS S.A. 90V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT8W09004F GP THREE ELEMENTS S.A. 90V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT8W09014 GP THREE ELEMENTS S.A. 90V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT8W23004 GP THREE ELEMENTS S.A. 230V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT8W23004F GP THREE ELEMENTS S.A. 230V FS RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT8W23014 GP THREE ELEMENTS S.A. 230V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT8W35004 GP THREE ELEMENTS S.A. 350V RoHS No 12/20/2003 PbFree No 12/20/2003 No
PMT8W35014 GP THREE ELEMENTS S.A. 350V RoHS No 12/20/2003 PbFree No 12/20/2003 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Gas Discharge Tubes Catalog

GDTs dissipate voltage transients through a contained plasma gas. They have high insulation resistance plus low capacitance and leakage to ensure minimal effect on normal operation of equipment...

pdficon Circuit Protection Products Selection Guide