Kxxx0yH Series Series - High Energy Bidirectional SIDACs

Thyristor Kxxx0yH Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The new Kxxx0yH is a higher energy SIDAC switch for gas ignition applications requiring higher current pulse current especially at low repetition rate. It is offered in a DO-15 and TO-92 leaded packages as well as DO-214 surface mount package. Voltage activation of this solid state switch is accomplished with peak voltage level of 190 to 280Volts. The SIDAC is a silicon bilateral voltage triggered Thyristor switch that switches on through a negative resistance region to a low on-state voltage. Conduction will continue until current is interrupted or lowered below minimum holding current of the device.

Features:
  • AC Circuit Oriented
  • Triggering Voltage of 190 to 280V
  • 280A Pulse Current Capability
  • RoHS Compliant


Applications:
  • Suitable for high voltage power supplies, natural gas igniters, and Xenon flash ignition

Access specifications, certifications, check availability and order parts below

Catalog #VBOMIN (V)VBOMAX (V)IT(RMS) (A)IHMAX
(A)
ITSM 60Hz
(A)
IDRM @
VDRM
(μA)
di/dt @
110°C
(A/μs)
Partner ECAD ModelsStockSamplesCompare
K2000EH701902151150205150K2000EH70CheckOrder
K2000GH1902151150205150K2000GHCheckOrder
K2000SHRP1902151150205150K2000SHRPCheckOrder
K2200EH702052301150205150K2200EH70CheckOrder
K2200GH2052301150205150K2200GHCheckOrder
K2200SHRP2052301150205150K2200SHRPCheckOrder
K2400EH702202501150205150K2400EH70CheckOrder
K2400GH2202501150205150K2400GHCheckOrder
K2400SHRP2202501150205150K2400SHRPCheckOrder
K2500EH702402801150205150K2500EH70CheckOrder
K2500GH2402801150205150K2500GHCheckOrder
K2500SHRP2402801150205150K2500SHRPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
K2000EH70RP2 Sidac 200V TO92 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2000EH70 Sidac 200V TO92 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2000EH70AP Sidac 200V TO92 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2000EH70RP3 Sidac 200V TO92 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2000GHAP SIDAC 200V DO15 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/10/2012 No
07/10/2012
K2000GH SIDAC 200V DO15 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/10/2012 No
07/10/2012
K2000SHRP SIDAC 200V DO214 2L HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 CoC_RoHS9_K2000SHRP REACH201_Declaration_with_Pb_K2000SHRP No
07/08/2012
Contains
K2200EH70AP Sidac 220V TO92 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2200EH70RP2 Sidac 220V TO92 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2200EH70RP3 Sidac 220V TO92 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2200EH70 Sidac 220V TO92 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2200GHRP SIDAC 220V DO15 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/10/2012 No
07/10/2012
K2200GH SIDAC 220V DO15 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/10/2012 No
07/10/2012
K2200SHRP SIDAC 220V DO214 2L HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 CoC_RoHS9_K2200SHRP REACH191_Declaration_with_Pb_K2200SHRP No
07/08/2012
Contains
K2400EH70 Sidac 240V TO92 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2400EH70RP3 Sidac 240V TO92 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2400EH70AP Sidac 240V TO92 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2400EH70RP2 Sidac 240V TO92 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2400GHRP SIDAC 240V DO15 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/10/2012 No
07/10/2012
K2400GH SIDAC 240V DO15 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/10/2012 No
07/10/2012
K2400GHAP SIDAC 240V DO15 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/10/2012 No
07/10/2012
K2400SHRP SIDAC 240V DO214 2L HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2500EH70AP Sidac 220V TO92 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2500EH70RP2 Sidac 250V TO92 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2500EH70RP3 Sidac 250V TO92 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2500EH70 Sidac 250V TO92 HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2500SHRP SIDAC 250V DO214 2L HIGH ENERGY RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Kxxx0yH Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide