AK10 Series - TVS Diode for AC Line and DC Line Protection

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AK10 series of high current transient suppressors have been specially designed for use in A.C. line protection and any demanding applications (AC or DC). They offer superior clamping characteristics over standard S.A.D. technologies by virtue of the Littelfuse Foldbak™ technology, which provides a clamping voltage lower than the avalanche voltage (but above the rated working voltage). Therefore, any voltage rise due to increased current conduction is contained to a minimum, providing the best possible protection level. They can also be connected in series and/or parallel to create very high capacity protection solutions.

 

Features:

  •  Very low clamping voltage
  •  Ultra compact: less than one-tenth the size of traditional discrete solutions
  •  Sharp breakdown voltage
  •  Low slope resistance
  •  Bi-directional
  •  Foldbak™ technology for superior clamping factor
  •  Halogen-free
  •  RoHS compliant
  •  Glass passivated junction

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
IPP 8x20μs
(A)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
AK10-015C15161928101010000125BipolarAxial LeadAK10-015CCheckOrder
AK10-030C30323758101010000125BipolarAxial LeadAK10-030CCheckOrder
AK10-058C586470110101010000125BipolarAxial LeadAK10-058CCheckOrder
AK10-066C667280120101010000125BipolarAxial LeadAK10-066CCheckOrder
AK10-076C768595140101010000125BipolarAxial LeadAK10-076CCheckOrder
AK10-170C170180220260101010000125BipolarAxial LeadAK10-170CCheckOrder
AK10-190C190200245290101010000125BipolarAxial LeadAK10-190CCheckOrder
AK10-220C220230270330102010000125BipolarAxial LeadAK10-220CCheckOrder
AK10-240C240250285340101010000125BipolarAxial LeadAK10-240CCheckOrder
AK10-380C380401443520101010000125BipolarAxial LeadAK10-380CCheckOrder
AK10-430C430440490625101010000125BipolarAxial LeadAK10-430CCheckOrder
AK10-530C530560619750101010000125BipolarAxial LeadAK10-530CCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
AK10-015C TVS 10KA RATED 15V BI AXIAL RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK10-030C-12 TVS AXIAL KA RATED - 10KA 30V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK10-030C TVS AXIAL KA RATED - 10KA 30V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK10-066C TVS 10KA RATED 66V BI AXIAL RoHS No 10/09/2010 PbFree No 07/18/2012 Yes
10/09/2010
AK10-066C-12 TVS 10KA RATED 66V BI AXIAL RoHS No 10/09/2010 PbFree No 07/18/2012 Yes
10/09/2010
AK10-076C-12 TVS 10KA RATED 76V BI AXIAL RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK10-076C TVS 10KA RATED 76V BI AXIAL RoHS No 10/09/2010 PbFree No 06/03/2015 CoC_RoHS9_AK10-076C REACH201_Declaration_with_Pb_AK10-076C Yes
10/09/2010
Contains IPC_AK10-076C
AK10-170C-12 TVS AXIAL KA RATED - 10KA 170V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK10-170C TVS AXIAL KA RATED - 10KA 170V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK10-190C TVS AXIAL KA RATED - 10KA 190V BI RoHS No 10/09/2010 PbFree No CoC_RoHS9_AK10-190C REACH211_Declaration_(Contain)_AK10-190C Yes
10/09/2010
Contains
AK10-190C-12 TVS AXIAL KA RATED - 10KA 190V BI RoHS No 10/09/2010 PbFree No Yes
10/09/2010
AK10-220C-12 TVS AXIAL KA RATED - 10KA 220V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK10-240C-12 TVS AXIL KA RATED 10KA 240V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK10-250C TVS AXIL KA RATED 10KA 250V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK10-240C TVS AXIL KA RATED 10KA 240V BI RoHS No 10/09/2010 PbFree No 06/03/2015 CoC_RoHS9_AK10-240C REACH_SVHC Declaration (Contain)_AK10-240C Yes
10/09/2010
Contains
AK10-380C-12 TVS AXIAL KA RATED - 10KA 380V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK10-380C TVS AXIAL KA RATED - 10KA 380V BI RoHS No 10/09/2010 PbFree No 06/03/2015 CoC_RoHS9_AK10-380C Yes
10/09/2010
AK10-430C TVS AXIAL KA RATED 10KA 430V BI RoHS No 10/09/2010 PbFree No CoC_RoHS9_AK10-430C REACH211_Declaration_Contain-_AK10-430C Yes
10/09/2010
Contains
AK10-430C-12 TVS AXIAL KA RATED 10KA 430V BI RoHS No 10/09/2010 PbFree No Yes
10/09/2010
AK10-530C-12 TVS AXIAL KA RATED - 10KA 530V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK10-530C TVS AXIAL KA RATED - 10KA 530V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon High Power Solutions for Surge Protection (JP)

pdficon High Power Solutions for Surge Protection

pdficon TVS Diode SAD Silicon Avalanche Diode Application Note

pdficon TVS Diodes AK10 Datasheet

The AK10 series of high current transient suppressors have been specially designed for use in A.C. line protection and any demanding applications (AC or DC)...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

pdficon Circuit Protection Products Selection Guide