877 Series - Compact 3.6 x 10 mm Single Pigtail Fuse

Fuse 877 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Single Pigtail Axial Lead 3.6×10mm, Time-Lag Fuse

Features:

  • Designed to meet IEC 60127-3 Standard Sheet 4
  • Time-Lag, ceramic body fuse in a compact package
  • Single Pigtail Axial Lead format
  • Pb-free, RoHS compliant
  • Available in ratings of 2 to 6.3 Amperes

Applications:

This space saving fuse is ideally suited for lighting, power supply, and adapter applications.

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0877002.25024.60.035CeramicSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0877002.CheckOrder
0877004.250143.40.0167CeramicSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C0877004.CheckOrder
087706.32501900.0087CeramicSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C087706.3CheckOrder
08773.1525067.60.02CeramicSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C08773.15CheckOrder
Catalog # Certificates
Sorting icon
0877002. VDERiconkcicon
0877004. VDERicon
087706.3 VDERicon
08773.15 VDERicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0877002.MRET1P FUSE 250V IEC 3.6x10 TL PT TR PB-FREE 2A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_0877002.MRET1P REACH205_Declaration_0877002.MRET1P Yes
01/01/2008
Does not Contain IPC_0877002.MRET1P_0877002.MXEP
0877002.MXEP FUSE 250V IEC 3.6x10 TL PT PB-FREE 2A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_0877002.MXEP REACH209_Declaration_0877002.MXEP Yes
01/01/2008
Does not Contain IPC_0877002.MRET1P_0877002.MXEP
0877004.MRET1P FUSE 250V IEC 3.6x10 TL PT TR PB-FREE 4A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_0877004.MRET1P REACH201_Declaration_0877004.MRET1P Yes
01/01/2008
Does not Contain IPC_0877004.MRET1P
0877004.MXEP FUSE 250V IEC 3.6x10 TL PT PB-FREE 4A RoHS No 01/01/2008 PbFree No 01/01/2008 Yes
01/01/2008
IPC_0877004.MRET1P_0877004.MXEP
087706.3MXEP FUSE 250V IEC 3.6x10 TL PT PB-FREE 6.3A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_087706.3MXEP REACH191_Declaration_087706.3MXEP Yes
01/01/2008
Does not Contain IPC_087706.3MRET1P_087706.3MXEP
087706.3MRET1P FUSE 250V IEC 3.6x10 TL PT PB-FREE 6.3A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_087706.3MRET1P REACH201_Declaration_087706.3MRET1P Yes
01/01/2008
Does not Contain IPC_087706.3MRET1P_087706.3MXEP
08773.15MRET1P FUSE 250V IEC 3.6x10 TL PT PB-FREE 3.15A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_08773.15MRET1P REACH_SVHC Declaration_08773.15MRET1P Yes
01/01/2008
Does not Contain IPC_08773.15MRET1P
08773.15MXEP FUSE 250V IEC 3.6x10 TL PT PB-FREE 3.15A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_08773.15MXEP REACH_SVHC Declaration_08773.15MXEP Yes
01/01/2008
Does not Contain IPC_08773.15MXEP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 877 Datasheet

877 Series Fuse Lead-free 3.6 x 10 mm Slo-Blo® Fuse Datasheet...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide