876 Series - Compact 3.6 x 10 mm Single Pigtail Fuse

Fuse 876 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Single Pigtail Axial Lead 3.6 ×10mm Fast-Acting Fuse

Features:

  • Designed to meet IEC 60127-3 Standard Sheet 3
  • Fast-Acting, ceramic body fuse in a compact package
  • Single Pigtail Axial Lead format
  • Pb-free, RoHS compliant
  • Available in ratings of .125 to 5 Amperes

Applications:

This space saving fuse is ideally suited for lighting, power supply, and adapter applications.

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0876.1252500.021.066CeramicFast-Acting (F)-55° to 125°C0876.125CheckOrder
0876.1602500.0281CeramicFast-Acting (F)-55° to 125°C0876.160CheckOrder
0876.2502500.110.573CeramicFast-Acting (F)-55° to 125°C0876.250CheckOrder
0876.6302500.170.131CeramicFast-Acting (F)-55° to 125°C0876.630CheckOrder
0876002.2502.510.0329CeramicFast-Acting (F)-55° to 125°C0876002.CheckOrder
0876004.25014.640.0149CeramicFast-Acting (F)-55° to 125°C0876004.CheckOrder
0876005.25026.850.0111CeramicFast-Acting (F)-55° to 125°C0876005.CheckOrder
087601.62501.80.0388CeramicFast-Acting (F)-55° to 125°C087601.6CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0876.125MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE .125A RoHS No PbFree No No
0876.125MRET1P FUSE 250V IEC 3.6x10 FA PT TR .125A RoHS No PbFree No CoC_RoHS10_0876.125MRET1P REACH191_Declaration_0876.125MRET1P No
Does not Contain
0876.160MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE .160A RoHS No PbFree No CoC_RoHS10_0876.160MXEP REACH201_Declaration_0876.160MXEP No
Does not Contain
0876.160MRET1P FUSE 250V IEC 3.6x10 FA PT TR .160A RoHS No PbFree No No
0876.250MRET1P FUSE 250V IEC 3.6x10 FA PT TR .250A RoHS No 01/01/2001 PbFree No 01/01/2001 No
0876.250MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE .250A RoHS No 01/01/2001 PbFree No 01/01/2001 No
0876.630MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE .630A RoHS No PbFree No No
0876.630MRET1P FUSE 250V IEC 3.6x10 FA PT TR .630A RoHS No PbFree No CoC_RoHS10_0876.630MRET1P REACH191_Declaration_0876.630MRET1P No
Does not Contain
0876002.MRET1P FUSE 250V IEC 3.6x10 FA PT TR PB-FREE 2A RoHS No PbFree No CoC_RoHS10_0876002.MRET1P Yes
IPC_0876002.MRET1P_0876002.MXEP
0876002.MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE 2A RoHS No PbFree No CoC_RoHS10_0876002.MXEP Yes
IPC_0876002.MRET1P_0876002.MXEP
0876004.MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE 4A RoHS No PbFree No No
IPC_0876004.MRET1P_0876004.MXEP
0876004.MRET1P FUSE 250V IEC 3.6x10 FA PT TR PB-FREE 4A RoHS No PbFree No CoC_RoHS10_0876004.MRET1P REACH191_Declaration_0876004.MRET1P No
Does not Contain IPC_0876004.MRET1P_0876004.MXEP
0876005.MRET1P FUSE 250V IEC 3.6x10 FA PT TR PB-FREE 5A RoHS No 01/25/2009 PbFree No 01/25/2009 CoC_RoHS10_0876005.MRET1P REACH191_Declaration_0876005.MRET1P Yes
01/25/2009
Does not Contain
0876005.MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE 5A RoHS No 01/25/2009 PbFree No 01/25/2009 CoC_RoHS10_0876005.MXEP REACH_SVHC Declaration_0876005.MXEP Yes
01/25/2009
Does not Contain IPC_0876005.MRET1P_0876005.MXEP
087601.6MRET1P FUSE 250V IEC 3.6x10 FA PT TR 1.6A RoHS No 01/01/2001 PbFree No 01/01/2001 No
087601.6MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE 1.6A RoHS No 01/01/2001 PbFree No 01/01/2001 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 876 Datasheet

876 Series Fuse Lead-free 3.6 x 10 mm Fast–Acting Fuse Datasheet...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide