874 Series - Compact 3.6 X 10 mm Single Pigtail Fuse

Fuse 874 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Single Pigtail Axial Lead 3.6 ×10mm Fast-Acting Fuse

Features:

  • Designed to UL/CSA 248 Standard
  • Fast Acting, Ceramic body fuse in a compact package
  • Single Pigtail Axial Lead format
  • Pb-free, RoHS Compliant
  • Available in ratings of 0.10 to 10 Amperes
Applications:

This space saving fuse is ideally suited for lighting, power supply, and adapter applications.

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0874.1002500.0013CeramicFast-Acting (F)-55° to 125°C0874.100CheckOrder
0874.1252500.00392.06CeramicFast-Acting (F)-55° to 125°C0874.125CheckOrder
0874.2002500.00660.92CeramicFast-Acting (F)-55° to 125°C0874.200CheckOrder
0874.2502500.030.658CeramicFast-Acting (F)-55° to 125°C0874.250CheckOrder
0874.3002500.0390.435CeramicFast-Acting (F)-55° to 125°C0874.300CheckOrder
0874.4002500.05780.3655CeramicFast-Acting (F)-55° to 125°C0874.400CheckOrder
0874.5002500.0780.2964CeramicFast-Acting (F)-55° to 125°C0874.500CheckOrder
0874.6002500.10.2667CeramicFast-Acting (F)-55° to 125°C0874.600CheckOrder
0874.7502500.1280.213CeramicFast-Acting (F)-55° to 125°C0874.750CheckOrder
0874.8002500.2150.16CeramicFast-Acting (F)-55° to 125°C0874.800CheckOrder
0874001.2500.4060.086CeramicFast-Acting (F)-55° to 125°C0874001.CheckOrder
0874002.2501.8120.04CeramicFast-Acting (F)-55° to 125°C0874002.CheckOrder
0874004.25010.030.0195CeramicFast-Acting (F)-55° to 125°C0874004.CheckOrder
0874005.25014.580.0139CeramicFast-Acting (F)-55° to 125°C0874005.CheckOrder
0874006.25023.080.0111CeramicFast-Acting (F)-55° to 125°C0874006.CheckOrder
0874007.25036.90.0099CeramicFast-Acting (F)-55° to 125°C0874007.CheckOrder
0874008.25075.630.0087CeramicFast-Acting (F)-55° to 125°C0874008.CheckOrder
087401.52500.9740.0563CeramicFast-Acting (F)-55° to 125°C087401.5CheckOrder
087401.62500.9730.0525CeramicFast-Acting (F)-55° to 125°C087401.6CheckOrder
0874010.25070.10.0066CeramicFast-Acting (F)-55° to 125°C0874010.CheckOrder
087402.52502.6750.0329CeramicFast-Acting (F)-55° to 125°C087402.5CheckOrder
087404.525014.420.0146CeramicFast-Acting (F)-55° to 125°C087404.5CheckOrder
087406.325022.90.01074CeramicFast-Acting (F)-55° to 125°C087406.3CheckOrder
087406.525035.240.01CeramicFast-Acting (F)-55° to 125°C087406.5CheckOrder
08743.152505.9040.0216CeramicFast-Acting (F)-55° to 125°C08743.15CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0874.100MXEP FUSE 250V 3.6X10 FA PT PB-FREE .100A RoHS No PbFree No CoC_RoHS10_0874.100MXEP REACH191_Declaration_0874.100MXEP Yes
Does not Contain IPC_0874.100MXEP
0874.100MRET1P FUSE 250V 3.6X10 FA PT PB-FREE .100A RoHS No PbFree No Yes
0874.125MRET1P FUSE 250V 3.6X10 FA PT PB-FREE .125A RoHS No PbFree No Yes
0874.125MXEP FUSE 250V 3.6X10 FA PT PB-FREE .125A RoHS No PbFree No Yes
0874.200MXEP FUSE 250V 3.6X10 FA PT PB-FREE .200A RoHS No PbFree No CoC_RoHS10_0874.200MXEP Yes
0874.200MRET1P FUSE 250V 3.6X10 FA PT PB-FREE .200A RoHS No PbFree No Yes
0874.250MXEP FUSE 250V 3.6X10 FA PT PB-FREE .250A RoHS No PbFree No Yes
0874.250MRET1P FUSE 250V 3.6X10 FA PT PB-FREE .250A RoHS No PbFree No Yes
0874.300MXEP FUSE 250V 3.6X10 FA PT PB-FREE .300A RoHS No PbFree No Yes
0874.300MRET1P FUSE 250V 3.6X10 FA PT PB-FREE .300A RoHS No PbFree No Yes
0874.400MXEP FUSE 250V 3.6X10 FA PT PB-FREE .400A RoHS No PbFree No Yes
0874.400MRET1P FUSE 250V 3.6X10 FA PT PB-FREE .400A RoHS No PbFree No Yes
0874.500MXEP FUSE 250V 3.6X10 FA PT PB-FREE .500A RoHS No PbFree No CoC_RoHS10_0874.500MXEP Yes
0874.500MRET1P FUSE 250V 3.6X10 FA PT PB-FREE .500A RoHS No PbFree No Yes
0874.600MXEP FUSE 250V 3.6X10 FA PT PB-FREE .600A RoHS No PbFree No Yes
0874.600MRET1P FUSE 250V 3.6X10 FA PT PB-FREE .600A RoHS No PbFree No Yes
0874.750MRET1P FUSE 250V 3.6X10 FA PT PB-FREE .750A RoHS No PbFree No Yes
0874.750MXEP FUSE 250V 3.6X10 FA PT PB-FREE .750A RoHS No PbFree No Yes
0874.800MRET1P FUSE 250V 3.6X10 FA PT PB-FREE .800A RoHS No PbFree No Yes
0874.800MXEP FUSE 250V 3.6X10 FA PT PB-FREE .800A RoHS No PbFree No CoC_RoHS10_0874.800MXEP Yes
0874001.MRET1P FUSE 250V 3.6X10 FA PT PB-FREE 1A RoHS No PbFree No Yes
0874001.MXEP FUSE 250V 3.6X10 FA PT PB-FREE 1A RoHS No PbFree No CoC_RoHS10_0874001.MXEP REACH_SVHC Declaration_0874001.MXEP Yes
Does not Contain IPC_0874001.MXEP-_0874001.MRET1P
0874002.MXEP FUSE 250V 3.6X10 FA PT PB-FREE 2A RoHS No PbFree No Yes
0874002.MRET1P FUSE 250V 3.6X10 FA PT PB-FREE 2A RoHS No PbFree No Yes
0874004.MXEP FUSE 250V 3.6X10 FA PT PB-FREE 4A RoHS No PbFree No Yes
0874004.MRET1P FUSE 250V 3.6X10 FA PT PB-FREE 4A RoHS No PbFree No Yes
0874005.MXEP FUSE 250V 3.6X10 FA PT PB-FREE 5A RoHS No PbFree No CoC_RoHS10_0874005.MXEP Yes
IPC_0874005.MXEP
0874005.MRET1P FUSE 250V 3.6X10 FA PT PB-FREE 5A RoHS No PbFree No Yes
0874006.MXEP FUSE 250V 3.6X10 FA PT PB-FREE 6A RoHS No PbFree No Yes
0874006.MRET1P FUSE 250V 3.6X10 FA PT PB-FREE 6A RoHS No PbFree No Yes
0874007.MRET1P FUSE 250V 3.6X10 FA PT PB-FREE 7A RoHS No PbFree No CoC_RoHS10_0874007.MRET1P REACH209_Declaration_0874007.MRET1P Yes
Does not Contain
0874007.MXEP FUSE 250V 3.6X10 FA PT PB-FREE 7A RoHS No PbFree No CoC_RoHS10_0874007.MXEP REACH191_Declaration_0874007.MXEP No
Does not Contain IPC_0874007.MXEP
0874008.MRET1P FUSE 250V 3.6X10 FA PT PB-FREE 8A RoHS No PbFree No Yes
0874008.MXEP FUSE 250V 3.6X10 FA PT PB-FREE 8A RoHS No PbFree No Yes
087401.5MRET1P FUSE 250V 3.6X10 FA PT PB-FREE 1.5A RoHS No PbFree No Yes
087401.5MXEP FUSE 250V 3.6X10 FA PT PB-FREE 1.5A RoHS No PbFree No Yes
087401.6MXEP FUSE 250V 3.6X10 FA PT PB-FREE 1.6A RoHS No PbFree No Yes
087401.6MRET1P FUSE 250V 3.6X10 FA PT PB-FREE 1.6A RoHS No PbFree No CoC_RoHS10_087401.6MRET1P REACH205_Declaration_087401.6MRET1P Yes
Does not Contain IPC_087401.6MRET1P
0874010.MXEP FUSE 250V 3.6X10 FA PT PB-FREE 10A RoHS No PbFree No CoC_RoHS10_0874010.MXEP REACH201_Declaration_0874010.MXEP Yes
Does not Contain IPC_0874010.MXEP
0874010.MRET1P FUSE 250V 3.6X10 FA PT PB-FREE 10A RoHS No PbFree No Yes
087402.5MXEP FUSE 250V 3.6X10 FA PT PB-FREE 2.5A RoHS No PbFree No Yes
087402.5MRET1P FUSE 250V 3.6X10 FA PT PB-FREE 2.5A RoHS No PbFree No Yes
087404.5MRET1P FUSE 250V 3.6X10 FA PT PB-FREE 4.5A RoHS No PbFree No Yes
087404.5MXEP FUSE 250V 3.6X10 FA PT PB-FREE 4.5A RoHS No PbFree No Yes
087406.3MRET1P FUSE 250V 3.6X10 FA PT PB-FREE 6.3A RoHS No PbFree No Yes
087406.3MXEP FUSE 250V 3.6X10 FA PT PB-FREE 6.3A RoHS No PbFree No Yes
087406.5MRET1P FUSE 250V 3.6X10 FA PT PB-FREE 6.5A RoHS No PbFree No Yes
087406.5MXEP FUSE 250V 3.6X10 FA PT PB-FREE 6.5A RoHS No PbFree No Yes
08743.15MRET1P FUSE 250V 3.6X10 FA PT PB-FREE 3.15A RoHS No PbFree No Yes
08743.15MXEP FUSE 250V 3.6X10 FA PT PB-FREE 3.15A RoHS No PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 874 Datasheet

874 Series Fuse Lead-free 3.6 x 10 mm Fast–Acting Fuse Datasheet...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide