808 Series - 250VAC/450VDC Fast-Acting TE5 Subminiature Fuse

Fuse 808 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse 808 Series TE5 fast acting subminiature fuse is rated at 250VAC/450VDC and is designed to protect components or internal circuits against overcurrent conditions, particularly in high voltage DC applications, such as DC power supplies. Its high interrupt rating/breaking capacity (up to 10kA@450VDC) ensures it will open safely under high fault currents. This low-profile, small-footprint subminiature fuse complements existing DC-rated cartridge fuse offerings from Littelfuse. This expanded selection gives circuit designers greater freedom to develop energy-efficient DC designs.


Features:

  • High voltage/interrupt rating in a very compact size 
  • High operating temperature range from -65°C to 125°C
  • 100% RoHS compliant, halogen-free and lead-free.
  • UL recognized  

Applications:

  • DC/DC converters
  • Transformer-less AC/DC circuits
  • DC power supplies
  • Adaptors
  • Datacenters
  • Telecom/datacom central offices

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)VAC (V)Resistance
(Ω)
Nominal Melting I2T (A2sec)OpeningInterupt Voltage (V) -1Interupt Voltage (V) -2Partner ECAD ModelsStockSamplesCompare
808120000004502500.0690.061Fast-Acting (F)25045080812000000CheckOrder
808120000754502500.0690.061Fast-Acting (F)25045080812000075CheckOrder
808120004404502500.0540.061Fast-Acting (F)25045080812000440CheckOrder
808125000754502500.0540.0898Fast-Acting (F)25045080812500075CheckOrder
808125004404502500.0690.0898Fast-Acting (F)25045080812500440CheckOrder
808130000004502500.0540.0898Fast-Acting (F)25045080813000000CheckOrder
808130000753502500.0420.2007Fast-Acting (F)25035080813000075CheckOrder
808130004403502500.0420.2007Fast-Acting (F)25035080813000440CheckOrder
808131500003502500.0380.2191Fast-Acting (F)25035080813150000CheckOrder
808131500753502500.0380.2191Fast-Acting (F)25035080813150075CheckOrder
808131504403502500.0380.2191Fast-Acting (F)25035080813150440CheckOrder
808140000002502500.0270.5445Fast-Acting (F)25025080814000000CheckOrder
808140000752502500.0270.5445Fast-Acting (F)25025080814000075CheckOrder
808140004402502500.0270.5445Fast-Acting (F)25025080814000440CheckOrder
808150000002502500.0221.1584Fast-Acting (F)25025080815000000CheckOrder
808150000752502500.0221.1584Fast-Acting (F)25025080815000075CheckOrder
808150004402502500.0221.1584Fast-Acting (F)25025080815000440CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
80812000000 FUSE 250V FA TE5 2A RoHS No PbFree No CoC_RoHS10_80812000000 REACH201_Declaration_80812000000
08/11/2009
Does not Contain IPC_80812000000
80812000075 FUSE 250V FA TE5 7.5MM 2A RoHS No PbFree No Yes
08/11/2009
IPC_80812000075
80812000440 FUSE 250V FA TE5 2A RoHS No PbFree No CoC_RoHS10_80812000440 REACH209_Declaration_80812000440 Yes
08/11/2009
Does not Contain IPC_80812000440
80812500075 FUSE 250V FA TE5 7.5MM 2.5A RoHS No PbFree No Yes
08/11/2009
80812500440 FUSE 250V FA TE5 2.5A RoHS No PbFree No CoC_RoHS10_80812500440 REACH219_Declaration_80812500440 Yes
08/11/2009
Does not Contain IPC_80812500440
80812500000 FUSE 250V FA TE5 2.5A RoHS No PbFree No CoC_RoHS10_80812500000 Yes
08/11/2009
IPC_80812500000
80813000000 FUSE 250V FA TE5 3A RoHS No PbFree No Yes
08/11/2009
IPC_80813000000
80813000075 FUSE 250V FA TE5 3A RoHS No 06/18/2012 PbFree No 06/18/2012 Yes
06/18/2012
80813000440 FUSE 250V FA TE5 3A RoHS No 06/18/2012 PbFree No 06/18/2012 CoC_RoHS10_80813000440 REACH219_Declaration_80813000440 Yes
06/18/2012
Does not Contain IPC_80813000440
80813150000 FUSE 250V FA TE5 3.15A RoHS No PbFree No Yes
08/11/2009
IPC_80813150000
80813150075 FUSE 250V FA TE5 7.5MM 3.15A RoHS No PbFree No Yes
08/11/2009
80813150440 FUSE 250V FA TE5 3.15A RoHS No PbFree No Yes
08/11/2009
80814000000 FUSE 250V FA TE5 4A RoHS No PbFree No Yes
08/11/2009
80814000075 FUSE 250V FA TE5 7.5MM 4A RoHS No PbFree No Yes
08/11/2009
80814000440 FUSE 250V FA TE5 4A RoHS No PbFree No Yes
08/11/2009
80815000000 FUSE 250V FA TE5 5A RoHS No PbFree No CoC_RoHS10_80815000000 Yes
08/11/2009
80815000075 FUSE 250V FA TE5 7.5MM 5A RoHS No PbFree No Yes
08/11/2009
80815000440 FUSE 250V FA TE5 5A RoHS No PbFree No CoC_RoHS10_80815000440 REACH_SVHC Declaration_80815000440 Yes
08/11/2009
Does not Contain IPC_80815000440
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Littelfuse Fuse 808 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide