60R Series - Lead-Free Radial Leaded Resettable PPTC

PTC 60R Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 60R series radial leaded device is designed to provide overcurrent protection for (≤60V) applications where space is not a concern and resettable protection is preferred.

Features:
  • Cured, flame retardant epoxy polymer insulating material meets UL 94V-0 requirements
  • Fast time-to-trip
  • RoHS compliant, Lead-Free and Halogen-Free
Applications:
  • USB hubs, ports and peripherals
  • IEEE1394 ports
  • Computers & peripherals
  • Motor protection
  • General electronics
  • Automotive applications
  • Industrial controls
  • Transformers

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
R1max
(Ω)
Max
Time
To
Trip
(A)
Max
Time
to
Trip Time
(Sec)
Operating TemperaturePartner ECAD ModelsStockSamplesCompare
60R0100.10.260400.382.57.50.54-40° to 85°C60R010CheckOrder
60R0170.170.3460400.483.380.853-40° to 85°C60R017CheckOrder
60R0200.20.460400.411.834.412.2-40° to 85°C60R020CheckOrder
60R0250.250.560400.451.2531.252.5-40° to 85°C60R025CheckOrder
60R0300.30.660400.490.882.11.53-40° to 85°C60R030CheckOrder
60R0400.40.860400.560.551.2923.8-40° to 85°C60R040CheckOrder
60R0500.5160400.770.51.172.54-40° to 85°C60R050CheckOrder
60R0650.651.360400.880.310.723.255.3-40° to 85°C60R065CheckOrder
60R0750.751.560400.920.250.63.756.3-40° to 85°C60R075CheckOrder
60R0900.91.860400.990.20.474.57.2-40° to 85°C60R090CheckOrder
60R1102.260401.50.150.385.58.2-40° to 85°C60R110CheckOrder
60R1351.352.760401.70.120.36.759.6-40° to 85°C60R135CheckOrder
60R1601.63.260401.90.090.22811.4-40° to 85°C60R160CheckOrder
60R1851.853.760402.10.080.199.2512.6-40° to 85°C60R185CheckOrder
60R2502.5560402.50.050.1312.515.6-40° to 85°C60R250CheckOrder
60R3003660402.80.040.11519.8-40° to 85°C60R300CheckOrder
60R3753.757.560403.20.030.0818.7524-40° to 85°C60R375CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
60R010XU PTC 60V POLYFUSE RADIAL LEADS .100A RoHS No 07/01/2006 PbFree No 07/01/2006 REACH219_Declaration_60R010XU Yes
01/01/2010
Does not Contain
60R010XPR PTC 60V POLYFUSE AMMO RADIAL LEADS .100A RoHS No 07/01/2006 PbFree No 07/01/2006 REACH_SVHC Declaration_60R010XPR Yes
01/01/2010
Does not Contain
60R017XU PTC 60V POLYFUSE RADIAL LEADS .170A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R017XU Yes
01/01/2010
60R017XPR PTC 60V POLYFUSE AMMO RADIAL LEADS .170A RoHS No 07/01/2006 PbFree No 07/01/2006 Yes
01/01/2010
60R020XU PTC 60V POLYFUSE RADIAL LEADS .200A RoHS No 07/01/2006 PbFree No 07/01/2006 REACH191_Declaration_60R020XU Yes
01/01/2010
Does not Contain
60R020XPR PTC 60V POLYFUSE AMMO RADIAL LEADS .200A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R020XPR REACH_SVHC Declaration_60R020XPR Yes
01/01/2010
Does not Contain
60R025XPR PTC 60V POLYFUSE AMMO RADIAL LEADS .250A RoHS No 07/01/2006 PbFree No 07/01/2006 Yes
01/01/2010
60R025XU PTC 60V POLYFUSE RADIAL LEADS .250A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R025XU REACH_SVHC Declaration_60R025XU Yes
01/01/2010
Does not Contain
60R030XPR PTC 60V POLYFUSE AMMO RADIAL LEADS .300A RoHS No 07/01/2006 PbFree No 07/01/2006 Yes
01/01/2010
60R030XU PTC 60V POLYFUSE RADIAL LEADS .300A RoHS No 07/01/2006 PbFree No 07/01/2006 REACH_SVHC Declaration_60R030XU Yes
01/01/2010
Does not Contain
60R040XU PTC 60V POLYFUSE RADIAL LEADS .400A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R040XU REACH_SVHC Declaration_60R040XU Yes
01/01/2010
Does not Contain IPC 60R040XU_KN
60R040XPR PTC 60V POLYFUSE AMMO RADIAL LEADS .400A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R040XPR Yes
01/01/2010
IPC 60R040XPR_KN
60R050XU PTC 60V POLYFUSE RADIAL LEADS .500A RoHS No 07/01/2006 PbFree No 07/01/2006 REACH_SVHC Declaration_60R050XU Yes
01/01/2010
Does not Contain
60R050XPR PTC 60V POLYFUSE AMMO RADIAL LEADS .500A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R050XPR REACH_SVHC Declaration_60R050XPR Yes
01/01/2010
Does not Contain IPC_60R050XPR
60R065XPR PTC 60V POLYFUSE AMMO RADIAL LEADS .650A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R065XPR REACH_SVHC Declaration_60R065XPR Yes
01/01/2010
Does not Contain
60R065XU PTC 60V POLYFUSE RADIAL LEADS .650A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R065XU REACH211_Declaration_60R065XU Yes
01/01/2010
Does not Contain
60R075XPR PTC 60V POLYFUSE AMMO RADIAL LEADS .750A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R075XPR REACH191_Declaration_60R075XPR Yes
01/01/2010
Does not Contain
60R075XU PTC 60V POLYFUSE RADIAL LEADS .750A RoHS No 07/01/2006 PbFree No 07/01/2006 REACH_SVHC Declaration_60R075XU Yes
01/01/2010
Does not Contain
60R090XPR PTC 60V POLYFUSE AMMO RADIAL LEADS .900A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R090XPR Yes
01/01/2010
60R090XU PTC 60V POLYFUSE RADIAL LEADS .900A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R090XU REACH197_Declaration_60R090XU Yes
01/01/2010
Does not Contain
60R110XU PTC 60V POLYFUSE RADIAL LEADS 1.10A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R110XU REACH_SVHC Declaration_60R110XU Yes
01/01/2010
Does not Contain
60R110XMR PTC 60V POLYFUSE AMMO RADIAL LEADS 1.10A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R110XMR Yes
01/01/2010
IPC_60R110XMR
60R135XMR PTC 60V POLYFUSE AMMO RADIAL LEADS 1.35A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R135XMR REACH209_Declaration_60R135XMR Yes
01/01/2010
Does not Contain
60R135XF PTC 60V POLYFUSE RADIAL LEADS 1.35A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R135XF Yes
01/01/2010
60R160XMR PTC 60V POLYFUSE AMMO RADIAL LEADS 1.60A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R160XMR REACH219_Declaration_60R160XMR Yes
01/01/2010
Does not Contain IPC 60R160XMR_KN
60R160XF PTC 60V POLYFUSE RADIAL LEADS 1.60A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R160XF REACH205_Declaration_60R160XF Yes
01/01/2010
Does not Contain
60R185XF PTC 60V POLYFUSE RADIAL LEADS 1.85A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R185XF REACH219_Declaration_60R185XF Yes
01/01/2010
Does not Contain
60R185XMR PTC 60V POLYFUSE AMMO RADIAL LEADS 1.85A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R185XMR REACH219_Declaration_60R185XMR Yes
01/01/2010
Does not Contain
60R250XMR PTC 60V POLYFUSE AMMO RADIAL LEADS 2.50A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R250XMR REACH_SVHC Declaration_60R250XMR.pdf Yes
01/01/2010
Does not Contain
60R250XF PTC 60V POLYFUSE RADIAL LEADS 2.50A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R250XF REACH_SVHC Declaration_60R250XF Yes
01/01/2010
Does not Contain
60R300XF PTC 60V POLYFUSE RADIAL LEADS 3A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R300XF REACH219_Declaration_60R300XF Yes
01/01/2010
Does not Contain
60R375XH PTC 60V POLYFUSE RADIAL LEADS 3.75A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R375XH REACH211_Declaration_60R375XH Yes
01/01/2010
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Resettable PTCs 60R Datasheet

pdficon Circuit Protection Products Selection Guide