5KP Series - 5000W Axial Leaded Transient Voltage Suppression (TVS) Diode

TVS Diode 5KP Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 5KP Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

 

Features:

  • Halogen-Free and RoHS compliant
  • Typical maximum temperature coefficient ΔVBR = 0.1% — VBR@25°C
  • Glass passivated junction
  • 5000W peak pulse capability at 10—1000µs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 2µA above 12V
  • High temperature soldering guaranteed: 265°C./10 seconds/ 0.375,(9.5mm) lead length, 51bs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O
  • Matte Tin Lead-free plated

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
5KP100A100500031.511012316252175UnipolarP6005KP100ACheckOrder
5KP100CA100500031.511012316252175BipolarP6005KP100CACheckOrder
5KP10A10500030011.112.317515175UnipolarP6005KP10ACheckOrder
5KP10CA10500030011.112.317515175BipolarP6005KP10CACheckOrder
5KP110A110500028.812213517752175UnipolarP6005KP110ACheckOrder
5KP110CA110500028.812213517752175BipolarP6005KP110CACheckOrder
5KP11A115000280.212.213.518.252175UnipolarP6005KP11ACheckOrder
5KP11CA115000280.212.213.518.252175BipolarP6005KP11CACheckOrder
5KP120A120500026.413314719352175UnipolarP6005KP120ACheckOrder
5KP120CA120500026.413314719352175BipolarP6005KP120CACheckOrder
5KP12A125000256.313.314.719.952175UnipolarP6005KP12ACheckOrder
5KP12CA125000256.313.314.719.952175BipolarP6005KP12CACheckOrder
5KP130A130500024.414415920952175UnipolarP6005KP130ACheckOrder
5KP130CA130500024.414415920952175BipolarP6005KP130CACheckOrder
5KP13A135000237.214.415.921.552175UnipolarP6005KP13ACheckOrder
5KP13CA135000237.214.415.921.552175BipolarP6005KP13CACheckOrder
5KP14A145000219.815.617.223.252175UnipolarP6005KP14ACheckOrder
5KP14CA145000219.815.617.223.252175BipolarP6005KP14CACheckOrder
5KP150A15050002116718524352175UnipolarP6005KP150ACheckOrder
5KP150CA15050002116718524352175BipolarP6005KP150CACheckOrder
5KP15A15500020916.718.524.452175UnipolarP6005KP15ACheckOrder
5KP15CA15500020916.718.524.452175BipolarP6005KP15CACheckOrder
5KP160A160500019.717819725952175UnipolarP6005KP160ACheckOrder
5KP160CA160500019.717819725952175BipolarP6005KP160CACheckOrder
5KP16A165000196.217.819.72652175UnipolarP6005KP16ACheckOrder
5KP16CA165000196.217.819.72652175BipolarP6005KP16CACheckOrder
5KP170A170500018.518920927552175UnipolarP6005KP170ACheckOrder
5KP170CA170500018.518920927552175BipolarP6005KP170CACheckOrder
5KP17A175000184.818.920.927.652175UnipolarP6005KP17ACheckOrder
5KP17CA175000184.818.920.927.652175BipolarP6005KP17CACheckOrder
5KP180A180500017.520022129252175UnipolarP6005KP180ACheckOrder
5KP180CA180500017.520022129252175BipolarP6005KP180CACheckOrder
5KP18A185000174.72022.129.252175UnipolarP6005KP18ACheckOrder
5KP18CA185000174.72022.129.252175BipolarP6005KP18CACheckOrder
5KP190A190500016.521123331052175UnipolarP6005KP190ACheckOrder
5KP190CA190500016.521123331052175BipolarP6005KP190CACheckOrder
5KP200A200500015.5222246329.252175UnipolarP6005KP200ACheckOrder
5KP200CA200500015.5222246329.252175BipolarP6005KP200CACheckOrder
5KP20A205000157.422.224.532.452175UnipolarP6005KP20ACheckOrder
5KP20CA205000157.422.224.532.452175BipolarP6005KP20CACheckOrder
5KP210A210500014.6233258349.552175UnipolarP6005KP210ACheckOrder
5KP210CA210500014.6233258349.552175BipolarP6005KP210CACheckOrder
5KP220A220500013.7244270371.152175UnipolarP6005KP220ACheckOrder
5KP220CA220500013.7244270371.152175BipolarP6005KP220CACheckOrder
5KP22A225000143.72426.935.552175UnipolarP6005KP22ACheckOrder
5KP22CA225000143.72426.935.552175BipolarP6005KP22CACheckOrder
5KP24A245000131.126.729.538.952175UnipolarP6005KP24ACheckOrder
5KP24CA245000131.126.729.538.952175BipolarP6005KP24CACheckOrder
5KP250A25050001227730642552175UnipolarP6005KP250ACheckOrder
5KP250CA25050001227730642552175BipolarP6005KP250CACheckOrder
5KP26A265000121.128.931.942.152175UnipolarP6005KP26ACheckOrder
5KP26CA265000121.128.931.942.152175BipolarP6005KP26CACheckOrder
5KP28A285000112.331.134.445.452175UnipolarP6005KP28ACheckOrder
5KP28CA285000112.331.134.445.452175BipolarP6005KP28CACheckOrder
5KP300A300500010.233537350352175UnipolarP6005KP300ACheckOrder
5KP300CA300500010.233537350352175UnipolarP6005KP300CACheckOrder
5KP30A305000105.433.336.848.452175UnipolarP6005KP30ACheckOrder
5KP30CA305000105.433.336.848.452175BipolarP6005KP30CACheckOrder
5KP33A33500095.736.740.653.352175UnipolarP6005KP33ACheckOrder
5KP33CA33500095.736.740.653.352175BipolarP6005KP33CACheckOrder
5KP350A35050008.739143358552175UnipolarP6005KP350ACheckOrder
5KP350CA35050008.739143358552175BipolarP6005KP350CACheckOrder
5KP36A36500087.84044.258.152175UnipolarP6005KP36ACheckOrder
5KP36CA36500087.84044.258.152175BipolarP6005KP36CACheckOrder
5KP40A40500079.144.449.164.552175UnipolarP6005KP40ACheckOrder
5KP40CA40500079.144.449.164.552175BipolarP6005KP40CACheckOrder
5KP43A43500073.547.852.869.452175UnipolarP6005KP43ACheckOrder
5KP43CA43500073.547.852.869.452175BipolarP6005KP43CACheckOrder
5KP45A45500070.25055.372.752175UnipolarP6005KP45ACheckOrder
5KP45CA45500070.25055.372.752175BipolarP6005KP45CACheckOrder
5KP48A48500065.953.358.977.452175UnipolarP6005KP48ACheckOrder
5KP48CA48500065.953.358.977.452175BipolarP6005KP48CACheckOrder
5KP5.0A55000554.36.479.2505000175UnipolarP6005KP5.0ACheckOrder
5KP5.0CA55000554.36.479.2505000175BipolarP6005KP5.0CACheckOrder
5KP51A51500061.956.762.782.452175UnipolarP6005KP51ACheckOrder
5KP51CA51500061.956.762.782.452175BipolarP6005KP51CACheckOrder
5KP54A54500058.66066.387.152175UnipolarP6005KP54ACheckOrder
5KP54CA54500058.66066.387.152175BipolarP6005KP54CACheckOrder
5KP58A58500054.564.471.293.652175UnipolarP6005KP58ACheckOrder
5KP58CA58500054.564.471.293.652175BipolarP6005KP58CACheckOrder
5KP6.0A65000495.16.677.3710.3505000175UnipolarP6005KP6.0ACheckOrder
5KP6.0CA65000495.16.677.3710.3505000175BipolarP6005KP6.0CACheckOrder
5KP6.5A6.55000455.47.227.9811.2502000175UnipolarP6005KP6.5ACheckOrder
5KP6.5CA6.55000455.47.227.9811.2502000175BipolarP6005KP6.5CACheckOrder
5KP60A60500052.766.773.796.852175UnipolarP6005KP60ACheckOrder
5KP60CA60500052.766.773.796.852175BipolarP6005KP60CACheckOrder
5KP64A64500049.571.178.610352175UnipolarP6005KP64ACheckOrder
5KP64CA64500049.571.178.610352175BipolarP6005KP64CACheckOrder
5KP7.0A750004257.788.612501000175UnipolarP6005KP7.0ACheckOrder
5KP7.0CA750004257.788.612501000175BipolarP6005KP7.0CACheckOrder
5KP7.5A7.55000395.38.339.2112.95250175UnipolarP6005KP7.5ACheckOrder
5KP7.5CA7.55000395.38.339.2112.95250175BipolarP6005KP7.5CACheckOrder
5KP70A70500045.177.88611352175UnipolarP6005KP70ACheckOrder
5KP70CA70500045.177.88611352175BipolarP6005KP70CACheckOrder
5KP75A75500042.183.392.112152175UnipolarP6005KP75ACheckOrder
5KP75CA75500042.183.392.112152175BipolarP6005KP75CACheckOrder
5KP78A78500040.586.795.812652175UnipolarP6005KP78ACheckOrder
5KP78CA78500040.586.795.812652175BipolarP6005KP78CACheckOrder
5KP8.0A850003758.899.8313.65150175UnipolarP6005KP8.0ACheckOrder
5KP8.0CA850003758.899.8313.65150175BipolarP6005KP8.0CACheckOrder
5KP8.5A8.55000354.29.4410.414.4550175UnipolarP6005KP8.5ACheckOrder
5KP8.5CA8.55000354.29.4410.414.4550175BipolarP6005KP8.5CACheckOrder
5KP85A85500037.294.410413752175UnipolarP6005KP85ACheckOrder
5KP85CA85500037.294.410413752175BipolarP6005KP85CACheckOrder
5KP9.0A95000331.21011.115.4520175UnipolarP6005KP9.0ACheckOrder
5KP9.0CA95000331.21011.115.4520175BipolarP6005KP9.0CACheckOrder
5KP90A90500034.910011114652175UnipolarP6005KP90ACheckOrder
5KP90CA90500034.910011114652175BipolarP6005KP90CACheckOrder
5KP10
Obsolete: 2020 -12-16
Replaced By: 5KP10A
10500029510.5312.8717.85515175UnipolarP6005KP10
5KP100
Obsolete: 2020 -12-16
Replaced By: 5KP100A
100500030.9104.85128.15170.152175UnipolarP6005KP100
5KP100C
Obsolete: 2020 -12-16
Replaced By: 5KP100CA
100500030.9104.85128.15170.152175BipolarP6005KP100C
5KP10C
Obsolete: 2020 -12-16
Replaced By: 5KP10CA
10500029510.5312.8717.85515175BipolarP6005KP10C
5KP11
Obsolete: 2020 -12-16
Replaced By: 5KP11A
11500027511.56514.13519.1152175UnipolarP6005KP11
5KP110
Obsolete: 2020 -12-16
Replaced By: 5KP110A
110500028.3115.65141.35185.8552175UnipolarP6005KP110
5KP110C
Obsolete: 2020 -12-16
Replaced By: 5KP110CA
110500028.3115.65141.35185.8552175BipolarP6005KP110C
5KP11C
Obsolete: 2020 -12-16
Replaced By: 5KP11CA
11500027511.56514.13519.1152175BipolarP6005KP11C
5KP12
Obsolete: 2020 -12-16
Replaced By: 5KP12A
12500025212.615.420.89552175UnipolarP6005KP12
5KP120
Obsolete: 2020 -12-16
Replaced By: 5KP120A
120500026126154202.6552175UnipolarP6005KP120
5KP120C
Obsolete: 2020 -12-16
Replaced By: 5KP120CA
120500026126154202.6552175BipolarP6005KP120C
5KP12C
Obsolete: 2020 -12-16
Replaced By: 5KP12CA
12500025212.615.420.89552175BipolarP6005KP12C
5KP13
Obsolete: 2020 -12-16
Replaced By: 5KP13A
13500023313.63516.66522.57552175UnipolarP6005KP13
5KP130
Obsolete: 2020 -12-16
Replaced By: 5KP130A
130500024136.35166.65219.4552175UnipolarP6005KP130
5KP130C
Obsolete: 2020 -12-16
Replaced By: 5KP130CA
130500024136.35166.65219.4552175BipolarP6005KP130C
5KP13C
Obsolete: 2020 -12-16
Replaced By: 5KP13CA
13500023313.63516.66522.57552175BipolarP6005KP13C
5KP14
Obsolete: 2020 -12-16
Replaced By: 5KP14A
14500021614.7618.0424.3652175UnipolarP6005KP14
5KP14C
Obsolete: 2020 -12-16
Replaced By: 5KP14CA
14500021614.7618.0424.3652175BipolarP6005KP14C
5KP15
Obsolete: 2020 -12-16
Replaced By: 5KP15A
15500020515.8419.3625.6252175UnipolarP6005KP15
5KP150
Obsolete: 2020 -12-16
Replaced By: 5KP150A
150500020.6158.4193.6255.1552175UnipolarP6005KP150
5KP150C
Obsolete: 2020 -12-16
Replaced By: 5KP150CA
150500020.6158.4193.6255.1552175BipolarP6005KP150C
5KP15C
Obsolete: 2020 -12-16
Replaced By: 5KP15CA
15500020515.8419.3625.6252175BipolarP6005KP15C
5KP16
Obsolete: 2020 -12-16
Replaced By: 5KP16A
16500019316.87520.62527.352175UnipolarP6005KP16
5KP160
Obsolete: 2020 -12-16
Replaced By: 5KP160A
160500019.3168.75206.25271.9552175UnipolarP6005KP160
5KP160C
Obsolete: 2020 -12-16
Replaced By: 5KP160CA
160500019.3168.75206.25271.9552175BipolarP6005KP160C
5KP16C
Obsolete: 2020 -12-16
Replaced By: 5KP16CA
16500019316.87520.62527.352175BipolarP6005KP16C
5KP17
Obsolete: 2020 -12-16
Replaced By: 5KP17A
17500018117.9121.8928.9852175UnipolarP6005KP17
5KP170
Obsolete: 2020 -12-16
Replaced By: 5KP170A
170500018.2179.1218.9288.7552175UnipolarP6005KP170
5KP170C
Obsolete: 2020 -12-16
Replaced By: 5KP170CA
170500018.2179.1218.9288.7552175BipolarP6005KP170C
5KP17C
Obsolete: 2020 -12-16
Replaced By: 5KP17CA
17500018117.9121.8928.9852175BipolarP6005KP17C
5KP18
Obsolete: 2020 -12-16
Replaced By: 5KP18A
18500017218.94523.15530.6652175UnipolarP6005KP18
5KP180
Obsolete: 2020 -12-16
Replaced By: 5KP180A
180500017.6189.45231.55306.652175UnipolarP6005KP180
5KP180C
Obsolete: 2020 -12-16
Replaced By: 5KP180CA
180500017.6189.45231.55306.652175BipolarP6005KP180C
5KP18C
Obsolete: 2020 -12-16
Replaced By: 5KP18CA
18500017218.94523.15530.6652175BipolarP6005KP18C
5KP190
Obsolete: 2020 -12-16
Replaced By: 5KP190A
19050009.7199.8244.2325.552175UnipolarP6005KP190
5KP190C
Obsolete: 2020 -12-16
Replaced By: 5KP190CA
19050009.7199.8244.2325.552175BipolarP6005KP190C
5KP20
Obsolete: 2020 -12-16
Replaced By: 5KP20A
20500015421.01525.68534.0252175UnipolarP6005KP20
5KP200
Obsolete: 2020 -12-16
Replaced By: 5KP200A
20050009.1210.6257.4345.6652175UnipolarP6005KP200
5KP200C
Obsolete: 2020 -12-16
Replaced By: 5KP200CA
20050009.1210.6257.4345.6652175BipolarP6005KP200C
5KP20C
Obsolete: 2020 -12-16
Replaced By: 5KP20CA
20500015421.01525.68534.0252175BipolarP6005KP20C
5KP210
Obsolete: 2020 -12-16
Replaced By: 5KP210A
21050008.6220.95270.05366.97552175UnipolarP6005KP210
5KP210C
Obsolete: 2020 -12-16
Replaced By: 5KP210CA
21050008.6220.95270.05366.97552175BipolarP6005KP210C
5KP22
Obsolete: 2020 -12-16
Replaced By: 5KP22A
22500014122.90527.99537.27552175UnipolarP6005KP22
5KP220
Obsolete: 2020 -12-16
Replaced By: 5KP220A
22050008.1231.3282.7389.65552175UnipolarP6005KP220
5KP220C
Obsolete: 2020 -12-16
Replaced By: 5KP220CA
22050008.1231.3282.7389.65552175BipolarP6005KP220C
5KP22C
Obsolete: 2020 -12-16
Replaced By: 5KP22CA
22500014122.90527.99537.27552175BipolarP6005KP22C
5KP24
Obsolete: 2020 -12-16
Replaced By: 5KP24A
24500012925.2930.9140.84552175UnipolarP6005KP24
5KP24C
Obsolete: 2020 -12-16
Replaced By: 5KP24CA
24500012925.2930.9140.84552175BipolarP6005KP24C
5KP250
Obsolete: 2020 -12-16
Replaced By: 5KP250A
250500010.9277340469.852175UnipolarP6005KP250
5KP250C
Obsolete: 2020 -12-16
Replaced By: 5KP250CA
250500010.9277340469.852175BipolarP6005KP250C
5KP26
Obsolete: 2020 -12-16
Replaced By: 5KP26A
26500011927.3633.4444.20552175UnipolarP6005KP26
5KP26C
Obsolete: 2020 -12-16
Replaced By: 5KP26CA
26500011927.3633.4444.20552175BipolarP6005KP26C
5KP28
Obsolete: 2020 -12-16
Replaced By: 5KP28A
28500011029.47536.02547.6752175UnipolarP6005KP28
5KP28C
Obsolete: 2020 -12-16
Replaced By: 5KP28CA
28500011029.47536.02547.6752175BipolarP6005KP28C
5KP30
Obsolete: 2020 -12-16
Replaced By: 5KP30A
30500010331.54538.55550.8252175UnipolarP6005KP30
5KP30C
Obsolete: 2020 -12-16
Replaced By: 5KP30CA
30500010331.54538.55550.8252175BipolarP6005KP30C
5KP33
Obsolete: 2020 -12-16
Replaced By: 5KP33A
33500093.934.78542.51555.96552175UnipolarP6005KP33
5KP33C
Obsolete: 2020 -12-16
Replaced By: 5KP33CA
33500093.934.78542.51555.96552175BipolarP6005KP33C
5KP36
Obsolete: 2020 -12-16
Replaced By: 5KP36A
36500086.137.8946.3161.00552175UnipolarP6005KP36
5KP36C
Obsolete: 2020 -12-16
Replaced By: 5KP36CA
36500086.137.8946.3161.00552175BipolarP6005KP36C
5KP40
Obsolete: 2020 -12-16
Replaced By: 5KP40A
40500077.642.07551.42567.72552175UnipolarP6005KP40
5KP40C
Obsolete: 2020 -12-16
Replaced By: 5KP40CA
40500077.642.07551.42567.72552175BipolarP6005KP40C
5KP43
Obsolete: 2020 -12-16
Replaced By: 5KP43A
43500072.145.2755.3372.8752175UnipolarP6005KP43
5KP43C
Obsolete: 2020 -12-16
Replaced By: 5KP43CA
43500072.145.2755.3372.8752175BipolarP6005KP43C
5KP45
Obsolete: 2020 -12-16
Replaced By: 5KP45A
45500068.847.38557.91576.33552175UnipolarP6005KP45
5KP45C
Obsolete: 2020 -12-16
Replaced By: 5KP45CA
45500068.847.38557.91576.33552175BipolarP6005KP45C
5KP48
Obsolete: 2020 -12-16
Replaced By: 5KP48A
48500064.750.4961.7181.2752175UnipolarP6005KP48
5KP48C
Obsolete: 2020 -12-16
Replaced By: 5KP48CA
48500064.750.4961.7181.2752175BipolarP6005KP48C
5KP5.0
Obsolete: 2020 -12-16
Replaced By: 5KP5.0A
550005446.037.379.66505000175UnipolarP6005KP5.0
5KP5.0C
Obsolete: 2020 -12-16
Replaced By: 5KP5.0CA
550005446.037.379.66505000175BipolarP6005KP5.0C
5KP51
Obsolete: 2020 -12-16
Replaced By: 5KP51A
51500060.753.7365.6786.5252175UnipolarP6005KP51
5KP51C
Obsolete: 2020 -12-16
Replaced By: 5KP51CA
51500060.753.7365.6786.5252175BipolarP6005KP51C
5KP54
Obsolete: 2020 -12-16
Replaced By: 5KP54A
54500057.556.83569.46591.45552175UnipolarP6005KP54
5KP54C
Obsolete: 2020 -12-16
Replaced By: 5KP54CA
54500057.556.83569.46591.45552175BipolarP6005KP54C
5KP58
Obsolete: 2020 -12-16
Replaced By: 5KP58A
58500053.561.0274.5898.2852175UnipolarP6005KP58
5KP58C
Obsolete: 2020 -12-16
Replaced By: 5KP58CA
58500053.561.0274.5898.2852175BipolarP6005KP58C
5KP6.0
Obsolete: 2020 -12-16
Replaced By: 5KP6.0A
650004866.3187.72210.815505000175UnipolarP6005KP6.0
5KP6.0C
Obsolete: 2020 -12-16
Replaced By: 5KP6.0CA
650004866.3187.72210.815505000175BipolarP6005KP6.0C
5KP6.5
Obsolete: 2020 -12-16
Replaced By: 5KP6.5A
6.550004476.848.3611.76502000175UnipolarP6005KP6.5
5KP6.5C
Obsolete: 2020 -12-16
Replaced By: 5KP6.5CA
6.550004476.848.3611.76502000175BipolarP6005KP6.5C
5KP60
Obsolete: 2020 -12-16
Replaced By: 5KP60A
60500051.763.1877.22101.6452175UnipolarP6005KP60
5KP60C
Obsolete: 2020 -12-16
Replaced By: 5KP60CA
60500051.763.1877.22101.6452175BipolarP6005KP60C
5KP64
Obsolete: 2020 -12-16
Replaced By: 5KP64A
64500048.667.36582.335108.1552175UnipolarP6005KP64
5KP64C
Obsolete: 2020 -12-16
Replaced By: 5KP64CA
64500048.667.36582.335108.1552175BipolarP6005KP64C
5KP7.0
Obsolete: 2020 -12-16
Replaced By: 5KP7.0A
750004177.3719.00912.6501000175UnipolarP6005KP7.0
5KP7.0C
Obsolete: 2020 -12-16
Replaced By: 5KP7.0CA
750004177.3719.00912.6501000175BipolarP6005KP7.0C
5KP7.5
Obsolete: 2020 -12-16
Replaced By: 5KP7.5A
7.550003887.8939.64713.5455250175UnipolarP6005KP7.5
5KP7.5C
Obsolete: 2020 -12-16
Replaced By: 5KP7.5CA
7.550003887.8939.64713.5455250175BipolarP6005KP7.5C
5KP70
Obsolete: 2020 -12-16
Replaced By: 5KP70A
70500044.373.7190.09118.6552175UnipolarP6005KP70
5KP70C
Obsolete: 2020 -12-16
Replaced By: 5KP70CA
70500044.373.7190.09118.6552175BipolarP6005KP70C
5KP75
Obsolete: 2020 -12-16
Replaced By: 5KP75A
75500041.478.9396.47127.0552175UnipolarP6005KP75
5KP75C
Obsolete: 2020 -12-16
Replaced By: 5KP75CA
75500041.478.9396.47127.0552175BipolarP6005KP75C
5KP78
Obsolete: 2020 -12-16
Replaced By: 5KP78A
78500039.782.125100.375132.352175UnipolarP6005KP78
5KP78C
Obsolete: 2020 -12-16
Replaced By: 5KP78CA
78500039.782.125100.375132.352175BipolarP6005KP78C
5KP8.0
Obsolete: 2020 -12-16
Replaced By: 5KP8.0A
850003688.42410.29614.285150175UnipolarP6005KP8.0
5KP8.0C
Obsolete: 2020 -12-16
Replaced By: 5KP8.0CA
850003688.42410.29614.285150175BipolarP6005KP8.0C
5KP8.5
Obsolete: 2020 -12-16
Replaced By: 5KP8.5A
8.550003488.92810.91215.12550175UnipolarP6005KP8.5
5KP8.5C
Obsolete: 2020 -12-16
Replaced By: 5KP8.5CA
8.550003488.92810.91215.12550175BipolarP6005KP8.5C
5KP85
Obsolete: 2020 -12-16
Replaced By: 5KP85A
85500036.589.28109.12143.8552175UnipolarP6005KP85
5KP85C
Obsolete: 2020 -12-16
Replaced By: 5KP85CA
85500036.589.28109.12143.8552175BipolarP6005KP85C
5KP9.0
Obsolete: 2020 -12-16
Replaced By: 5KP9.0A
950003259.49511.60516.17520175UnipolarP6005KP9.0
5KP9.0C
Obsolete: 2020 -12-16
Replaced By: 5KP9.0CA
950003259.49511.60516.17520175BipolarP6005KP9.0C
5KP90
Obsolete: 2020 -12-16
Replaced By: 5KP90A
90500034.394.95116.05153.352175UnipolarP6005KP90
5KP90C
Obsolete: 2020 -12-16
Replaced By: 5KP90CA
90500034.394.95116.05153.352175BipolarP6005KP90C
Catalog # Certificates
Sorting icon
5KP10 URicon
5KP100 URicon
5KP100A URicon
5KP100C URicon
5KP100CA URicon
5KP10A URicon
5KP10C URicon
5KP10CA URicon
5KP11 URicon
5KP110 URicon
5KP110A URicon
5KP110C URicon
5KP110CA URicon
5KP11A URicon
5KP11C URicon
5KP11CA URicon
5KP12 URicon
5KP120 URicon
5KP120A URicon
5KP120C URicon
5KP120CA URicon
5KP12A URicon
5KP12C URicon
5KP12CA URicon
5KP13 URicon
5KP130 URicon
5KP130A URicon
5KP130C URicon
5KP130CA URicon
5KP13A URicon
5KP13C URicon
5KP13CA URicon
5KP14 URicon
5KP14A URicon
5KP14C URicon
5KP14CA URicon
5KP15 URicon
5KP150 URicon
5KP150A URicon
5KP150C URicon
5KP150CA URicon
5KP15A URicon
5KP15C URicon
5KP15CA URicon
5KP16 URicon
5KP160 URicon
5KP160A URicon
5KP160C URicon
5KP160CA URicon
5KP16A URicon
5KP16C URicon
5KP16CA URicon
5KP17 URicon
5KP170 URicon
5KP170A URicon
5KP170C URicon
5KP170CA URicon
5KP17A URicon
5KP17C URicon
5KP17CA URicon
5KP18 URicon
5KP180 URicon
5KP180A URicon
5KP180C URicon
5KP180CA URicon
5KP18A URicon
5KP18C URicon
5KP18CA URicon
5KP190 URicon
5KP190A URicon
5KP190C URicon
5KP190CA URicon
5KP20 URicon
5KP200 URicon
5KP200A URicon
5KP200C URicon
5KP200CA URicon
5KP20A URicon
5KP20C URicon
5KP20CA URicon
5KP210 URicon
5KP210A URicon
5KP210C URicon
5KP210CA URicon
5KP22 URicon
5KP220 URicon
5KP220A URicon
5KP220C URicon
5KP220CA URicon
5KP22A URicon
5KP22C URicon
5KP22CA URicon
5KP24 URicon
5KP24A URicon
5KP24C URicon
5KP24CA URicon
5KP26 URicon
5KP26A URicon
5KP26C URicon
5KP26CA URicon
5KP28 URicon
5KP28A URicon
5KP28C URicon
5KP28CA URicon
5KP30 URicon
5KP30A URicon
5KP30C URicon
5KP30CA URicon
5KP33 URicon
5KP33A URicon
5KP33C URicon
5KP33CA URicon
5KP36 URicon
5KP36A URicon
5KP36C URicon
5KP36CA URicon
5KP40 URicon
5KP40A URicon
5KP40C URicon
5KP40CA URicon
5KP43 URicon
5KP43A URicon
5KP43C URicon
5KP43CA URicon
5KP45 URicon
5KP45A URicon
5KP45C URicon
5KP45CA URicon
5KP48 URicon
5KP48A URicon
5KP48C URicon
5KP48CA URicon
5KP5.0 URicon
5KP5.0A URicon
5KP5.0C URicon
5KP5.0CA URicon
5KP51 URicon
5KP51A URicon
5KP51C URicon
5KP51CA URicon
5KP54 URicon
5KP54A URicon
5KP54C URicon
5KP54CA URicon
5KP58 URicon
5KP58A URicon
5KP58C URicon
5KP58CA URicon
5KP6.0 URicon
5KP6.0A URicon
5KP6.0C URicon
5KP6.0CA URicon
5KP6.5 URicon
5KP6.5A URicon
5KP6.5C URicon
5KP6.5CA URicon
5KP60 URicon
5KP60A URicon
5KP60C URicon
5KP60CA URicon
5KP64 URicon
5KP64A URicon
5KP64C URicon
5KP64CA URicon
5KP7.0 URicon
5KP7.0A URicon
5KP7.0C URicon
5KP7.0CA URicon
5KP7.5 URicon
5KP7.5A URicon
5KP7.5C URicon
5KP7.5CA URicon
5KP70 URicon
5KP70A URicon
5KP70C URicon
5KP70CA URicon
5KP75 URicon
5KP75A URicon
5KP75C URicon
5KP75CA URicon
5KP78 URicon
5KP78A URicon
5KP78C URicon
5KP78CA URicon
5KP8.0 URicon
5KP8.0A URicon
5KP8.0C URicon
5KP8.0CA URicon
5KP8.5 URicon
5KP8.5A URicon
5KP8.5C URicon
5KP8.5CA URicon
5KP85 URicon
5KP85A URicon
5KP85C URicon
5KP85CA URicon
5KP9.0 URicon
5KP9.0A URicon
5KP9.0C URicon
5KP9.0CA URicon
5KP90 URicon
5KP90A URicon
5KP90C URicon
5KP90CA URicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
5KP10-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP10 TVS AXIAL HI-POWER - 5KP10 RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP100 TVS AXIAL HI-POWER - 5KP100 RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP100 Yes
5KP100-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP100A TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP100A REACH191_Declaration_with_Pb_5KP100A Yes
Contains
5KP100A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP100C TVS AXIAL HI-POWER - 5KP100C CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP100C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP100CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP100CA TVS AXIAL HI-POWER - 5KP100CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP100CA REACH191_Declaration_with_Pb_5KP100CA Yes
Contains
5KP10A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP10A TVS AXIAL HI-POWER - 5KP10A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP10C TVS AXIAL HI-POWER - 5KP10C CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP10C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP10CA-B TVS AXIAL HI-POWER - 5KP10CA CR BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP10CA TVS AXIAL HI-POWER - 5KP10CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP10CA REACH201_Declaration_with_Pb_5KP10CA Yes
Contains IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP11 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP11-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP110-B TVS AXIAL HI-POWER - 5KP110 CR BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP110 TVS AXIAL HI-POWER - 5KP110 CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP110A TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP110C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP110C TVS AXIAL HI-POWER - 5KP110C CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP110CA TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP110CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP11A TVS AXIAL HI-POWER - 5KP11A CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP11A REACH205_Declaration_Contain-_5KP11A Yes
Contains IPC_5KP5.0CA-5KP43CA-_5KP5.0A-5KP170A_single_dice
5KP11A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP11C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP11C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP11CA-B TVS AXIAL HI-POWER - 5KP11CA CR BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP11CA TVS AXIAL HI-POWER - 5KP11CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP12 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP12-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP120 TVS AXIAL HI-POWER - 5KP120 RoHS No 09/07/2004 PbFree No Yes
5KP120-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP120A TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No Yes
5KP120A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP120C TVS AXIAL HI-POWER - 5KP120C CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP120C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP120CA TVS AXIAL HI-POWER - 5KP120CA RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP120CA Yes
IPC_5KP5.0CA-5KP43CA-_5KP5.0A-5KP170A_single_dice
5KP120CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP120CA-B Yes
5KP12A TVS AXIAL HI-POWER - 5KP12A CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP12A REACH219_Declaration_(Contain)_5KP12A Yes
Contains IPC_5KP5.0CA-5KP43CA-_5KP5.0A-5KP170A_single_dice
5KP12A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP12C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP12C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP12CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP12CA TVS AXIAL HI-POWER - 5KP12CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP12CA REACH201_Declaration_with_Pb_5KP12CA Yes
Contains
5KP13-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP13 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP130 TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No Yes
5KP130-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP130A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP130A TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP130C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP130C TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP130CA TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP130CA REACH_SVHC Declaration (Contain)_5KP130CA Yes
Contains IPC_5KP180A-5KP250A_5KP45CA_5KP220CA
5KP130CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP13A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP13A TVS AXIAL HI-POWER - 5KP13A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP13A Yes
5KP13C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP13C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP13CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP13CA TVS AXIAL HI-POWER - 5KP13CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP14-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP14 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP14A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP14A TVS AXIAL HI-POWER - 5KP14A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP14C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP14C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP14CA TVS AXIAL HI-POWER - 5KP14CA CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP14CA-B TVS AXIAL HI-POWER - 5KP14CA BULK RoHS No 09/07/2004 PbFree No Yes
5KP15-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP15 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP150 TVS AXIAL HI-POWER - 5KP150 CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP150-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP150A TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No Yes
5KP150A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP150C TVS AXIAL HI-POWER - 5KP150C CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP150C Yes
5KP150C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP150CA TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP150CA REACH201_Declaration_with_Pb_5KP150CA Yes
Contains
5KP150CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP15A TVS AXIAL HI-POWER - 5KP15A CR T&R RoHS No 09/07/2004 PbFree No Yes
IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP15A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP15C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP15C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP15CA-B TVS AXIAL HI-POWER - 5KP15CA CR BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP15CA TVS AXIAL HI-POWER - 5KP15CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP15CA REACH211_Declaration_Contain-_5KP15CA Yes
Contains IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP16 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP16-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP160-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP160 TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP160A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP160A TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP160C TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No Yes
5KP160C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP160CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP160CA TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP16A TVS AXIAL HI-POWER - 5KP16A CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP16A REACH191_Declaration_with_Pb_5KP16A Yes
Contains
5KP16A-B TVS AXIAL HI-POWER - 5KP16A CR BULK RoHS No 09/07/2004 PbFree No Yes
5KP16C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP16C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP16CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP16CA TVS AXIAL HI-POWER - 5KP16CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP17 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP17-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP170 TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No Yes
5KP170-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP170A TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No Yes
5KP170A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP170C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP170C TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP170CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP170CA TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP17A TVS AXIAL HI-POWER - 5KP17A CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP17A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP17C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP17C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP17CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP17CA TVS AXIAL HI-POWER - 5KP17CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP18-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP18 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP180 TVS AXIAL HI-POWER - 5KP180 CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP180-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP180A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP180A TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP180A REACH201_Declaration_with_Pb_5KP180A Yes
Contains IPC_5KP250CA-15KPA28A-15KPA280A-15KPA28CA-15KPA120CA-20KPA20A-20KPA40A-20KPA20CA-20KPA40CA
5KP180C TVS AXIAL HI-POWER - 5KP180C CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP180C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP180CA TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No Yes
5KP180CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP18A-B TVS AXIAL HI-POWER - 5KP18A CR BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP18A TVS AXIAL HI-POWER - 5KP18A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP18A Yes
5KP18C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP18C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP18CA TVS AXIAL HI-POWER - 5KP18CA CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP18CA Yes
IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP18CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP18CA-B REACH_SVHC Declaration (Contain)_5KP18CA Yes
Contains
5KP190-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP190 TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP190A TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No Yes
5KP190A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP190C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP190C TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP190CA TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No Yes
5KP190CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP20-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP20 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP200-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP200 TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP200A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP200A TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP200C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP200C TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP200CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP200CA TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP20A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP20A TVS AXIAL HI-POWER - 5KP20A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP20A REACH211_Declaration_Contain-_5KP20A Yes
Contains
5KP20C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP20C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP20CA-B TVS AXIAL HI-POWER - 5KP20CA CR BULK RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP20CA-B REACH191_Declaration_with_Pb_5KP20CA-B Yes
Contains
5KP20CA TVS AXIAL HI-POWER - 5KP20CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP210 TVS DIODE AXIAL LEAD T&R RoHS No 09/07/2004 PbFree No Yes
5KP210-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP210A TVS DIODE AXIAL LEAD T&R RoHS No 09/07/2004 PbFree No Yes
5KP210A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP210C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP210C TVS DIODE AXIAL LEAD T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP210CA TVS DIODE AXIAL LEAD T&R RoHS No 09/07/2004 PbFree No Yes
5KP210CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP22-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP22 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP220 TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No Yes
5KP220-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP220A TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No Yes
5KP220A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP220C TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No Yes
5KP220C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP220CA TVS Diode Axial Lead T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP220CA REACH219_Declaration_(Contain)_5KP220CA Yes
Contains
5KP220CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP220CA-B REACH219_Declaration_(Contain)_5KP220CA-B Yes
Contains
5KP22A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP22A TVS AXIAL HI-POWER - 5KP22A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP22C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP22C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP22CA TVS AXIAL HI-POWER - 5KP22CA CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP22CA REACH211_Declaration_(Contain)_5KP22CA Yes
Contains IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP22CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP24-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP24 TVS AXIAL HI-POWER - 5KP24 CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP24A TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP24A REACH_SVHC Declaration (Contain)_5KP24A Yes
Contains
5KP24A-B TVS AXIAL HI-POWER - 5KP24A CR BULK RoHS No 09/07/2004 PbFree No Yes
5KP24C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP24C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP24CA-B TVS AXIAL HI-POWER - 5KP24CA CR BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP24CA TVS AXIAL HI-POWER - 5KP24CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP24CA REACH209_Declaration_Contain-_5KP24CA Yes
Contains
5KP250 TVS AXIAL HI-POWER - T&R RoHS No 09/07/2004 PbFree No 07/17/2012 Yes
5KP250-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/17/2012 Yes
5KP250A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP250A TVS AXIAL HI-POWER - T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP250C TVS AXIAL HI-POWER - T&R RoHS No 09/07/2004 PbFree No 07/17/2012 Yes
5KP250C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/17/2012 Yes
5KP250CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP250CA TVS AXIAL HI-POWER - T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP250CA REACH201_Declaration_with_Pb_5KP250CA Yes
Contains IPC_5KP250CA-15KPA28A-15KPA280A-15KPA28CA-15KPA120CA-20KPA20A-20KPA40A-20KPA20CA-20KPA40CA
5KP26 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP26-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP26A-B TVS AXIAL HI-POWER - 5KP26A CR BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP26A TVS AXIAL HI-POWER - 5KP26A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP26C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP26C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP26CA-B TVS AXIAL HI-POWER - 5KP26CA CR BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP26CA TVS AXIAL HI-POWER - 5KP26CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP26CA Yes
IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP28 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP28-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP28A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP28A TVS AXIAL HI-POWER - 5KP28A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP28A REACH219_Declaration_(Contain)_5KP28A Yes
Contains IPC_5KP5.0CA-5KP43CA-_5KP5.0A-5KP170A_single_dice.pd
5KP28C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP28C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP28CA TVS AXIAL HI-POWER - 5KP28CA CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP28CA REACH201_Declaration_with_Pb_5KP28CA Yes
Contains IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP28CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP30 TVS AXIAL HI-POWER - 5KP30 CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP30-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP30A TVS AXIAL HI-POWER - 5KP30A CR T&R RoHS No 09/07/2004 PbFree No REACH197_Declaration_with_Pb_5KP30A Yes
Contains
5KP30A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No REACH209_Declaration_Contain-_5KP30A-B Yes
Contains IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP30C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP30C TVS AXIAL HI-POWER - 5KP30C CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP30CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP30CA TVS AXIAL HI-POWER - 5KP30CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP30CA REACH_SVHC Declaration (Contain)_5KP30CA Yes
Contains IPC_5KP5.0CA-5KP43CA-_5KP5.0A-5KP170A_single_dice
5KP33-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP33 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP33A TVS AXIAL HI-POWER - 5KP33A CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP33A REACH209_Declaration_Contain-_5KP33A Yes
Contains IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP33A-B TVS AXIAL HI-POWER - 5KP33A CR BULK RoHS No 09/07/2004 PbFree No Yes
5KP33C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP33C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP33CA TVS AXIAL HI-POWER - 5KP33CA CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP33CA REACH_SVHC Declaration (Contain)_5KP33CA Yes
Contains IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP33CA-B TVS AXIAL HI-POWER - 5KP33CA CR BULK RoHS No 09/07/2004 PbFree No Yes
5KP36-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP36 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP36A TVS AXIAL HI-POWER - 5KP36A CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP36A REACH211_Declaration_Contain-_5KP36A Yes
Contains IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP36A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP36C TVS AXIAL HI-POWER - 5KP36C CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP36C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP36CA TVS AXIAL HI-POWER - 5KP36CA CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP36CA REACH_SVHC Declaration (Contain)_5KP36CA Yes
Contains IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP36CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP36CA-B REACH209_Declaration_Contain-_5KP36CA-B Yes
Contains
5KP40 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP40-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP40A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP40A-B REACH209_Declaration_Contain-_5KP40A-B Yes
Contains IPC_5KP5.0CA-5KP43CA-_5KP5.0A-5KP170A_single_dice
5KP40A TVS AXIAL HI-POWER - 5KP40A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP40A REACH191_Declaration_with_Pb_5KP40A Yes
Contains IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP40C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP40C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP40CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP40CA TVS AXIAL HI-POWER - 5KP40CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP40CA REACH205_Declaration_with_Pb_5KP40CA Yes
Contains IPC_5KP5.0CA-5KP43CA-_5KP5.0A-5KP170A_single_dice
5KP43-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP43 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP43A TVS AXIAL HI-POWER - 5KP43A CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP43A REACH191_Declaration_with_Pb_5KP43A Yes
Contains IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP43A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP43C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP43C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP43CA TVS AXIAL HI-POWER - 5KP43CA CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP43CA REACH201_Declaration_with_Pb_5KP43CA Yes
Contains
5KP43CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP45 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP45-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP45A TVS AXIAL HI-POWER - 5KP45A CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP45A REACH201_Declaration_with_Pb_5KP45A Yes
Contains IPC_5KP5.0CA-5KP43CA-_5KP5.0A-5KP170A_single_dice
5KP45A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP45C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP45C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP45CA TVS AXIAL HI-POWER - 5KP45CA CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP45CA-B TVS AXIAL HI-POWER - 5KP45CA CR BULK RoHS No 09/07/2004 PbFree No Yes
5KP48 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP48-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP48A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP48A TVS AXIAL HI-POWER - 5KP48A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP48A REACH211_Declaration_Contain-_5KP48A Yes
Contains
5KP48C TVS AXIAL HI-POWER - 5KP48C CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP48C-B TVS AXIAL HI-POWER - 5KP48C CR BULK RoHS No 09/07/2004 PbFree No Yes
5KP48CA TVS AXIAL HI-POWER - 5KP48CA CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP48CA REACH201_Declaration_with_Pb_5KP48CA Yes
Contains
5KP48CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP48CA-B REACH201_Declaration_with_Pb_5KP48CA-B Yes
Contains
5KP5.0-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP5.0 TVS AXIAL HI-POWER - 5KP5.0 CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP5.0A-B TVS AXIAL HI-POWER - 5KP5.0A CR BULK RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP5.0A-B REACH197_Declaration_with_Pb_5KP5.0A-B Yes
Contains
5KP5.0A TVS AXIAL HI-POWER - 5KP5.0A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP5.0A REACH211_Declaration_Contain-_5KP5.0A Yes
Contains
5KP5.0C TVS AXIAL HI-POWER - 5KP5.0C CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP5.0C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP5.0CA TVS AXIAL HI-POWER - 5KP5.0CA RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP5.0CA REACH191_Declaration_with_Pb_5KP5.0CA Yes
Contains IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP5.0CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP51-B TVS AXIAL HI-POWER - 5KP51 CR BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP51 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP51 REACH201_Declaration_5KP51 Yes
Does not Contain
5KP51A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP51A TVS AXIAL HI-POWER - 5KP51A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP51C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP51C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP51CA TVS AXIAL HI-POWER - 5KP51CA CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP51CA-B TVS AXIAL HI-POWER - 5KP51CA BULK RoHS No 09/07/2004 PbFree No Yes
5KP54 TVS AXIAL HI-POWER - 5KP54 RoHS No 09/07/2004 PbFree No Yes
5KP54-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP54A TVS AXIAL HI-POWER - 5KP54A CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP54A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP54A-B Yes
IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP54C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP54C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP54CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP54CA TVS AXIAL HI-POWER - 5KP54CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP54CA Yes
5KP58-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP58 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP58A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP58A TVS AXIAL HI-POWER - 5KP58A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP58A REACH209_Declaration_Contain-_5KP58A Yes
Contains IPC_5KP5.0CA-5KP43CA-_5KP5.0A-5KP170A_single_dice
5KP58C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP58C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP58CA TVS AXIAL HI-POWER - 5KP58CA CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP58CA REACH_SVHC Declaration (Contain)_5KP58CA Yes
Contains
5KP58CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP58CA-B Yes
5KP6.0-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP6.0 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP6.0A TVS AXIAL HI-POWER - 5KP6.0A CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP6.0A REACH219_Declaration_(Contain)_5KP6.0A Yes
Contains
5KP6.0A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP6.0C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP6.0C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP6.0CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP6.0CA TVS AXIAL HI-POWER - 5KP6.0CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP6.5-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP6.5 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP6.5A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP6.5A TVS AXIAL HI-POWER - 5KP6.5A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP6.5C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP6.5C TVS AXIAL HI-POWER - 5KP6.5C CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP6.5CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP6.5CA TVS AXIAL HI-POWER - 5KP6.5CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP60 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP60-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP60A TVS AXIAL HI-POWER - 5KP60A CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP60A Yes
IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP60A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP60C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP60C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP60CA-B TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP60CA TVS AXIAL HI-POWER - 5KP60CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP60CA REACH209_Declaration_Contain-_5KP60CA Yes
Contains
5KP64 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP64-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP64A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP64A TVS AXIAL HI-POWER - 5KP64A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP64C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP64C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP64CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP64CA TVS AXIAL HI-POWER - 5KP64CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP64CA REACH209_Declaration_Contain-_5KP64CA Yes
Contains IPC_5KP180A-5KP250A_5KP45CA_5KP220CA
5KP7.0 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP7.0-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP7.0A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP7.0A TVS AXIAL HI-POWER - 5KP7.0A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP7.0C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP7.0C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP7.0CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP7.0CA TVS AXIAL HI-POWER - 5KP7.0CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP7.5 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP7.5-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP7.5A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP7.5A TVS AXIAL HI-POWER - 5KP7.5A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP7.5C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP7.5C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP7.5CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP7.5CA TVS AXIAL HI-POWER - 5KP7.5CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP70 TVS AXIAL HI-POWER - 5KP70 RoHS No 09/07/2004 PbFree No Yes
5KP70-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP70A-B TVS AXIAL HI-POWER - 5KP70A CR BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP70A TVS AXIAL HI-POWER - 5KP70A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP70A REACH209_Declaration_Contain-_5KP70A Yes
Contains IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP70C TVS AXIAL HI-POWER - 5KP70C RoHS No 09/07/2004 PbFree No Yes
5KP70C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP70CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP70CA TVS AXIAL HI-POWER - 5KP70CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP75-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP75 TVS AXIAL HI-POWER - 5KP75 CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP75A TVS AXIAL HI-POWER - 5KP75A CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP75A REACH181_Declaration_5KP75A Yes
Does not Contain IPC_5KP5.0CA-5KP43CA-_5KP5.0A-5KP170A_single_dice
5KP75A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP75C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP75C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP75CA TVS AXIAL HI-POWER - 5KP75CA CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP75CA REACH191_Declaration_with_Pb_5KP75CA Yes
Contains IPC_5KP5.0CA~5KP43CA-_5KP5.0A~5KP170A_single_dice
5KP75CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP78-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP78 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP78A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP78A TVS AXIAL HI-POWER - 5KP78A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP78C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP78C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP78CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP78CA TVS AXIAL HI-POWER - 5KP78CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP8.0 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP8.0-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP8.0A TVS AXIAL HI-POWER - 5KP8.0A CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP8.0A REACH219_Declaration_(Contain)_5KP8.0A Yes
Contains
5KP8.0A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP8.0C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP8.0C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP8.0CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP8.0CA TVS AXIAL HI-POWER - 5KP8.0CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP8.5-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP8.5 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP8.5A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP8.5A TVS AXIAL HI-POWER - 5KP8.5A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP8.5C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP8.5C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP8.5CA TVS AXIAL HI-POWER - 5KP8.5CA CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP8.5CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP85 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP85-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP85A TVS AXIAL HI-POWER - 5KP85A CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP85A-B TVS AXIAL HI-POWER - 5KP85A BULK RoHS No 09/07/2004 PbFree No Yes
5KP85C TVS AXIAL HI-POWER - 5KP85C CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP85C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP85CA TVS AXIAL HI-POWER - 5KP85CA CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP85CA-B TVS AXIAL HI-POWER - 5KP85CA BULK RoHS No 09/07/2004 PbFree No Yes
5KP9.0-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP9.0 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP9.0A TVS AXIAL HI-POWER - 5KP9.0A CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP9.0A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP9.0C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP9.0C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP9.0CA TVS AXIAL HI-POWER - 5KP9.0CA CR T&R RoHS No 09/07/2004 PbFree No Yes
5KP9.0CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP90 TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No Yes
5KP90-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No Yes
5KP90A-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP90A TVS AXIAL HI-POWER - 5KP90A CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP90C-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP90C TVS AXIAL HIGH POWER RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP90CA-B TVS AXIAL HI-POWER - 5KP90CA BULK RoHS No 09/07/2004 PbFree No 07/12/2012 Yes
5KP90CA TVS AXIAL HI-POWER - 5KP90CA CR T&R RoHS No 09/07/2004 PbFree No 07/12/2012 CoC_RoHS9_5KP90CA Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.