469 Series - 1206 Size Slo-Blo® Surface Mount Ceramic Fuse

Series: 469
Obsolete: 2021 -11-15 Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
Fuse 469 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 469 Series is a 100% Lead-free, RoHS compliant and Halogen-free fuse series designed specifically to provide over-current protection to circuits that operate under high working ambient temperature up to 150ºC.
The general design ensures excellent temperature stability and performance reliability.
The high I²t values, typical in the Littelfuse Ceramic fuse family, ensure high inrush current withstand capability.

Features:

  • Operating Temperature from -55ºC to +150ºC
  • 100% Lead-free, RoHS compliant and Halogen-free
  • Suitable for both leaded and lead-free reflow / wave soldering
Applications:
  • LCD Displays
  • Servers
  • Notebook Computers
  • Printers
  • Scanners
  • Data Modems
  • Gaming Consoles

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningOperating TemperaturePartner ECAD ModelsCompare
0469004.323.560.052CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C0469004.
0469005.325.620.033CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C0469005.
0469006.249.410.026CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C0469006.
0469007.2414.40.02CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C0469007.
0469008.2423.720.016CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C0469008.
Catalog # Certificates
Sorting icon
0469004. CSAicon
0469005. CSAicon
0469006. CSAicon
0469007. CSAicon
0469008. CSAicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0469004.WR FUSE 32V 1206 SB 4A RoHS No 02/26/2009 PbFree No 02/26/2009 CoC_RoHS10_0469004.WR REACH219_Declaration_0469004.WR No
Does not Contain IPC_0469004.WR
0469005.WR FUSE 32V 1206 SB 5A RoHS No 02/26/2009 PbFree No 02/26/2009 CoC_RoHS10_0469005.WR REACH211_Declaration_0469005.WR No
Does not Contain IPC_0469005.WR
0469006.WR FUSE 24V 1206 SB 6A RoHS No 02/26/2009 PbFree No 02/26/2009 CoC_RoHS10_0469006.WR REACH209_Declaration_0469006.WR No
Does not Contain IPC_0469006.WR
0469007.WR FUSE 24V 1206 SB 7A RoHS No 02/26/2009 PbFree No 02/26/2009 CoC_RoHS10_0469007.WR REACH209_Declaration_0469007.WR No
Does not Contain IPC_0469007.WR
0469008.WR FUSE 24V 1206 SB 8A RoHS No 02/26/2009 PbFree No 02/26/2009 CoC_RoHS10_0469008.WR REACH_SVHC Declaration_0469008.WR No
Does not Contain IPC_0469008.WR
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 469 Datasheet

pdficon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuseholder Selection Guide

pdficon Circuit Protection Products Selection Guide