468 Series - Lead-Free SlimLine 1206 Slo-Blo® Fuse

0468.500NR 011
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 468 Series Slo-Blo® Surface Mount Fuse (SMF) is a small (1206 size) thin-film device designed for secondary protection of circuits used in space constrained applications such as hand-held portable electronic devices. This series is 100% lead-free and meets the requirements of the RoHS directive. New Halogen-Free 468 Series fuses are available–to order use the “HF” suffix. See Part Numbering section for additional information.

Features:

  • Complies with electronic industry environmental standards for lead reduction.
  • Product is compatible with lead-free solders and higher temperature profiles.
  • Time delay feature withstands high inrush currents and prevents nuisance openings.
  • Package is visually distinct from fast-acting version for easy identification.
  • Top side marking allows visual verification of amperage rating.

Applications:

Secondary protection for space constrained applications:

  • Cell phones
  • Battery packs
  • Digital cameras
  • DVD players
  • Hard disk drives

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0468.50063630.0310.27Epoxy SubstrateSlo-Blo/Time Lag (T)/Time Delay-55° to 90°C0468.500CheckOrder
0468001.63630.1270.079Epoxy SubstrateSlo-Blo/Time Lag (T)/Time Delay-55° to 90°C0468001.CheckOrder
0468002.63630.5060.0325Epoxy SubstrateSlo-Blo/Time Lag (T)/Time Delay-55° to 90°C0468002.CheckOrder
0468003.32321.270.0195Epoxy SubstrateSlo-Blo/Time Lag (T)/Time Delay-55° to 90°C0468003.CheckOrder
046801.563630.2880.044Epoxy SubstrateSlo-Blo/Time Lag (T)/Time Delay-55° to 90°C046801.5CheckOrder
046802.563631.0110.024Epoxy SubstrateSlo-Blo/Time Lag (T)/Time Delay-55° to 90°C046802.5CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0468.500NR SLIMLINE LEAD FREE 1206 SLO-BLO .500A RoHS No 02/19/2004 PbFree No 02/19/2004 CoC_RoHS10_0468.500NR REACH_SVHC Declaration (Contain)_0468.500NR No
Contains IPC_468xxx_Series
0468001.NR SLIMLINE LEAD-FREE 1206 SLO-BLO 1A RoHS No 02/19/2004 PbFree No 02/19/2004 CoC_RoHS10_0468001.NR REACH_SVHC Declaration (Contain)_0468001.NR No
Contains IPC_468xxx_Series
0468002.NR SLIMLINE LEAD-FREE 1206 SLO-BLO 2A RoHS No 02/19/2004 PbFree No 02/19/2004 CoC_RoHS10_0468002.NR REACH_SVHC Declaration (Contain)_0468002.NR No
Contains IPC_468xxx_Series
0468003.NR SLIMLINE LEAD-FREE 1206 SLO-BLO 3A RoHS No 02/19/2004 PbFree No 02/19/2004 CoC_RoHS10_0468003.NR REACH_SVHC Declaration (Contain)_0468003.NR No
Contains IPC_468xxx_Series
046801.5NR SLIMLINE LEAD-FREE 1206 SLO-BLO 1.5A RoHS No 02/19/2004 PbFree No 02/19/2004 CoC_RoHS10_046801.5NR REACH_SVHC Declaration (Contain)_046801.5NR No
Contains IPC_468xxx_Series
046802.5NR SLIMLINE LEAD-FREE 1206 SLO-BLO 2.5A RoHS No 02/19/2004 PbFree No 02/19/2004 CoC_RoHS10_046802.5NR REACH_SVHC Declaration (Contain)_046802.5NR No
Contains IPC_468xxx_Series
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuseholder Selection Guide

pdficon Fuse 468 Datasheet

The 468 Series Time-Lag (Slo-Blo®) SMF is a small (1206 size) thin-film device designed for secondary protection of circuits...

pdficon Circuit Protection Products Selection Guide