467 Series Series - SlimLine Lead-Free 0603 Very Fast-Acting Thin-Film Fuse

Fuse 467 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 467 Series Fast-Acting Surface Mount Fuse (SMF) is an ultra small (0603 size) thin-film device designed for secondary protection of circuits used in space constrained applications such as hand-held portable electronic devices. This series is 100% lead-free and meets the requirements of the RoHS directive. New Halogen-Free 467 Series fuses are available–to order use the “HF” suffix. See Part Numbering section for additional information.

Features:

  • Compatible with lead-free solders and higher temperature profiles.
  • High performance materials provide improved performance in elevated ambient temperature applications.
  • Marked on top surface with code to allow amp rating identification without testing.
  • Low profile for height sensitive applications.
  • Flat top surface for pick-and-place operations.
  • Element covering material is resistant to industry standard cleaning operations.
  • Mounting pad and electrical performance is identical to Littelfuse 431 and 434 Series products.
  • Alloy based element construction provides superior inrush withstand characteristics (I2t) over ceramic or glass based 0603 fuse products.

Applications:

Secondary protection for space constrained applications:

  • Cell phones
  • Battery packs
  • Digital cameras
  • DVD players
  • Hard disk drives

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0467.25032320.00140.565Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C0467.250CheckOrder
0467.37532320.00350.3Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C0467.375CheckOrder
0467.50032320.00870.187Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C0467.500CheckOrder
0467.75032320.01710.117Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C0467.750CheckOrder
0467001.32320.02120.07Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C0467001.CheckOrder
0467002.32320.18910.028Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C0467002.CheckOrder
0467003.32320.24030.017Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C0467003.CheckOrder
0467004.32320.8410.0118Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C0467004.CheckOrder
0467005.32320.90.0089Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C0467005.CheckOrder
046701.532320.07660.0385Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C046701.5CheckOrder
046702.532320.20660.021Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C046702.5CheckOrder
046703.532320.43060.0139Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C046703.5CheckOrder
04671.2532320.05180.051Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C04671.25CheckOrder
04671.7532320.09030.031Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C04671.75CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0467.250NR FUSE 32V V/FA LEAD FREE SLIM 0603.250A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467.250NR REACH201_Declaration_0467.250NR No
Does not Contain IPC_467xxxxNR-series
0467.250NRHF FUSE 32V V/FA HALOGEN FREE 0603 .250A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467.250NRHF REACH_SVHC Declaration (Contain)_0467.250NRHF No
Contains IPC_467_HF
0467.375NRHF FUSE 32V V/FA HALOGEN FREE 0603 .375A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467.375NRHF REACH_SVHC Declaration_0467.375NRHF Yes
04/23/2003
Does not Contain IPC_467_HF
0467.375NR FUSE 32V V/FA LEAD FREE SLIM 0603.375A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467.375NR REACH201_Declaration_0467.375NR Yes
04/23/2003
Does not Contain
0467.500NR FUSE 32V V/FA LEAD FREE SLIM 0603.500A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467.500NR REACH219_Declaration_0467.500NR No
Does not Contain IPC_467xxxxNR-series
0467.500NRHF FUSE 32V V/FA HALOGEN FREE 0603 .500A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467.500NRHF REACH_SVHC Declaration (Contain)_0467.500NRHF No
Contains IPC_467_HF
0467.750NR FUSE 32V V/FA LEAD FREE SLIM 0603.750A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467.750NR REACH_SVHC Declaration (Contain)_0467.750NR No
Contains IPC_467xxxxNR-series
0467.750NRHF FUSE 32V V/FA HALOGEN FREE 0603 .750A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467.750NRHF REACH_SVHC Declaration (Contain)_0467.750NRHF No
Contains IPC_467_HF
0467001.NRHF FUSE 32V V/FA HALOGEN FREE 0603 1A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467001.NRHF REACH_SVHC Declaration (Contain)_0467001.NRHF Yes
Contains IPC_467_HF
0467001.NR FUSE 32V V/FA LEAD FREE SLIM 0603 1A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467001.NR REACH219_Declaration_0467001.NR Yes
Does not Contain IPC_467xxxxNR(series_)
0467002.NRHF FUSE 32V V/FA HALOGEN FREE 0603 2A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467002.NRHF Yes
IPC_467_HF
0467002.NR FUSE 32V V/FA LEAD FREE SLIM 0603 2A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467002.NR REACH_SVHC Declaration (Contain)_0467002.NR Yes
Contains IPC_467xxxxNR(series_)
0467003.NRHF FUSE 32V V/FA HALOGEN FREE 0603 3A RoHS No 04/23/2003 PbFree No 04/23/2003 REACH211_Declaration_0467003.NRHF Yes
Does not Contain IPC_467_HF
0467003.NR FUSE 32V V/FA LEAD FREE SLIM 0603 3A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467003.NR REACH_SVHC Declaration (Contain)_0467003.NR Yes
Contains IPC_467xxxxNR-series
0467004.NR FUSE 32V V/FA LEAD FREE SLIM 0603 4A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467004.NR REACH_SVHC Declaration (Contain)_0467004.NR No
Contains IPC_467xxxxNR-series
0467004.NRHF FUSE 32V V/FA HALOGEN FREE 0603 4A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467004.NRHF REACH211_Declaration_0467004.NRHF No
Does not Contain IPC_467_HF
0467005.NR FUSE 32V V/FA LEAD FREE SLIM 0603 5A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467005.NR REACH219_Declaration_0467005.NR No
Does not Contain IPC_467xxxxNR-series
0467005.NRHF FUSE 32V V/FA HALOGEN FREE 0603 5A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467005.NRHF REACH_SVHC Declaration_0467005.NRHF No
Does not Contain IPC_467_HF
046701.5NR FUSE 32VAC 65VDC V/FA PB FREE 0603 1.5A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_046701.5NR REACH_SVHC Declaration (Contain)_046701.5NR No
Contains IPC_467xxxxNR-series
046701.5NRHF FUSE 32VAC 65VDC V/FA HF 0603 1.5A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_046701.5NRHF REACH_SVHC Declaration (Contain)_046701.5NRHF No
Contains IPC_467_HF
046702.5NR FUSE 32V V/FA LEAD FREE SLIM 0603 2.5A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_046702.5NR REACH_SVHC Declaration (Contain)_046702.5NR No
Contains
046702.5NRHF FUSE 32V V/FA HALOGEN FREE 0603 2.5A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_046702.5NRHF REACH219_Declaration_046702.5NRHF No
Does not Contain IPC_467_HF
046703.5NRHF FUSE 32V V/FA HALOGEN FREE 0603 3.5A RoHS No 04/23/2003 PbFree No 04/23/2003 REACH181_Declaration_046703.5NRHF Yes
04/23/2003
Does not Contain IPC_467_HF
046703.5NR FUSE 32V V/FA LEAD FREE SLIM 0603 3.5A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_046703.5NR REACH_SVHC Declaration (Contain)_046703.5NR Yes
04/23/2003
Contains IPC_467xxxxNR-series
04671.25NRHF FUSE 32VAC 65VDC V/FA HF 0603 1.25A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_04671.25NRHF REACH201_Declaration_04671.25NRHF Yes
Does not Contain IPC_467_HF
04671.25NR FUSE 32VAC 65VDC V/FA PB FREE 0603 1.25A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_04671.25NR REACH191_Declaration_04671.25NR Yes
Does not Contain IPC_467xxxxNR-series
04671.75NRHF FUSE 32V V/FA HALOGEN FREE 0603 1.75A RoHS No 04/23/2003 PbFree No 04/23/2003 Yes
04/23/2003
IPC_467_HF
04671.75NR FUSE 32V V/FA LEAD FREE SLIM 0603 1.75A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_04671.75NR REACH205_Declaration_04671.75NR Yes
04/23/2003
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 467 Series TC Curve

pdficon Fuse 467 Datasheet

The 467 Series Fast-Acting SMF is an ultra small (0603 size) thin-film device designed for secondary protection of circuits...

pdficon Fuseholder Selection Guide

pdficon Circuit Protection Products Selection Guide

pdficon LFUS BLD Robotic Appliances Spotlight