464 Series - NANO2® 250V UMF Fast-Acting Miniature Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Surface Mount Nano 250V Fuse UMF product family complies with IEC Publication IEC60127-4-Universal Modular Fuse-Links [UMF]. This IEC standard has been accepted world wide.

Features:

  • Fast Acting
  • Listed to IEC 60127-4, Universal Modular Fuse-Links (UMF)
  • 250VAC Voltage rating
  • RoHS compliant and Halogen Free

Applications:

  • Power supply
  • Lighting system
  • White goods
  • Industrial equipment

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0464.5002500.220.2373CeramicLevel 1Fast-Acting (F)-55° to 125°C0464.500CheckOrder
464.82500.3080.1159CeramicLevel 1Fast-Acting (F)-55° to 125°C464.8CheckOrder
04640012500.510.0762CeramicLevel 1Fast-Acting (F)-55° to 125°C0464001CheckOrder
04640022502.480.0354CeramicLevel 1Fast-Acting (F)-55° to 125°C0464002CheckOrder
046400425013.850.0156CeramicLevel 1Fast-Acting (F)-55° to 125°C0464004CheckOrder
046400525023.60.0119CeramicLevel 1Fast-Acting (F)-55° to 125°C0464005CheckOrder
046401.62501.150.0448CeramicLevel 1Fast-Acting (F)-55° to 125°C046401.6CheckOrder
046402.52503.990.0288CeramicLevel 1Fast-Acting (F)-55° to 125°C046402.5CheckOrder
046406.325035.9120.0093CeramicLevel 1Fast-Acting (F)-55° to 125°C046406.3CheckOrder
04641.252500.980.058CeramicLevel 1Fast-Acting (F)-55° to 125°C04641.25CheckOrder
04643.152508.050.0206CeramicLevel 1Fast-Acting (F)-55° to 125°C04643.15CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0464.500DR FUSE 250V FA NANO2 UMF RoHS .500A RoHS No 02/20/2002 PbFree No CoC_RoHS9_0464.500DR Yes
IPC_0464.500DR
0464.800DR FUSE 250V FA NANO2 UMF RoHS .800A RoHS No 02/20/2002 PbFree No 07/17/2012 REACH191_Declaration_with_Pb_0464.800DR Yes
07/17/2012
Contains IPC_0464.800DR
0464001.DR FUSE 250V FA NANO2 UMF RoHS 1A RoHS No 02/20/2002 PbFree No CoC_RoHS9_0464001.DR REACH211_Declaration_Contain-_0464001.DR Yes
Contains IPC_0464001.DR
0464002.DR FUSE 250V FA NANO2 UMF RoHS 2A RoHS No 02/20/2002 PbFree No Yes
IPC_0464002.DR
0464004.DR FUSE 250V FA NANO2 UMF RoHS 4A RoHS No 02/20/2002 PbFree No Yes
0464005.DR FUSE 250V FA NANO2 UMF RoHS 5A RoHS No 02/20/2002 PbFree No CoC_RoHS9_0464005.DR REACH_SVHC Declaration (Contain)_0464005.DR Yes
Contains
046401.6DR FUSE 250V FA NANO2 UMF RoHS 1.6A RoHS No 02/20/2002 PbFree No REACH181_Declaration_046401.6DR Yes
Does not Contain IPC_046401.6DR
046402.5DR FUSE 250V FA NANO2 UMF RoHS 2.5A RoHS No 02/20/2002 PbFree No CoC_RoHS9_046402.5DR REACH205_Declaration_with_Pb_046402.5DR Yes
Contains IPC_046402.5DR
046406.3DR FUSE 250V FA NANO2 UMF RoHS 6.3A RoHS No 02/20/2002 PbFree No CoC_RoHS9_046406.3DR
IPC_046406.3DR
04641.25DR FUSE 250V FA NANO2 UMF RoHS 1.25A RoHS No 02/20/2002 PbFree No Yes
04643.15DR FUSE 250V FA NANO2 UMF RoHS 3.15A RoHS No 02/20/2002 PbFree No CoC_RoHS9_04643.15DR REACH201_Declaration_with_Pb_04643.15DR Yes
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 464 Datasheet

The Surface Mount Nano2 250V UMF product family complies with IEC Publication IEC60127-4-Universal Modular Fuse-Links [UMF]...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 464 Series TC Curve

pdficon Circuit Protection Products Selection Guide