460 Series - PICO® SMF Slo-Blo® Subminiature Surface Mount Fuse

Pico SMF 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 460 Series Slo-Blo® SMF is based on Littelfuse PICO® fuse through-hole technology, though offered in a surface mount package.

This series of devices meets the requirements of the RoHS directive.


Features:

  • Slow-Blow
  • High inrush current withstand capability
  • Wide current rating range: 0.375A to 5A
  • Wide operating temperature range
  • RoHS compliant


Applications:
  • Wireless basestation
  • Network equipment
  • Telecom equipment

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)VDC (V)VibrationNominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
460_375125125MIL-STD-202 Method 201 (10v55 Hz .06 in. total excursion)1.755GlassMIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C460-375CheckOrder
0460.500125125MIL-STD-202 Method 201 (10v55 Hz .06 in. total excursion)0.211.19GlassMIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0460.500CheckOrder
0460.750125125MIL-STD-202 Method 201 (10v55 Hz .06 in. total excursion)0.760.497GlassMIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0460.750CheckOrder
0460001.125125MIL-STD-202 Method 201 (10v55 Hz .06 in. total excursion)2.010.28GlassMIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0460001.CheckOrder
0460002.125125MIL-STD-202 Method 201 (10v55 Hz .06 in. total excursion)7.60.0705GlassMIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0460002.CheckOrder
0460003.125125MIL-STD-202 Method 201 (10v55 Hz .06 in. total excursion)210.038GlassMIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0460003.CheckOrder
0460004.125125MIL-STD-202 Method 201 (10v55 Hz .06 in. total excursion)350.0187GlassMIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0460004.CheckOrder
0460005.125125MIL-STD-202 Method 201 (10v55 Hz .06 in. total excursion)54.80.0126GlassMIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0460005.CheckOrder
046001.5125125MIL-STD-202 Method 201 (10v55 Hz .06 in. total excursion)3.940.1151GlassMIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C046001.5CheckOrder
046002.5125125MIL-STD-202 Method 201 (10v55 Hz .06 in. total excursion)130.0513GlassMIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C046002.5CheckOrder
046003.5125125MIL-STD-202 Method 201 (10v55 Hz .06 in. total excursion)26.80.0233GlassMIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C046003.5CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0460.500UR FUSE 125V SB PICO SMF .500A RoHS No 02/20/2002 PbFree No CoC_RoHS9_0460.500UR REACH211_Declaration_Contain-_0460.500UR Yes
02/20/2002
Contains IPC_0460.500UR_ER
0460.500ER FUSE 125V SB PICO SMF .500A RoHS No 02/20/2002 PbFree No Yes
02/20/2002
IPC_0460.500UR_ER
0460.750UR FUSE 125V SB PICO SMF .750A RoHS No 02/20/2002 PbFree No CoC_RoHS9_0460.750UR Yes
02/20/2002
0460.750ER FUSE 125V SB PICO SMF .750A RoHS No 02/20/2002 PbFree No Yes
02/20/2002
0460001.UR PICO SMF SLO-BLO FUSE 125V 1A RoHS No 02/20/2002 PbFree No CoC_RoHS9_0460001.UR REACH209_Declaration_Contain-_0460001.UR Yes
02/20/2002
Contains IPC_0460001.UR
Click here to view more
0460001.ER PICO SMF SLO-BLO FUSE 125V 1A RoHS No 02/20/2002 PbFree No CoC_RoHS9_0460001.ER REACH209_Declaration_Contain-_0460001.ER Yes
02/20/2002
Contains IPC_0460001.UR_0460001.ER
0460002.UR PICO SMF SLO-BLO FUSE 125V 2A RoHS No 02/20/2002 PbFree No CoC_RoHS9_0460002.UR REACH205_Declaration_Contain-_0460002.UR Yes
02/20/2002
Contains IPC_0460002.UR_ER
0460002.ER PICO SMF SLO-BLO FUSE 125V 2A RoHS No 02/20/2002 PbFree No CoC_RoHS9_0460002.ER REACH_SVHC Declaration (Contain)_0460002.ER Yes
02/20/2002
Contains IPC_0460002.UR_ER
0460003.ER FUSE 125V SB PICO SMF 3A RoHS No 02/20/2002 PbFree No Yes
02/20/2002
0460003.UR FUSE 125V SB PICO SMF 3A RoHS No 02/20/2002 PbFree No CoC_RoHS9_0460003.UR REACH211_Declaration_(Contain)_0460003.UR Yes
02/20/2002
Contains
0460004.UR FUSE 125V SB PICO SMF 4A RoHS No 02/20/2002 PbFree No CoC_RoHS9_0460004.UR REACH_SVHC Declaration (Contain)_0460004.UR Yes
02/20/2002
Contains IPC_0460004.UR_0460004.ER
0460004.ER FUSE 125V SB PICO SMF 4A RoHS No 02/20/2002 PbFree No REACH197_Declaration_with_Pb_0460004.ER Yes
02/20/2002
Contains IPC_0460004.UR_0460004.ER
0460005.UR FUSE 125V SB PICO SMF 5A RoHS No 02/20/2002 PbFree No CoC_RoHS9_0460005.UR REACH209_Declaration_Contain-_0460005.UR Yes
02/20/2002
Contains IPC_0460005.UR_ER
0460005.ER FUSE 125V SB PICO SMF 5A RoHS No 02/20/2002 PbFree No Yes
02/20/2002
046001.5ER FUSE 125V SB PICO SMF 1.5A RoHS No 02/20/2002 PbFree No Yes
02/20/2002
IPC_046001.5UR_ER
046001.5UR FUSE 125V SB PICO SMF 1.5A RoHS No 02/20/2002 PbFree No CoC_RoHS9_046001.5UR Yes
02/20/2002
IPC_046001.5UR_ER
046002.5UR FUSE 125V SB PICO SMF 2.5A RoHS No 02/20/2002 PbFree No CoC_RoHS9_046002.5UR REACH201_Declaration_with_Pb_046002.5UR Yes
02/20/2002
Contains
046002.5ER FUSE 125V SB PICO SMF 2.5A RoHS No 02/20/2002 PbFree No CoC_RoHS9_046002.5ER REACH201_Declaration_with_Pb_046002.5ER Yes
02/20/2002
Contains
046003.5UR FUSE 125V SB PICO SMF 3.5A RoHS No 02/20/2002 PbFree No CoC_RoHS9_046003.5UR REACH191_Declaration_with_Pb_046003.5UR Yes
02/20/2002
Contains
046003.5ER FUSE 125V SB PICO SMF 3.5A RoHS No 02/20/2002 PbFree No Yes
02/20/2002
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 460 PICO SMF Datasheet

The 460 Series Slo-Blo® SMF is based on Littelfuse PICO® fuse through-hole technology though offered in a surface mount package...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 460 Series Time Curve

pdficon Good Better Best Flyer - Spanish

pdficon Circuit Protection Products Selection Guide