458 Series - 1206 size Nano2® Fast-Acting Fuse

Fuse 458 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 458 Series Nano Fuse is an ultra-small, square surface mount fuse designed to support a variety of space constrained overcurrent protection applications. Offering a 1206 size footprint, it is the smallest wire-in-air type surface mount fuse offered by Littelfuse.

Features:

  • Surface Mount Fuse
  • Fully compatible with lead free soldering profiles
  • RoHS Compliant
  • Halogen Free
  • Available in ratings of 1to 10 Amperes

Applications:

  • Notebook PC
  • LCD backlight inverter
  • LCD Panel
  • DC/DC converter
  • Battery Pack
  • Car Navigation System
  • Network Equipment
  • Telecom Equipment
  • Electronic Signage
  • Portable Consumer Electronics

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
045800175480.1680.18CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0458001CheckOrder
045800275480.9520.0695CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0458002CheckOrder
045800375482.2890.049CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0458003CheckOrder
045800475324.8320.032CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0458004CheckOrder
045800575327.9380.027CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0458005CheckOrder
0458007633220.480.0175CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0458007CheckOrder
0458008633213.4480.0058CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0458008CheckOrder
045801.575480.5480.099CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C045801.5CheckOrder
045801.675480.5620.092CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C045801.6CheckOrder
04580106332150.00465CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0458010CheckOrder
045802.575481.4080.06CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C045802.5CheckOrder
045803.5754840.0375CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C045803.5CheckOrder
045806.3753214.370.0192CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C045806.3CheckOrder
04581.2575480.3130.125CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C04581.25CheckOrder
04583.1575482.4570.045CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C04583.15CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0458001.DR FUSE Nano 1206 size High i2t 1A RoHS No 04/01/2008 PbFree No CoC_RoHS9_0458001.DR REACH205_Declaration_Contain-_0458001.DR Yes
Contains IPC_0458001.DR
0458002.DR FUSE Nano 1206 size High i2t 2A RoHS No 04/01/2008 PbFree No CoC_RoHS9_0458002.DR REACH_SVHC Declaration (Contain)_0458002.DR Yes
Contains IPC_0458002.DR
0458003.DR FUSE Nano 1206 size High i2t 3A RoHS No 04/01/2008 PbFree No CoC_RoHS9_0458003.DR REACH_SVHC Declaration (Contain)_0458003.DR
Contains IPC_0458003.DR
0458004.DR FUSE Nano 1206 size High i2t 4A RoHS No 04/01/2008 PbFree No CoC_RoHS9_0458004.DR REACH_SVHC Declaration (Contain)_0458004.DR Yes
Contains IPC_0458004.DR
0458005.DR FUSE Nano 1206 size High i2t 5A RoHS No 04/01/2008 PbFree No CoC_RoHS9_0458005.DR REACH_SVHC Declaration (Contain)_0458005.DR Yes
Contains IPC_0458005.DR
0458007.DR FUSE Nano 1206 size High i2t 7A RoHS No 04/01/2008 PbFree No CoC_RoHS9_0458007.DR REACH_SVHC Declaration (Contain)_0458007.DR Yes
Contains IPC_0458007.DR
0458008.DR FUSE Nano 1206 size High i2t 8A RoHS No 04/01/2008 PbFree No CoC_RoHS9_0458008.DR REACH_SVHC Declaration (Contain)_0458008.DR Yes
Contains IPC_0458008.DR
045801.5DR FUSE Nano 1206 size High i2t 1.5A RoHS No 04/01/2008 PbFree No 07/04/2012 CoC_RoHS9_045801.5DR REACH219_Declaration_(Contain)_045801.5DR Yes
07/04/2012
Contains IPC_045801.5DR
045801.6DR FUSE Nano 1206 size High i2t 1.6A RoHS No 04/01/2008 PbFree No 07/04/2012 CoC_RoHS9_045801.6DR REACH_SVHC Declaration (Contain)_045801.6DR
Contains IPC_045801.6DR
0458010.DR FUSE Nano 1206 size High i2t 10A RoHS No 04/01/2008 PbFree No CoC_RoHS9_0458010.DR REACH_SVHC Declaration (Contain)_0458010.DR Yes
04/01/2008
Contains IPC_0458010.DR
045802.5DR FUSE Nano 1206 size High i2t 2.5A RoHS No 04/01/2008 PbFree No 04/28/2011 CoC_RoHS9_045802.5DR Yes
04/28/2011
IPC_045802.5DR
045803.5DR FUSE Nano 1206 size High i2t 3.5A RoHS No 04/01/2008 PbFree No CoC_RoHS9_045803.5DR REACH209_Declaration_Contain-_045803.5DR Yes
Contains IPC_045803.5DR
045806.3DR FUSE Nano 1206 size High i2t 6.3A RoHS No 04/01/2008 PbFree No CoC_RoHS9_045806.3DR REACH_SVHC Declaration (Contain)_045806.3DR Yes
Contains IPC_045806.3DR
04581.25DR FUSE Nano 1206 size High i2t 1.25A RoHS No 04/01/2008 PbFree No CoC_RoHS9_04581.25DR Yes
IPC_04581.25DR
04583.15DR FUSE Nano 1206 size High i2t 3.15A RoHS No 04/01/2008 PbFree No 07/04/2012 Yes
07/04/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 458 Nano2 Datasheet

The 458 Series Nano2® Fuse is an ultra-small, square surface mount fuse designed to support a variety of space constrained overcurrent protection applications...

pdficon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuseholder Selection Guide

pdficon Circuit Protection Products Selection Guide