454 Series - NANO Slo-Blo® Subminiature Surface Mount Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The NANO2 Slo-Blo fuse has enhanced inrush withstand characteristics over the NANO2 Fast-Acting fuse. The unique time delay feature of this fuse design helps solve the problem of nuisance "opening" by accommodating inrush currents that normally cause a fast-acting fuse to open.


Features:

  • Time-Lag (Slo-Blo)
  • Small size 
  • Wide range of current rating available (375mA to 12A)
  • Wide operating temperature range
  • Low temperature de-rating
  • RoHS compliant
  • Halogen Free

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VDC (V)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMarking CodeMSLOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0454008.86072137.340.0088CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0454008.CheckOrder
0454012.126072260.460.0061CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0454012.CheckOrder
0454.3750.3751251250.1011.2CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0454.375CheckOrder
0454.5000.51251250.240.7CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0454.500CheckOrder
0454.7500.751251250.9040.36CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0454.750CheckOrder
045400111251251.980.225CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0454001CheckOrder
045400221251258.20.0625CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0454002CheckOrder
0454003312512520.160.034CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0454003CheckOrder
0454004412512534.40.0186CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0454004CheckOrder
0454005512512553.720.0136CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0454005CheckOrder
0454007.76072123.830.0105CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0454007.CheckOrder
045401.51.51251253.650.093CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C045401.5CheckOrder
4540101075721950.008Ceramic BodyBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C454010CheckOrder
045402.52.5125125150.045CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C045402.5CheckOrder
045403.53.512512526.530.0224CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C045403.5CheckOrder
45406.36.37572640.0123Ceramic BodyBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C45406.3CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0454008.MR Fuse 75V SB Nano2 RoHS 8A RoHS No 09/01/1998 PbFree No 07/10/2012 CoC_RoHS9_0454008.MR REACH219_Declaration_(Contain)_0454008.MR Yes
07/10/2012
Contains IPC_0454008.MR
0454012.MR Fuse 75V SB Nano2 RoHS 12A RoHS No 09/01/1998 PbFree No 07/10/2012 CoC_RoHS9_0454012.MR Yes
07/10/2012
IPC_0454012.MR
0454.375MR FUSE 125V SB NANO2 RoHS .375A RoHS No 09/01/1998 PbFree No CoC_RoHS9_0454.375MR REACH_SVHC Declaration (Contain)_0454.375MR Yes
Contains IPC_0454.375MR
0454.500MR FUSE 125V SB NANO2 RoHS .500A RoHS No 09/01/1998 PbFree No CoC_RoHS9_0454.500MR REACH191_Declaration_with_Pb_0454.500MR Yes
Contains IPC_0454.500MR_0454.500NR
0454.750MR FUSE 125V SB NANO2 RoHS .750A RoHS No 09/01/1998 PbFree No CoC_RoHS9_0454.750MR REACH209_Declaration_Contain-_0454.750MR Yes
Contains IPC_0454.750MR
0454001.MR FUSE 125V SB NANO2 RoHS 1A RoHS No 09/01/1998 PbFree No CoC_RoHS9_0454001.MR REACH209_Declaration_Contain-_0454001.MR Yes
Contains IPC_0454001.MR
0454002.MR FUSE 125V SB NANO2 RoHS 2A RoHS No 09/01/1998 PbFree No CoC_RoHS9_0454002.MR REACH211_Declaration_Contain-_0454002.MR Yes
Contains IPC_0454002.MR
0454003.MR FUSE 125V SB NANO2 RoHS 3A RoHS No 09/01/1998 PbFree No CoC_RoHS9_0454003.MR Yes
IPC_0454003.MR
0454004.MR FUSE 125V SB NANO2 RoHS 4A RoHS No 09/01/1998 PbFree No CoC_RoHS9_0454004.MR REACH_SVHC Declaration (Contain)_0454004.MR Yes
Contains IPC_0454004.MR
0454005.MR FUSE 125V SB NANO2 RoHS 5A RoHS No 09/01/1998 PbFree No CoC_RoHS9_0454005.MR REACH_SVHC Declaration (Contain)_0454005.MR Yes
Contains IPC_0454005.MR
0454007.MR Fuse 75V SB Nano2 RoHS 7A RoHS No 09/01/1998 PbFree No 07/04/2012 CoC_RoHS9_0454007.MR REACH_SVHC Declaration (Contain)_0454007. MR Yes
07/04/2012
Contains IPC_0454007.MR_0454007.NR
045401.5MR FUSE 125V SB NANO2 RoHS 1.5A RoHS No 09/01/1998 PbFree No REACH_SVHC Declaration (Contain)_045401.5MR Yes
Contains IPC_045401.5MR
045402.5MR FUSE 125V SB NANO2 RoHS 2.5A RoHS No 09/01/1998 PbFree No CoC_RoHS9_045402.5MR REACH209_Declaration_Contain-_045402.5MR Yes
Contains IPC_045402.5MR
045403.5MR FUSE 125V SB NANO2 RoHS 3.5A RoHS No 09/01/1998 PbFree No CoC_RoHS9_045403.5MR REACH_SVHC Declaration (Contain)_045403.5MR Yes
Contains IPC_045403.5NR_045403.5MR
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 452 and 454 Datasheet

The NANO2 Slo-Blo® fuse has enhanced inrush withstand characteristics over the NANO2 Fast-Acting fuse...

pdficon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 452 454 TC Curver

pdficon Fuseholder Selection Guide

pdficon Circuit Protection Products Selection Guide