452 Series - NANO2® Slo-Blo® Subminiature Surface Mount Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The NANO2 Slo-Blo fuse has enhanced inrush withstand characteristics over the NANO2 Fast-Acting fuse. The unique time delay feature of this fuse design helps solve the problem of nuisance "opening" by accommodating inrush currents that normally cause a fast-acting fuse to open.


Features:

  • Time-Lag (Slo-Blo)
  • Small size 
  • Wide range of current rating available (375mA to 12A)
  • Wide operating temperature range
  • Low temperature de-rating
  • RoHS compliant
  • Halogen Free

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VDC (V)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMarking CodeMSLOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0452.3750.3751251250.1011.2CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0452.375CheckOrder
0452.5000.51251250.240.7CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0452.500CheckOrder
0452.7500.751251250.9040.36CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0452.750CheckOrder
0452001.11251251.980.225CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0452001.CheckOrder
0452002.21251258.20.0625CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0452002.CheckOrder
0452003.312512520.160.034CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0452003.CheckOrder
0452004.412512534.40.0186CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0452004.CheckOrder
0452005.512512553.720.0136CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0452005.CheckOrder
0452007.76072123.830.0105CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0452007.CheckOrder
0452008.86072137.340.0088CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0452008.CheckOrder
045201.51.51251253.650.093CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C045201.5CheckOrder
4520101075721950.008Ceramic BodyBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C452010CheckOrder
0452012.126072260.460.0061CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0452012.CheckOrder
045202.52.5125125150.045CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C045202.5CheckOrder
045203.53.512512526.530.0224CeramicBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C045203.5CheckOrder
45206.36.37572640.0123Ceramic BodyBlackLevel 1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C45206.3CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0452.375MRL FUSE 125V SB NANO2 W/Au CAPS RoHS .375A RoHS No 01/12/2004 PbFree No 01/12/2004 CoC_RoHS9_0452.375MRL REACH_SVHC Declaration (Contain)_0452.375MRL Yes
01/12/2004
Contains IPC_0452.375MRL_0452.375NRL
0452.500MRL FUSE 125V SB NANO2 W/Au CAPS RoHS .500A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0452.500MRL REACH_SVHC Declaration (Contain)_0452.500MRL Yes
Contains IPC_0452.500MRL_0452.500NRL
0452.750MRL FUSE 125V SB NANO2 W/Au CAPS RoHS .750A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0452.750MRL REACH_SVHC Declaration (Contain)_0452.750MRL Yes
Contains IPC_0452.750MRL_0452.750NRL
0452001.MRL FUSE 125V SB NANO2 W/Au CAPS RoHS 1A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0452001.MRL REACH_SVHC Declaration (Contain)_0452001.MRL Yes
Contains IPC_0452001.MRL_0452001.NRL
0452001.NRL FUSE 125V SB NANO2 W/Au CAPS RoHS 1A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0452001.NRL Yes
IPC_0452001.MRL_0452001.NRL
0452002.MRL FUSE 125V SB NANO2 W/Au CAPS RoHS 2A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0452002.MRL REACH_SVHC Declaration (Contain)_0452002.MRL Yes
Contains IPC_0452002.MRL
0452003.MRL FUSE 125V SB NANO2 W/Au CAPS RoHS 3A RoHS No 01/12/2004 PbFree No REACH_SVHC Declaration (Contain)_0452003.MRL
Contains IPC_0452003.NRL_0452003.MRL
0452004.MRL FUSE 125V SB NANO2 W/Au CAPS RoHS 4A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0452004.MRL REACH_SVHC Declaration (Contain)_0452004.MRL Yes
Contains IPC_0452004.MRL
0452005.MRL FUSE 125V SB NANO2 W/Au CAPS RoHS 5A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0452005.MRL REACH_SVHC Declaration (Contain)_0452005.MRL Yes
Contains IPC_0452005.MRL_0452005.NRL
0452005.NRL FUSE 125V SB NANO2 W/Au CAPS RoHS 5A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0452005.NRL REACH209_Declaration_Contain-_0452005.NRL Yes
Contains IPC_0452005.MRL_0452005.NRL
0452007.MRL Fuse 75V SB Nano2 W/ Au Caps RoHS 7A RoHS No 01/12/2004 PbFree No 07/04/2012 CoC_RoHS9_0452007.MRL REACH_SVHC Declaration (Contain)_0452007.MRL.pdf Yes
07/04/2012
Contains IPC_0452007.MRL_0452007.NRL
0452007.NRL Fuse 75V SB Nano2 W/ Au Caps RoHS 7A RoHS No 01/12/2004 PbFree No 07/04/2012 CoC_RoHS9_0452007.NRL Yes
07/04/2012
IPC_0452007.MRL_0452007.NRL
0452008.MRL Fuse 75V SB Nano2 RoHS 8A RoHS No 01/12/2004 PbFree No 07/04/2012 CoC_RoHS9_0452008.MRL REACH_SVHC Declaration (Contain)_0452008.MRL Yes
07/04/2012
Contains IPC_0452008.MRL
045201.5MRL FUSE 125V SB NANO2 W/Au CAPS RoHS 1.5A RoHS No 01/12/2004 PbFree No CoC_RoHS9_045201.5MRL REACH_SVHC Declaration (Contain)_045201.5MRL Yes
Contains IPC_045201.5MRL
0452012.MRL Fuse 75V SB Nano2 RoHS 12A RoHS No 01/12/2004 PbFree No 07/04/2012 CoC_RoHS9_0452012.MRL Yes
07/04/2012
IPC_0452012.MRL
045202.5MRL FUSE 125V SB NANO2 W/Au CAPS RoHS 2.5A RoHS No 01/12/2004 PbFree No CoC_RoHS9_045202.5MRL REACH_SVHC Declaration (Contain)_045202.5MRL Yes
Contains IPC_045202.5MRL_045202.5NRL
045203.5MRL FUSE 125V SB NANO2 W/Au CAPS RoHS 3.5A RoHS No 01/12/2004 PbFree No CoC_RoHS9_045203.5MRL Yes
IPC_045203.5MRL
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 452 454 TC Curver

pdficon Fuse 452 and 454 Datasheet

The NANO2 Slo-Blo® fuse has enhanced inrush withstand characteristics over the NANO2 Fast-Acting fuse...

pdficon Fuseholder Selection Guide

pdficon Circuit Protection Products Selection Guide