451 Series - NANO2® Fast-Acting Subminiature Surface Mount Fuse

Fuse 451 453 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Nano SMF Fuse is a very small, Wire-in-Air (WIA) square shape surface mount fuse which is very suitable for the secondary side circuit over-current protection applications and is designed for PCB using surface mount technology.

Features:

  • Very fast acting
  • Small size
  • Wide range of current rating available (0.062A to 20A)
  • Wide operating temperature range
  • Low temperature rerating
  • RoHS compliant and Halogen Free

Applications:

  • Notebook PC
  • LCD/PDP TV
  • LCD monitor
  • LCD/PDP panel
  • LCD backlight inverter
  • Portable DVD player
  • Power supply
  • Networking
  • PC server
  • Cooling fan system
  • Storage system
  • Telecom system
  • Wireless basestation
  • White goods
  • Game console
  • Office Automation equipment
  • Battery charging circuit protection
  • Industrial equipment

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
045102065651540.00244CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451020CheckOrder
0451.0621251250.000195.5CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451.062CheckOrder
0451.0801251250.000334.05CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451.080CheckOrder
0451.1001251250.001383.1CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451.100CheckOrder
0451.1251251250.6641.7CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451.125CheckOrder
0451.1601251250.00481.2157CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451.160CheckOrder
0451.2001251250.00890.8372CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451.200CheckOrder
0451.2501251250.01580.5765CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451.250CheckOrder
0451.3151251251.920.3918CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451.315Order
0451.3751251250.04420.4541CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451.375CheckOrder
0451.4001251250.05510.4233CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451.400CheckOrder
0451.5001251250.08240.3046CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451.500CheckOrder
0451.6301251250.13810.2022CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451.630CheckOrder
0451.7501251250.21430.1444CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451.750CheckOrder
0451.8001251250.26540.1355CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451.800CheckOrder
0451001.1251250.60290.078CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451001.CheckOrder
0451002.1251250.530.0367CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451002.CheckOrder
0451003.1251251.650.0227CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451003.CheckOrder
0451004.1251253.1520.016CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451004.CheckOrder
0451005.1251255.5660.0125CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451005.CheckOrder
0451007.12512510.320.009CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451007.CheckOrder
0451008.12512520.230.0077CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451008.CheckOrder
045101.51251250.8530.063CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C045101.5CheckOrder
045101.61251251.060.058CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C045101.6CheckOrder
0451010.12512526.460.0056CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451010.CheckOrder
0451012.656547.970.0049CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451012.CheckOrder
0451015.1251250.8530.0037CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C0451015.CheckOrder
045102.51251251.0290.0286CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C045102.5CheckOrder
045103.51251252.4690.02CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C045103.5CheckOrder
045106.31251259.170.0096CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C045106.3CheckOrder
04511.251251250.6640.078CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C04511.25CheckOrder
04513.151251251.920.0215CeramicLevel 1Very Fast-Acting (FF)-55° to 125°C04513.15CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0451020.MRSN FUSE 65V V/FA NANO2 Sn-DIP ROHS 20A RoHS No 06/09/2015 PbFree No CoC_RoHS9_0451020.MRSN REACH201_Declaration_with_Pb_0451020.MRSN Yes
06/09/2015
Contains IPC_0451020.MRSN
0451020.MRL FUSE 65V V/FA NANO2 W/Au Caps ROHS 20A RoHS No 06/09/2015 PbFree No CoC_RoHS9_0451020.MRL REACH_SVHC Declaration (Contain)_0451020.MRL Yes
06/09/2015
Contains IPC_0451020.MRL
0451.062MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.062A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.062MRL REACH_SVHC Declaration (Contain)_0451.062MRL Yes
Contains IPC_0451.062MRL_0451.062NRL
0451.080NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.080A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.080NRL REACH_SVHC Declaration (Contain)_0451.080NRL Yes
Contains IPC_0451.080MRL_0451.080NRL
0451.080MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.080A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.080MRL REACH_SVHC Declaration (Contain)_0451.080MRL Yes
Contains IPC_0451.080MRL_0451.080NRL
0451.080MR FUSE 125V V/FA NANO2 W/Ag CAPS .080A RoHS No 01/12/2004 PbFree No Yes
0451.100NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.100A RoHS No 01/12/2004 PbFree No Yes
IPC_0451.100MRL_0451.100NRL
0451.100MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.100A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.100MRL REACH_SVHC Declaration (Contain)_0451.100MRL Yes
Contains IPC_0451.100MRL_0451.100NRL
0451.100MR FUSE 125V V/FA NANO2 W/Ag CAPS .100A RoHS No 01/12/2004 PbFree No Yes
0451.125MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.125A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.125MRL REACH_SVHC Declaration (Contain)_0451.125MRL
Contains IPC_0451.125MRL
0451.125NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.125A RoHS No 01/12/2004 PbFree No
0451.160MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.160A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.160MRL Yes
0451.160NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.160A RoHS No 01/12/2004 PbFree No Yes
0451.200MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.200A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.200MRL REACH_SVHC Declaration (Contain)_0451.200MRL Yes
Contains IPC_0451.200MRL_0451.200NRL
0451.200NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.200A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.200NRL REACH211_Declaration_Contain-_0451.200NRL Yes
Contains IPC_0451.200MRL_0451.200NRL
0451.250MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.250A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.250MRL REACH_SVHC Declaration (Contain)_0451.250MRL Yes
Contains IPC_0451.250MRL_0451.250NRL
0451.250NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.250A RoHS No 01/12/2004 PbFree No REACH_SVHC Declaration (Contain)_0451.250NRL Yes
Contains
0451.375MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.375A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.375MRL REACH_SVHC Declaration (Contain)_0451.375MRL Yes
Contains IPC_0451.375MRL_0451.375NRL
0451.375NR FUSE 125V V/FA NANO2 W/SnPb CAPS .375A RoHS No 01/12/2004 PbFree No Yes
0451.375MR FUSE 125V V/FA NANO2 W/SnPb CAPS .375A RoHS No 01/12/2004 PbFree No Yes
0451.375NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.375A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.375NRL REACH191_Declaration_with_Pb_0451.375NRL Yes
Contains IPC_0451.375MRL_0451.375NRL
0451.400NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.400A RoHS No 01/12/2004 PbFree No Yes
0451.400MR FUSE 125V V/FA NANO2 W/SnPb CAPS .400A RoHS No 01/12/2004 PbFree No Yes
0451.400MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.400A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.400MRL REACH219_Declaration_(Contain)_0451.400MRL Yes
Contains IPC_0451.400MRL_0451.400NRL
0451.500NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.500A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.500NRL REACH191_Declaration_with_Pb_0451.500NRL Yes
Contains IPC_0451.500MRL_0451.500NRL
0451.500NR FUSE 125V V/FA NANO2 W/SnPb CAPS .500A RoHS No 01/12/2004 PbFree No Yes
0451.500MR FUSE 125V V/FA NANO2 W/SnPb CAPS .500A RoHS No 01/12/2004 PbFree No Yes
0451.500MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.500A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.500MRL REACH_SVHC Declaration (Contain)_0451.500MRL Yes
Contains IPC_0451.500MRL_0451.500NRL
0451.630NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.630A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.630NRL REACH205_Declaration_Contain-_0451.630NRL Yes
Contains IPC_0451.630NRL
0451.630MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.630A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.630MRL REACH205_Declaration_Contain-_0451.630MRL Yes
Contains IPC_0451.630MRL
0451.630MR FUSE 125V V/FA NANO2 W/SnPb CAPS .630A RoHS No 01/12/2004 PbFree No Yes
0451.750NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.750A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.750NRL REACH205_Declaration_with_Pb_0451.750NRL Yes
Contains IPC_0451.750MRL_0451.750NRL
0451.750MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.750A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451.750MRL REACH201_Declaration_with_Pb_0451.750MRL Yes
Contains IPC_0451.750MRL_0451.750NRL
0451.800NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.800A RoHS No 01/12/2004 PbFree No Yes
IPC_0451.800MRL_0451.800NRL
0451.800MR FUSE 125V V/FA NANO2 W/SnPb CAPS .800A RoHS No 01/12/2004 PbFree No Yes
0451.800MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS.800A RoHS No 01/12/2004 PbFree No REACH209_Declaration_Contain-_0451.800MRL Yes
Contains IPC_0451.800MRL_0451.800NRL
0451001.MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 1A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451001.MRL REACH_SVHC Declaration (Contain)_0451001.MRL
Contains IPC_0451001.MRL_0451001.NRL
0451001.MR FUSE 125V V/FA NANO2 W/SnPb CAPS 1A RoHS No 01/12/2004 PbFree No
0451001.NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 1A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451001.NRL REACH181_Declaration_0451001.NRL
Does not Contain IPC_0451001.MRL_0451001.NRL
0451001.NR FUSE 125V V/FA NANO2 W/SnPb CAPS 1A RoHS No 01/12/2004 PbFree No
0451002.NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 2A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451002.NRL REACH_SVHC Declaration (Contain)_0451002.NRL Yes
Contains IPC_0451002.MRL_0451002.NRL
0451002.MR FUSE 125V V/FA NANO2 W/SnPb CAPS 2A RoHS No 01/12/2004 PbFree No Yes
0451002.NR FUSE 125V V/FA NANO2 W/SnPb CAPS 2A RoHS No 01/12/2004 PbFree No Yes
0451002.MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 2A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451002.MRL REACH_SVHC Declaration (Contain)_0451002.MRL Yes
Contains IPC_0451002.MRL_0451002.NRL
0451003.NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 3A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451003.NRL REACH_SVHC Declaration (Contain)_0451003.NRL Yes
Contains IPC_0451003.MRL_0451003.NRL
0451003.NR FUSE 125V V/FA NANO2 W/SnPb CAPS 3A RoHS No 01/12/2004 PbFree No REACH191_Declaration_with_Pb_0451003.NR Yes
Contains
0451003.MR FUSE 125V V/FA NANO2 W/SnPb CAPS 3A RoHS No 01/12/2004 PbFree No REACH191_Declaration_with_Pb_0451003.MR Yes
Contains
0451003.MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 3A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451003.MRL REACH_SVHC Declaration (Contain)_0451003.MRL Yes
Contains IPC_0451003.MRL_0451003.NRL
0451004.NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 4A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451004.NRL Yes
IPC_0451004.MRL_0451004.NRL
0451004.MR FUSE 125V V/FA NANO2 W/SnPb CAPS 4A RoHS No 01/12/2004 PbFree No Yes
0451004.NR FUSE 125V V/FA NANO2 W/SnPb CAPS 4A RoHS No 01/12/2004 PbFree No Yes
0451004.MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 4A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451004.MRL Yes
IPC_0451004.MRL_0451004.NRL
0451005.NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 5A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451005.NRL REACH_SVHC Declaration (Contain)_0451005.NRL Yes
Contains IPC_0451005.MRL_0451005.NRL
0451005.MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 5A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451005.MRL REACH_SVHC Declaration (Contain)_0451005.MRL Yes
Contains IPC_0451005.MRL_0451005.NRL
0451005.MR FUSE 125V V/FA NANO2 W/SnPb CAPS 5A RoHS No 01/12/2004 PbFree No REACH191_Declaration_with_Pb_0451005.MR Yes
Contains
0451005.NR FUSE 125V V/FA NANO2 W/SnPb CAPS 5A RoHS No 01/12/2004 PbFree No Yes
0451007.MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 7A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451007.MRL REACH_SVHC Declaration (Contain)_0451007.MRL Yes
Contains IPC_0451007.MRL_0451007.NRL
0451007.NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 7A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451007.NRL REACH205_Declaration_with_Pb_0451007.NRL Yes
Contains IPC_0451007.MRL_0451007.NRL
0451007.MR FUSE 125V V/FA NANO2 W/SnPb CAPS 7A RoHS No 01/12/2004 PbFree No Yes
0451007.NR FUSE 125V V/FA NANO2 W/SnPb CAPS 7A RoHS No 01/12/2004 PbFree No Yes
0451008.NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 8A RoHS No 01/12/2004 PbFree No REACH197_Declaration_with_Pb_0451008.NRL Yes
Contains IPC_0451008.MRL_0451008.NRL
0451008.MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 8A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451008.MRL REACH_SVHC Declaration (Contain)_0451008.MRL Yes
Contains IPC_0451008.MRL_0451008.NRL
0451008.MR FUSE 125V V/FA NANO2 W/SnPb CAPS 8A RoHS No 01/12/2004 PbFree No Yes
045101.5MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 1.5A RoHS No 01/12/2004 PbFree No CoC_RoHS9_045101.5MRL REACH_SVHC Declaration (Contain)_045101.5MRL Yes
Contains IPC_045101.5MRL_045101.5NRL
045101.5NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 1.5A RoHS No 01/12/2004 PbFree No CoC_RoHS9_045101.5NRL REACH209_Declaration_Contain-_045101.5NRL Yes
Contains IPC_045101.5MRL_045101.5NRL
045101.5NR FUSE 125V V/FA NANO2 W/SnPb CAPS 1.5A RoHS No 01/12/2004 PbFree No Yes
045101.5MR FUSE 125V V/FA NANO2 W/SnPb CAPS 1.5A RoHS No 01/12/2004 PbFree No Yes
045101.6NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 1.6A RoHS No 01/12/2004 PbFree No Yes
IPC_045101.6MRL_045101.6NRL
045101.6MR FUSE 125V V/FA NANO2 W/SnPb CAPS 1.6A RoHS No 01/12/2004 PbFree No Yes
045101.6MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 1.6A RoHS No 01/12/2004 PbFree No CoC_RoHS9_045101.6MRL REACH_SVHC Declaration (Contain)_045101.6MRL Yes
Contains IPC_045101.6MRL_045101.6NRL
0451010.MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 10A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451010.MRL Yes
IPC_0451010.MRL_0451010.NRL
0451010.NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 10A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451010.NRL Yes
IPC_0451010.MRL_0451010.NRL
0451012.MRL FUSE 65V V/FA NANO2 W/Au CAPS RoHS 12A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451012.MRL REACH219_Declaration_(Contain)_0451012.MRL Yes
Contains IPC_0451012.MRL_0451012.NRL
0451012.NRL FUSE 65V V/FA NANO2 W/Au CAPS RoHS 12A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451012.NRL Yes
IPC_0451012.MRL_0451012.NRL
0451015.MRL FUSE 65V V/FA NANO2 W/Au CAPS RoHS 15A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451015.MRL REACH_SVHC Declaration (Contain)_0451015.MRL Yes
Contains IPC_0451015.MRL_0451015.NRL
0451015.NRL FUSE 65V V/FA NANO2 W/Au CAPS RoHS 15A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0451015.NRL REACH201_Declaration_with_Pb_0451015.NRL Yes
Contains IPC_0451015.MRL_0451015.NRL
0451015.MR FUSE 65V V/FA NANO2 W/SnPb CAPS 15A RoHS No 01/12/2004 PbFree No Yes
0451015.NR FUSE 65V V/FA NANO2 W/SnPb CAPS 15A RoHS No 01/12/2004 PbFree No Yes
045102.5MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 2.5A RoHS No 01/12/2004 PbFree No CoC_RoHS9_045102.5MRL REACH_SVHC Declaration (Contain)_045102.5MRL
Contains IPC_045102.5MRL_045102.5NRL
045102.5MR FUSE 125V V/FA NANO2 W/SnPb CAPS 2.5A RoHS No 01/12/2004 PbFree No
045102.5NR FUSE 125V V/FA NANO2 W/SnPb CAPS 2.5A RoHS No 01/12/2004 PbFree No
045103.5MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 3.5A RoHS No 01/12/2004 PbFree No CoC_RoHS9_045103.5MRL REACH_SVHC Declaration (Contain)_045103.5MRL Yes
Contains IPC_045103.5MRL_045103.5NRL
045103.5NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 3.5A RoHS No 01/12/2004 PbFree No CoC_RoHS9_045103.5NRL REACH201_Declaration_with_Pb_045103.5NRL Yes
Contains IPC_045103.5MRL_045103.5NRL
045103.5NR FUSE 125V V/FA NANO2 W/SnPb CAPS 3.5A RoHS No 01/12/2004 PbFree No Yes
045103.5MR FUSE 125V V/FA NANO2 W/SnPb CAPS 3.5A RoHS No 01/12/2004 PbFree No REACH197_Declaration_with_Pb_045103.5MR Yes
Contains
045106.3NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 6.3A RoHS No 01/12/2004 PbFree No REACH201_Declaration_with_Pb_045106.3NRL Yes
Contains IPC_045106.3MRL_045106.3NRL
045106.3MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS 6.3A RoHS No 01/12/2004 PbFree No CoC_RoHS9_045106.3MRL REACH_SVHC Declaration (Contain)_045106.3MRL Yes
Contains IPC_045106.3MRL_045106.3NRL
045106.3MR FUSE 125V V/FA NANO2 W/SnPb CAPS 6.3A RoHS No 01/12/2004 PbFree No Yes
04511.25MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS1.25A RoHS No 01/12/2004 PbFree No CoC_RoHS9_04511.25MRL Yes
IPC_04511.25MRL_04511.25NRL
04511.25MR FUSE 125V V/FA NANO2 W/SnPb CAPS 1.25A RoHS No 01/12/2004 PbFree No Yes
04511.25NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS1.25A RoHS No 01/12/2004 PbFree No REACH191_Declaration_with_Pb_04511.25NRL Yes
Contains IPC_04511.25MRL_04511.25NRL
04513.15MRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS3.15A RoHS No 01/12/2004 PbFree No CoC_RoHS9_04513.15MRL REACH_SVHC Declaration (Contain)_04513.15MRL Yes
Contains IPC_04513.15MRL_04513.15NRL
04513.15NRL FUSE 125V V/FA NANO2 W/Au CAPS RoHS3.15A RoHS No 01/12/2004 PbFree No Yes
IPC_04513.15MRL_04513.15NRL
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuseholder Selection Guide

pdficon Fuse 451 and 453 Datasheet

The Nano2 SMF Fuse is a very small Wire-in-Air (WIA) square shape surface mount fuse...

pdficon Circuit Protection Products Selection Guide