400 Series - TE5 Time Lag Subminiature Fuse

Fuse 400 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse 400 Series is a TE5 Time Lag Fuse with High Breaking Capacity.


Features:

  • Operating temperature: -40°C to 125°C
  • Higher nominal melting I2T
  • Higher interrupt rating
  • Broad current rating 500mA to 6.3A
  • Lead-Free, Halogen-Free, Compliance with RoHS
  • Shock safe casing

Applications:

  • SMPS for NB, printers, adaptors, consumer electronics, industrial controllers, battery chargers

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Resistance
(Ω)
Nominal Melting I2T (A2sec)OpeningMax Operating Temp (°C)Min Operating TemperatureInterupt Voltage (V) -1Partner ECAD ModelsStockSamplesCompare
400050000002505.3Slo-Blo/Time Lag (T)/Time Delay85-4025040005000000CheckOrder
400050004402505.3Slo-Blo/Time Lag (T)/Time Delay85-4025040005000440CheckOrder
400080000002500.100256.72Slo-Blo/Time Lag (T)/Time Delay85-4025040008000000CheckOrder
400080004402506.72Slo-Blo/Time Lag (T)/Time Delay85-4025040008000440CheckOrder
400110000002500.08089.63Slo-Blo/Time Lag (T)/Time Delay85-4025040011000000CheckOrder
400110004402509.63Slo-Blo/Time Lag (T)/Time Delay85-4025040011000440CheckOrder
400112500002500.056214.44Slo-Blo/Time Lag (T)/Time Delay85-4025040011250000CheckOrder
4001125044025014.44Slo-Blo/Time Lag (T)/Time Delay85-4025040011250440CheckOrder
400116000002500.0383521.75Slo-Blo/Time Lag (T)/Time Delay85-4025040011600000CheckOrder
4001160044025021.75Slo-Blo/Time Lag (T)/Time Delay85-4025040011600440CheckOrder
400120000002500.0291532.16Slo-Blo/Time Lag (T)/Time Delay85-4025040012000000CheckOrder
4001200044025032.16Slo-Blo/Time Lag (T)/Time Delay85-4025040012000440CheckOrder
400125000002500.0215561.94Slo-Blo/Time Lag (T)/Time Delay85-4025040012500000CheckOrder
4001250044025061.94Slo-Blo/Time Lag (T)/Time Delay85-4025040012500440CheckOrder
400131500002500.01665101.61Slo-Blo/Time Lag (T)/Time Delay85-4025040013150000CheckOrder
40013150440250101.61Slo-Blo/Time Lag (T)/Time Delay85-4025040013150440CheckOrder
400140000002500.01235133.4Slo-Blo/Time Lag (T)/Time Delay85-4025040014000000CheckOrder
40014000440250133.4Slo-Blo/Time Lag (T)/Time Delay85-4025040014000440CheckOrder
400150000002500.00975216.5Slo-Blo/Time Lag (T)/Time Delay85-4025040015000000CheckOrder
40015000440250216.5Slo-Blo/Time Lag (T)/Time Delay85-4025040015000440CheckOrder
400163000002500.0072318.71Slo-Blo/Time Lag (T)/Time Delay85-4025040016300000CheckOrder
40016300440250318.71Slo-Blo/Time Lag (T)/Time Delay85-4025040016300440CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
40005000000 FUSE 250V IEC TL TE5 LL AMMO .500A RoHS No 01/01/2009 PbFree No 01/01/2009 CoC_RoHS10_40005000000 REACH209_Declaration_40005000000 Yes
01/05/2007
Does not Contain IPC_40005000000
40005000440 FUSE 250V IEC TL TE5 SL SPECIAL .500A RoHS No 01/01/2009 PbFree No
40008000000 FUSE 250V IEC TL TE5 LL AMMO .800A RoHS No 01/01/2009 PbFree No 01/01/2009 CoC_RoHS10_40008000000 REACH_SVHC Declaration_40008000000 Yes
01/05/2007
Does not Contain IPC_40008000000
40008000440 FUSE 250V IEC TL TE5 SL SPECIAL .800A RoHS No 01/01/2009 PbFree No 01/01/2009 CoC_RoHS10_40008000440 REACH_SVHC Declaration_40008000440 Yes
01/05/2007
Does not Contain
40011000000 FUSE 250V IEC TL TE5 LL AMMO 1A RoHS No 01/01/2009 PbFree No 01/01/2009 CoC_RoHS10_40011000000 REACH205_Declaration_40011000000 Yes
01/05/2007
Does not Contain IPC_40011000000
40011000440 FUSE 250V IEC TL TE5 SL SPECIAL 1A RoHS No 01/01/2009 PbFree No 01/01/2009 CoC_RoHS10_40011000440 REACH211_Declaration_40011000440 Yes
01/05/2007
Does not Contain IPC_40011000440
40011250000 FUSE 250V IEC TL TE5 LL AMMO 1.25A RoHS No 01/01/2009 PbFree No 01/01/2009 Yes
01/05/2007
40011250440 FUSE 250V IEC TL TE5 SL SPECIAL 1.25A RoHS No 01/01/2009 PbFree No 01/01/2009 Yes
01/05/2007
40011600000 FUSE 250V IEC TL TE5 LL AMMO 1.6A RoHS No 01/01/2009 PbFree No 01/01/2009 CoC_RoHS10_40011600000 REACH_SVHC Declaration_40011600000 Yes
01/05/2007
Does not Contain IPC_40011600000
40011600440 FUSE 250V IEC TL TE5 SL SPECIAL 1.6A RoHS No 01/01/2009 PbFree No 01/01/2009 REACH191_Declaration_40011600440 Yes
01/05/2007
Does not Contain
40012000000 FUSE 250V IEC TL TE5 LL AMMO 2A RoHS No 01/01/2009 PbFree No 01/01/2009 CoC_RoHS10_40012000000 Yes
01/05/2007
IPC_40012000000
40012000440 FUSE 250V IEC TL TE5 SL SPECIAL 2A RoHS No 01/01/2009 PbFree No 01/01/2009 CoC_RoHS10_40012000440 REACH209_Declaration_40012000440 Yes
01/05/2007
Does not Contain
40012500000 FUSE 250V IEC TL TE5 LL AMMO 2.5A RoHS No 01/01/2009 PbFree No 01/01/2009 CoC_RoHS10_40012500000 REACH219_Declaration_40012500000 Yes
01/05/2007
Does not Contain IPC_40012500000
40012500440 FUSE 250V IEC TL TE5 SL SPECIAL 2.5A RoHS No 01/01/2009 PbFree No 01/01/2009 CoC_RoHS10_40012500440 REACH197_Declaration_40012500440 Yes
01/05/2007
Does not Contain
40013150000 FUSE 250V IEC TL TE5 LL AMMO 3.15A RoHS No 01/01/2009 PbFree No CoC_RoHS10_40013150000 REACH_SVHC Declaration_40013150000
Does not Contain IPC_40013150000
40013150440 FUSE 250V IEC TL TE5 SL SPECIAL 3.15A RoHS No 01/01/2009 PbFree No 01/01/2009 CoC_RoHS10_40013150440 REACH205_Declaration_40013150440
Does not Contain
40014000000 FUSE 250V IEC TL TE5 LL AMMO 4A RoHS No 01/01/2009 PbFree No 01/01/2009 REACH209_Declaration_40014000000 Yes
01/05/2007
Does not Contain IPC_40014000000
40014000440 FUSE 250V IEC TL TE5 SL SPECIAL 4A RoHS No 01/01/2009 PbFree No 01/01/2009 CoC_RoHS10_40014000440 REACH209_Declaration_40014000440 Yes
01/05/2007
Does not Contain IPC_40014000440
40015000000 FUSE 250V IEC TL TE5 LL AMMO 5A RoHS No 01/01/2009 PbFree No 01/01/2009 CoC_RoHS10_40015000000 Yes
01/05/2007
40015000440 FUSE 250V IEC TL TE5 SL SPECIAL 5A RoHS No 01/01/2009 PbFree No 01/01/2009 Yes
01/05/2007
40016300000 FUSE 250V IEC TL TE5 LL AMMO 6.3A RoHS No 01/01/2009 PbFree No 01/01/2009 CoC_RoHS10_40016300000 Yes
01/05/2007
IPC_40016300000
40016300440 FUSE 250V IEC TL TE5 SL SPECIAL 6.3A RoHS No 01/01/2009 PbFree No 01/01/2009 CoC_RoHS10_40016300440 REACH_SVHC Declaration_40016300440 Yes
01/05/2007
Does not Contain IPC_40016300440
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 400 Datasheet

The 400 Series are TE5® Time-Lag Fuse...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide