399 Series - Inrush-Protector 65V

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 399 Series are TE5, time-Lag type, 65V rated 
fuses. For Short Circuit Protection of Sensitive Electronic 
Components and Assemblies.


Features:
  • Lead-free/RoHS Compliant
  • For worldwide applications
  • Reduced PCB space requirements
  • Highly defined cut-off times
  • Irreversible physical separation
  • Low internal resistance
  • Flame resistant encapsulated casing

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)VAC (V)Resistance
(Ω)
Nominal Melting I2T (A2sec)MSLOpeningMax Operating Temp (°C)Min Operating TemperatureInterupt Voltage (V) -1Interupt Voltage (V) -2Partner ECAD ModelsStockSamplesCompare
3990125000065651.60.13MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539901250000CheckOrder
3990125044065651.60.13MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539901250440Check
3990160000065651.1030.2MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539901600000CheckOrder
3990160044065651.1030.2MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539901600440Check
3990200000065650.7750.29MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539902000000CheckOrder
3990200044065650.7750.29MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539902000440Check
3990250000065650.550.42MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539902500000CheckOrder
3990250044065650.550.42MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539902500440Check
3990315000065650.3820.62MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539903150000CheckOrder
3990315044065650.3820.62MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539903150440Check
3990400000065650.2640.92MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539904000000CheckOrder
3990400044065650.2640.92MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539904000440Check
3990500000065650.1911.4MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539905000000CheckOrder
3990500044065650.1911.4MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539905000440Check
3990630000065650.1292MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539906300000CheckOrder
3990630044065650.1292MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539906300440Check
3990800000065650.0923MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539908000000CheckOrder
3990800044065650.0923MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539908000440Check
3991100000065650.0664.3MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539911000000CheckOrder
3991100044065650.0664.3MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539911000440Check
3991125000065650.0466.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539911250000CheckOrder
3991125044065650.0466.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539911250440Check
3991160000065650.0339.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539911600000CheckOrder
3991160044065650.0339.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539911600440Check
3991200000065650.02514MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539912000000CheckOrder
3991200044065650.02514MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539912000440Check
3991250000065650.01820MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539912500000CheckOrder
3991250044065650.01820MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539912500440Check
3991315000065650.01340MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539913150000CheckOrder
3991315044065650.01340MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539913150440Check
3991400000065650.0175MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539914000000CheckOrder
3991400044065650.0175MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-40656539914000440Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
39901250000 FUSE 65V TL PROTECT IP .125A RoHS No 01/20/2005 PbFree No 01/20/2005 Yes
03/08/2007
39901600000 FUSE 65V TL PROTECT IP .160A RoHS No 01/20/2005 PbFree No 01/20/2005 Yes
03/08/2007
39902000000 FUSE 65V TL PROTECT IP .200A RoHS No 01/20/2005 PbFree No 01/20/2005 Yes
03/08/2007
39902500000 FUSE 65V TL PROTECT IP .250A RoHS No 01/20/2005 PbFree No 01/20/2005 Yes
03/08/2007
39903150000 FUSE 65V TL PROTECT IP .315A RoHS No 01/20/2005 PbFree No 01/20/2005 Yes
03/08/2007
39904000000 FUSE 65V TL PROTECT IP .400A RoHS No 01/20/2005 PbFree No 01/20/2005 Yes
03/08/2007
39905000000 FUSE 65V TL PROTECT IP .500A RoHS No 01/20/2005 PbFree No 01/20/2005 CoC_RoHS10_39905000000 REACH209_Declaration_39905000000 Yes
03/08/2007
Does not Contain
39906300000 FUSE 65V TL PROTECT IP .630A RoHS No 01/20/2005 PbFree No 01/20/2005 Yes
03/08/2007
39908000000 FUSE 65V TL PROTECT IP .800A RoHS No 01/20/2005 PbFree No 01/20/2005 Yes
03/08/2007
39911000000 FUSE 65V TL PROTECT IP 1A RoHS No 01/20/2005 PbFree No 01/20/2005 REACH191_Declaration_39911000000 Yes
03/08/2007
Does not Contain IPC_39911000000
39911250000 FUSE 65V TL PROTECT IP 1.25A RoHS No 01/20/2005 PbFree No 01/20/2005 Yes
03/08/2007
39911600000 FUSE 65V TL PROTECT IP 1.6A RoHS No 01/20/2005 PbFree No 01/20/2005 Yes
03/08/2007
39912000000 FUSE 65V TL PROTECT IP 2A RoHS No 01/20/2005 PbFree No 01/20/2005 CoC_RoHS10_39912000000 REACH181_Declaration_39912000000 Yes
03/08/2007
Does not Contain IPC_39912000000
39912500000 FUSE 65V TL PROTECT IP 2.5A RoHS No 01/20/2005 PbFree No 01/20/2005 Yes
03/08/2007
39913150000 FUSE 65V TL PROTECT IP 3.15A RoHS No 01/20/2005 PbFree No 01/20/2005 CoC_RoHS10_39913150000 REACH181_Declaration_39913150000 Yes
03/08/2007
Does not Contain IPC_39913150000
39914000000 FUSE 65V TL PROTECT IP 4A RoHS No 01/20/2005 PbFree No 01/20/2005 Yes
03/08/2007
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.