396 Series - TE5 Subminiature Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features:
  • Lead free
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shocksafe casing
  • Vibration resistance
  • Halogen free
Click on part number below for individual TC curve files.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)Resistance
(Ω)
Nominal Melting I2T (A2sec)MSLOpeningMax Operating Temp (°C)Min Operating TemperatureInterupt Voltage (V) -1Partner ECAD ModelsStockSamplesCompare
3960050000012512.50.0056MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539600500000CheckOrder
3960050044012512.50.0056MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539600500440CheckOrder
396006300001258.790.009MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539600630000CheckOrder
396006304401258.790.009MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539600630440Check
396008000001256.0090.014MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539600800000CheckOrder
396008004401256.0090.014MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539600800440CheckOrder
396010000001253.840.025MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539601000000CheckOrder
396010004401253.840.025MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539601000440CheckOrder
396012500001252.90.044MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539601250000CheckOrder
396012504401252.90.044MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539601250440CheckOrder
396016000001251.770.058MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539601600000CheckOrder
396016004401251.770.058MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539601600440CheckOrder
396020000001251.20.1MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539602000000CheckOrder
396020004401251.20.1MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539602000440Check
396025000001250.750.17MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539602500000CheckOrder
396025004401250.750.17MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539602500440Check
396031500001250.5450.26MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539603150000CheckOrder
396031504401250.5450.26MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539603150440Check
396040000001250.3750.58MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539604000000CheckOrder
396040004401250.3750.58MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539604000440CheckOrder
396050000001250.2470.86MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539605000000CheckOrder
396050004401250.2470.86MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539605000440CheckOrder
396063000001250.1851.15MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539606300000CheckOrder
396063004401250.1851.15MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539606300440Check
396080000001250.1251.92MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539608000000CheckOrder
396080004401250.1251.92MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539608000440CheckOrder
396110000001250.086772.2MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539611000000CheckOrder
396110004401250.086772.2MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539611000440CheckOrder
396112500001250.06663.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539611250000CheckOrder
396112504401250.06663.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539611250440Check
396116000001250.05025.2MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539611600000CheckOrder
396116004401250.05025.2MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539611600440CheckOrder
396120000001250.039812MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539612000000CheckOrder
396120004401250.039812MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539612000440CheckOrder
396125000001250.029714MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539612500000CheckOrder
396125004401250.029714MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539612500440Check
396131500001250.0215622MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539613150000CheckOrder
396131504401250.0215622MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539613150440CheckOrder
396140000001250.0164227MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539614000000CheckOrder
3961400044041250.0164227MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539614000440Check
396150000001250.011259MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539615000000CheckOrder
396150004401250.011259MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539615000440CheckOrder
396163000001250.00868100MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539616300000CheckOrder
396163004401250.00868100MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4012539616300440Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
39600500000 FUSE 125V UL TL TE5 LL AMMO .050A RoHS No 12/06/2004 PbFree No 12/06/2004 Yes
02/14/2007
39600500440 FUSE 125V UL TL TE5 SL .050A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39600500440 Yes
02/14/2007
39600630000 FUSE 125V UL TL TE5 LL AMMO .063A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39600630000 REACH201_Declaration_39600630000 Yes
02/14/2007
Does not Contain
39600630440 FUSE 125V UL TL TE5 SL .063A RoHS No 12/06/2004 PbFree No 12/06/2004 Yes
02/14/2007
39600800000 FUSE 125V UL TL TE5 LL AMMO .080A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39600800000 REACH201_Declaration_39600800000 Yes
02/14/2007
Does not Contain
39600800440 FUSE 125V UL TL TE5 SL .080A RoHS No 12/06/2004 PbFree No 12/06/2004 Yes
02/14/2007
39601000000 FUSE 125V UL TL TE5 LL AMMO .100A RoHS No 12/06/2004 PbFree No 12/06/2004 Yes
02/14/2007
39601000440 FUSE 125V UL TL TE5 SL .100A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39601000440 Yes
02/14/2007
39601250000 FUSE 125V UL TL TE5 LL AMMO .125A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39601250000 REACH209_Declaration_39601250000 Yes
02/14/2007
Does not Contain
39601250440 FUSE 125V UL TL TE5 SL .125A RoHS No 12/06/2004 PbFree No 12/06/2004 Yes
02/14/2007
39601600000 FUSE 125V UL TL TE5 LL AMMO .160A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39601600000 Yes
02/14/2007
IPC_39601600000
39601600440 FUSE 125V UL TL TE5 SL .160A RoHS No 12/06/2004 PbFree No 12/06/2004 Yes
02/14/2007
39602000000 FUSE 125V UL TL TE5 LL AMMO .200A RoHS No 12/06/2004 PbFree No 12/06/2004 REACH191_Declaration_39602000000
Does not Contain
39602000440 FUSE 125V UL TL TE5 SL .200A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39602000440 REACH197_Declaration_39602000440 Yes
02/14/2007
Does not Contain
39602500000 FUSE 125V UL TL TE5 LL AMMO .250A RoHS No 12/06/2004 PbFree No 12/06/2004 Yes
02/14/2007
IPC_39602500000
39602500440 FUSE 125V UL TL TE5 SL .250A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39602500440 REACH_SVHC Declaration_39602500440 Yes
02/14/2007
Does not Contain IPC_39602500440
39603150000 FUSE 125V UL TL TE5 LL AMMO .315A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39603150000 REACH191_Declaration_39603150000 Yes
02/14/2007
Does not Contain IPC_39603150000
39603150440 FUSE 125V UL TL TE5 SL .315A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39603150440 REACH205_Declaration_39603150440 Yes
02/14/2007
Does not Contain
39604000000 FUSE 125V UL TL TE5 LL AMMO .400A RoHS No 12/06/2004 PbFree No 12/06/2004 Yes
02/14/2007
39604000440 FUSE 125V UL TL TE5 SL .400A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39604000440 Yes
02/14/2007
39605000000 FUSE 125V UL TL TE5 LL AMMO .500A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39605000000 REACH191_Declaration_39605000000 Yes
02/14/2007
Does not Contain IPC_39605000000_RPF
39605000440 FUSE 125V UL TL TE5 SL .500A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39605000440 REACH191_Declaration_39605000440 Yes
02/14/2007
Does not Contain
39606300000 FUSE 125V UL TL TE5 LL AMMO .630A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39606300000 REACH205_Declaration_39606300000 Yes
02/14/2007
Does not Contain
39606300440 FUSE 125V UL TL TE5 SL .630A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39606300440 REACH201_Declaration_39606300440 Yes
02/14/2007
Does not Contain
39608000000 FUSE 125V UL TL TE5 LL AMMO .800A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39608000000 REACH201_Declaration_39608000000 Yes
02/14/2007
Does not Contain IPC_39608000000_RPF
39608000440 FUSE 125V UL TL TE5 SL .800A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39608000440 REACH197_Declaration_39608000440 Yes
02/14/2007
Does not Contain
39611000000 FUSE 125V UL TL TE5 LL AMMO 1A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39611000000 REACH_SVHC Declaration_39611000000 Yes
02/14/2007
Does not Contain IPC_39611000000_RPF
39611000440 FUSE 125V UL TL TE5 SL 1A RoHS No 12/06/2004 PbFree No 12/06/2004 Yes
02/14/2007
39611250000 FUSE 125V UL TL TE5 LL AMMO 1.25A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39611250000 Yes
02/14/2007
IPC_39611250000
39611250440 FUSE 125V UL TL TE5 SL 1.25A RoHS No 12/06/2004 PbFree No 12/06/2004 Yes
02/14/2007
39611600000 FUSE 125V UL TL TE5 LL AMMO 1.6A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39611600000 Yes
02/14/2007
IPC_39611600000_RPF
39611600440 FUSE 125V UL TL TE5 SL 1.6A RoHS No 12/06/2004 PbFree No 12/06/2004 Yes
02/14/2007
39612000000 FUSE 125V UL TL TE5 LL AMMO 2A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39612000000 Yes
02/14/2007
IPC_39612000000_RPF
39612000440 FUSE 125V UL TL TE5 SL 2A RoHS No 12/06/2004 PbFree No 12/06/2004 REACH205_Declaration_39612000440 Yes
02/14/2007
Does not Contain
39612500000 FUSE 125V UL TL TE5 LL AMMO 2.5A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39612500000 Yes
02/14/2007
IPC_39612500000_RPF
39612500440 FUSE 125V UL TL TE5 SL 2.5A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39612500440 REACH205_Declaration_39612500440 Yes
02/14/2007
Does not Contain
39613150000 FUSE 125V UL TL TE5 LL AMMO 3.15A RoHS No 12/06/2004 PbFree No 12/06/2004
IPC_39613150000_RPF
39613150440 FUSE 125V UL TL TE5 SL 3.15A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39613150440 Yes
02/14/2007
IPC_39613150440_RPF
39614000000 FUSE 125V UL TL TE5 LL AMMO 4A RoHS No 12/06/2004 PbFree No 12/06/2004 Yes
02/14/2007
IPC_39614000000_RPF
39614000440 FUSE 125V UL TL TE5 SL 4A RoHS No 12/06/2004 PbFree No 12/06/2004 Yes
02/14/2007
IPC_39614000440
39615000000 FUSE 125V UL TL TE5 LL AMMO 5A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39615000000 Yes
02/14/2007
IPC_39615000000_RPF
39615000440 FUSE 125V UL TL TE5 SL 5A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39615000440 REACH201_Declaration_39615000440 Yes
02/14/2007
Does not Contain IPC_39615000440
39616300000 FUSE 125V UL TL TE5 LL AMMO 6.3A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39616300000 REACH201_Declaration_39616300000 Yes
02/14/2007
Does not Contain
39616300440 FUSE 125V UL TL TE5 SL 6.3A RoHS No 12/06/2004 PbFree No 12/06/2004 CoC_RoHS10_39616300440 REACH_SVHC Declaration_39616300440 Yes
02/14/2007
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 396 Datasheet

The 396 Series are TE5® Time-Lag Fuse...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 396 Series Time Curve

pdficon Circuit Protection Products Selection Guide