392 Series - TE5 Subminiature Fuses

Littelfuse Fuse 392 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

TE5 Fuse, Time-Lag type, 250V rated, designed in accordance to IEC 60127-3.

 

Features:

  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shock safe casing
  • Vibration resistant
  • Halogen free
  • Lead-free and RoHS compliant
  • Red Phosphorus Free

Applications:

  • Battery Chargers
  • Consumer Electronics
  • Power supplies
  • Industrial Controllers
  • Chargers

Click Here for 392 Series TC curve file.

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Resistance
(Ω)
Nominal Melting I2T (A2sec)MSLOpeningMax Operating Temp (°C)Min Operating TemperatureInterupt Voltage (V) -1Partner ECAD ModelsStockSamplesCompare
392028082602500.33MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039202808260CheckOrder
392080000002500.0963.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039208000000CheckOrder
392080000752500.0963.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039208000075CheckOrder
392080004402500.0963.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039208000440CheckOrder
392110000002500.07155.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039211000000CheckOrder
392110000752500.07155.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039211000075CheckOrder
392110004402500.07155.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039211000440CheckOrder
392112500002500.05699.75MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039211250000CheckOrder
392112500752500.05699.75MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039211250075CheckOrder
392112504402500.05699.75MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039211250440CheckOrder
392116000002500.0413.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039211600000CheckOrder
392116000752500.0413.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039211600075CheckOrder
392116004402500.0413.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039211600440CheckOrder
392120000002500.029821MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039212000000CheckOrder
392120000752500.029821MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039212000075CheckOrder
392120004402500.029821MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039212000440CheckOrder
392125000002500.02432MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039212500000CheckOrder
392125000752500.02432MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039212500075CheckOrder
392125004402500.02432MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039212500440CheckOrder
392131500002500.01755MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039213150000CheckOrder
392131500752500.01755MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039213150075CheckOrder
392131504402500.01755MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039213150440CheckOrder
392140000002500.0128100MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039214000000CheckOrder
392140004402500.0128100MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039214000440CheckOrder
392150000002500.010190MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039215000000CheckOrder
392150000752500.010190MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039215000075CheckOrder
392150004402500.010190MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039215000440CheckOrder
392163000002500.007655126MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039216300000CheckOrder
392163000752500.007655126MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039216300075CheckOrder
392163004402500.007655126MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025039216300440CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
39202808260 FUSE 250V IEC TL TE5 .280A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39202808260 REACH201_Declaration_39202808260 Yes
01/15/2007
Does not Contain IPC_39202808260_RPF
39208000000 FUSE 250V IEC TL TE5 LL AMMO .800A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39208000000 REACH_SVHC Declaration_39208000000 Yes
01/15/2007
Does not Contain IPC_39208000000_RedPFree
39208000075 FUSE 250V IEC TL TE5 7.5MM .800A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39208000075 REACH191_Declaration_39208000075 Yes
01/15/2007
Does not Contain IPC_39208000075_RPF
39208000440 FUSE 250V IEC TL TE5 SL .800A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39208000440 REACH191_Declaration_39208000440 Yes
01/15/2007
Does not Contain IPC_39208000440_RedPFree
39211000000 FUSE 250V IEC TL TE5 LL AMMO 1A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39211000000 REACH_SVHC Declaration_39211000000 Yes
01/15/2007
Does not Contain IPC_39211000000_RedPFree
39211000075 FUSE 250V IEC TL TE5 7.5MM 1A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39211000075 REACH191_Declaration_39211000075 Yes
01/15/2007
Does not Contain IPC_39211000075_RPF
39211000440 FUSE 250V IEC TL TE5 SL 1A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39211000440 REACH205_Declaration_39211000440 Yes
01/15/2007
Does not Contain IPC_39211000440_RedPFree
39211250000 FUSE 250V IEC TL TE5 LL AMMO 1.25A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39211250000 REACH_SVHC Declaration_39211250000 Yes
01/15/2007
Does not Contain IPC_39211250000_RedPFree
39211250075 FUSE 250V IEC TL TE5 7.5MM 1.25A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39211250075 REACH191_Declaration_39211250075 Yes
01/15/2007
Does not Contain IPC_39211250075_RPF
39211250440 FUSE 250V IEC TL TE5 SL 1.25A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39211250440 REACH211_Declaration_39211250440 Yes
01/15/2007
Does not Contain IPC_39211250440_RedPFree
39211600000 FUSE 250V IEC TL TE5 LL AMMO 1.6A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39211600000 REACH211_Declaration_39211600000 Yes
01/15/2007
Does not Contain IPC_39211600000_RedPFree
39211600075 FUSE 250V IEC TL TE5 7.5MM 1.6A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39211600075 REACH191_Declaration_39211600075 Yes
01/15/2007
Does not Contain IPC_39211600075_RPF
39211600440 FUSE 250V IEC TL TE5 SL 1.6A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39211600440 REACH191_Declaration_39211600440 Yes
01/15/2007
Does not Contain IPC_39211600440_RedPFree
39212000000 FUSE 250V IEC TL TE5 LL AMMO 2A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39212000000 REACH_SVHC Declaration_39212000000 Yes
01/15/2007
Does not Contain IPC_39212000000_RedPFree
39212000075 FUSE 250V IEC TL TE5 7.5MM 2A RoHS No 09/17/2004 PbFree No 09/17/2004 Yes
01/15/2007
IPC_39212000075_RPF
39212000440 FUSE 250V IEC TL TE5 SL 2A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39212000440 REACH191_Declaration_39212000440
Does not Contain IPC_39212000440_RedPFree
39212500000 FUSE 250V IEC TL TE5 LL AMMO 2.5A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39212500000 REACH_SVHC Declaration_39212500000 Yes
01/15/2007
Does not Contain IPC_39212500000_RedPFree
39212500075 FUSE 250V IEC TL TE5 7.5MM 2.5A RoHS No 09/17/2004 PbFree No 09/17/2004 Yes
01/15/2007
IPC_39212500075_RPF
39212500440 FUSE 250V IEC TL TE5 SL 2.5A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39212500440 REACH191_Declaration_39212500440 Yes
01/15/2007
Does not Contain IPC_39212500440_RedPFree
39213150000 FUSE 250V IEC TL TE5 LL AMMO 3.15A RoHS No 09/17/2004 PbFree No 09/17/2004 REACH_SVHC Declaration_39213150000 Yes
01/15/2007
Does not Contain IPC_39213150000_RedPFree
39213150075 FUSE 250V IEC TL TE5 7.5MM 3.15A RoHS No 09/17/2004 PbFree No 09/17/2004 Yes
01/15/2007
IPC_39213150075_RPF
39213150440 FUSE 250V IEC TL TE5 SL 3.15A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39213150440 REACH_SVHC Declaration_39213150440 Yes
01/15/2007
Does not Contain IPC_39213150440_RedPFree
39214000000 FUSE 250V IEC TL TE5 LL AMMO 4A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39214000000 REACH_SVHC Declaration_39214000000 Yes
01/15/2007
Does not Contain IPC_39214000000_RedPFree
39214000440 FUSE 250V IEC TL TE5 SL 4A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39214000440 REACH_SVHC Declaration_39214000440 Yes
01/15/2007
Does not Contain IPC_39214000440_RedPFree
39215000000 FUSE 250V IEC TL TE5 5A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39215000000 REACH_SVHC Declaration_39215000000 Yes
01/15/2007
Does not Contain IPC_39215000000_RPF
39215000075 FUSE 250V IEC TL TE5 7.5MM 5A RoHS No 09/17/2004 PbFree No 09/17/2004 Yes
01/15/2007
39215000440 FUSE 250V IEC TL TE5 SL 5A RoHS No 09/17/2004 PbFree No CoC_RoHS10_39215000440 REACH191_Declaration_39215000440
Does not Contain IPC_39215000440
39216300000 FUSE 250V IEC TL TE5 6.3A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39216300000 REACH_SVHC Declaration_39216300000 Yes
01/15/2007
Does not Contain IPC_39216300000
39216300075 FUSE 250V IEC TL TE5 7.5MM 6.3A RoHS No 09/17/2004 PbFree No 09/17/2004 Yes
01/15/2007
IPC_39216300075_RPF
39216300440 FUSE 250V IEC TL TE5 SL 6.3A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_39216300440 REACH191_Declaration_39216300440 Yes
01/15/2007
Does not Contain IPC_39216300440
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 392 Series TC Curve

pdficon Fuse 392 Datasheet

TE5® Time-Lag type 250V rated designed in accordance to IEC 60127-3...

pdficon Circuit Protection Products Selection Guide