391 Series - SP Short Circuit Protector, 65V

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 391 Series are TE5 short circuit protector, fast-acting type, 65V rated fauses. For short Circuit Protection of Sensitive Electronic Components and Assemblies. 


Features:
  • Lead-free/RoHS Compliant
  • Surge proof for telecom applications
  • Reduced PCB space requirements
  • Highly defined cut-off times
  • Irreversible physical separation
  • Low internal resistance
  • Flame resistant encapsulated casing

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)VAC (V)Resistance
(Ω)
Nominal Melting I2T (A2sec)MSLOpeningInterupt Voltage (V) -1Interupt Voltage (V) -2Partner ECAD ModelsStockSamplesCompare
3910125000065653.40.005MIL-STD-202 Method 106Fast-Acting (F)656539101250000CheckOrder
3910160000065652.480.0095MIL-STD-202 Method 106Fast-Acting (F)656539101600000CheckOrder
3910200000065651.750.019MIL-STD-202 Method 106Fast-Acting (F)656539102000000CheckOrder
3910250000065650.1950.012MIL-STD-202 Method 106Fast-Acting (F)656539102500000CheckOrder
3910315000065650.1850.018MIL-STD-202 Method 106Fast-Acting (F)656539103150000CheckOrder
3910400000065650.120.034MIL-STD-202 Method 106Fast-Acting (F)656539104000000CheckOrder
3910500000065650.0950.057MIL-STD-202 Method 106Fast-Acting (F)656539105000000CheckOrder
3910630000065650.0750.095MIL-STD-202 Method 106Fast-Acting (F)656539106300000CheckOrder
3910800000065650.0580.16MIL-STD-202 Method 106Fast-Acting (F)656539108000000CheckOrder
3911100000065650.0460.27MIL-STD-202 Method 106Fast-Acting (F)656539111000000CheckOrder
3911125000065650.0370.45MIL-STD-202 Method 106Fast-Acting (F)656539111250000CheckOrder
3911160000065650.0290.77MIL-STD-202 Method 106Fast-Acting (F)656539111600000CheckOrder
3911200000065650.023630.85MIL-STD-202 Method 106Fast-Acting (F)656539112000000CheckOrder
3911250000065650.0182.2MIL-STD-202 Method 106Fast-Acting (F)656539112500000CheckOrder
3911315000065650.0143.7MIL-STD-202 Method 106Fast-Acting (F)656539113150000CheckOrder
3911400000065650.01156.5MIL-STD-202 Method 106Fast-Acting (F)656539114000000CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
39101250000 FUSE 65V FA PROTECT SP .125A RoHS No 01/25/2005 PbFree No 01/25/2005 No
01/23/2007
39101600000 FUSE 65V FA PROTECT SP .160A RoHS No 01/25/2005 PbFree No 01/25/2005 No
01/23/2007
39102000000 FUSE 65V FA PROTECT SP .200A RoHS No 01/25/2005 PbFree No 01/25/2005 No
01/23/2007
39102500000 FUSE 65V FA PROTECT SP .250A RoHS No 01/25/2005 PbFree No 01/25/2005 No
01/23/2007
39103150000 FUSE 65V FA PROTECT SP .315A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39103150000 REACH205_Declaration_39103150000 No
01/23/2007
Does not Contain
39104000000 FUSE 65V FA PROTECT SP .400A RoHS No 01/25/2005 PbFree No 01/25/2005 No
01/23/2007
39105000000 FUSE 65V FA PROTECT SP .500A RoHS No 01/25/2005 PbFree No 01/25/2005 No
01/23/2007
39106300000 FUSE 65V FA PROTECT SP .630A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39106300000 REACH197_Declaration_39106300000 No
01/23/2007
Does not Contain IPC_39106300000
39108000000 FUSE 65V FA PROTECT SP .800A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39108000000 No
01/23/2007
39111000000 FUSE 65V FA PROTECT SP 1A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39111000000 REACH201_Declaration_39111000000 No
01/23/2007
Does not Contain
39111250000 FUSE 65V FA PROTECT SP 1.25A RoHS No 01/25/2005 PbFree No 01/25/2005 No
01/23/2007
39111600000 FUSE 65V FA PROTECT SP 1.6A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39111600000 No
01/23/2007
39112000000 FUSE 65V FA PROTECT SP 2A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39112000000 REACH209_Declaration_39112000000 No
01/23/2007
Does not Contain IPC_39112000000
39112500000 FUSE 65V FA PROTECT SP 2.5A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39112500000 REACH191_Declaration_39112500000 No
01/23/2007
Does not Contain
39113150000 FUSE 65V FA PROTECT SP 3.15A RoHS No 01/25/2005 PbFree No 01/25/2005 No
01/23/2007
IPC_39113150000_RPF
39114000000 FUSE 65V FA PROTECT SP 4A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_39114000000 REACH201_Declaration_39114000000 No
01/23/2007
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 391 Datasheet

The 391 Series are TE5® Fast-Acting Fuse...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 391 Series Multiple TC Curve

pdficon Circuit Protection Products Selection Guide