374 Series - TR5® Subminiature Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TR5® 374 Series fuses are Time–Lag 250V rated and designed in accordance to UL 248 –14.

Features:

  • Halogen free, Lead-free and RoHS compliant
  • Reduced PCB space requirements
  • Direct solderable or plug–in versions
  • Internationally approved
  • Low internal resistance
  • Shock safe casing
  • Vibration resistant
  • Available from 0.050A to 10A

Target Applications:

  • Battery Chargers
  • Consumer Electronics
  • Power supplies
  • Industrial Controllers

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Resistance
(Ω)
Nominal Melting I2T (A2sec)MSLOpeningMax Operating Temp (°C)Min Operating TemperatureInterupt Voltage (V) -1Partner ECAD ModelsStockSamplesCompare
3740050000025012.50.011MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037400500000CheckOrder
3740050041025012.50.011MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037400500410Check
3740050043025012.50.011MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037400500430CheckOrder
3740050081025012.50.011MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037400500810Check
374006300002507.920.015MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037400630000CheckOrder
374006304102507.920.015MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037400630410Check
374006304302507.920.015MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037400630430CheckOrder
374006308102507.920.015MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037400630810Check
374008000002505.850.025MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037400800000CheckOrder
374008004102505.850.025MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037400800410CheckOrder
374008004302505.850.025MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037400800430CheckOrder
374008008102505.850.025MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037400800810Check
374010000002503.840.039MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037401000000CheckOrder
374010004102503.840.039MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037401000410Check
374010004302503.840.039MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037401000430CheckOrder
374010008102503.840.039MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037401000810Check
374012500002502.90.044MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037401250000CheckOrder
374012504102502.90.044MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037401250410CheckOrder
374012504302502.90.044MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037401250430Check
374012508102502.90.044MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037401250810CheckOrder
374016000002501.8080.058MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037401600000CheckOrder
374016004102501.8080.058MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037401600410CheckOrder
374016004302501.8080.058MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037401600430Check
374016008102501.8080.058MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037401600810Check
374020000002501.20.1MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037402000000CheckOrder
374020004102501.20.1MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037402000410CheckOrder
374020004302501.20.1MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037402000430Check
374020008102501.20.1MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037402000810Check
374025000002500.760.17MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037402500000CheckOrder
374025004102500.760.17MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037402500410Check
374025004302500.760.17MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037402500430Check
374025008102500.760.17MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037402500810Check
374031500002500.5450.26MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037403150000CheckOrder
374031504102500.5450.26MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037403150410Check
374031504302500.5450.26MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037403150430Check
374031508102500.5450.26MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037403150810Check
374040000002500.3510.55MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037404000000CheckOrder
374040004102500.3510.55MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037404000410CheckOrder
374040004302500.3510.55MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037404000430Check
374040008102500.3510.55MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037404000810Check
374050000002500.260.6MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037405000000CheckOrder
374050004102500.260.6MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037405000410CheckOrder
374050004302500.260.6MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037405000430CheckOrder
374050008102500.260.6MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037405000810CheckOrder
374063000002500.171.2MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037406300000CheckOrder
374063004102500.171.2MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037406300410Check
374063004302500.171.2MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037406300430Check
374063008102500.171.2MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037406300810Check
374080000002500.1252.1MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037408000000CheckOrder
374080004102500.1252.1MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037408000410CheckOrder
374080004302500.1252.1MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037408000430Check
374080008102500.1252.1MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037408000810Check
374110000002500.1053.1MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037411000000CheckOrder
374110004102500.1053.1MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037411000410CheckOrder
374110004302500.1053.1MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037411000430Check
374110008102500.1053.1MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037411000810CheckOrder
374112500002500.084.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037411250000CheckOrder
374112504102500.084.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037411250410CheckOrder
374112504302500.084.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037411250430CheckOrder
374112508102500.084.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037411250810Check
374116000002500.0546.3MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037411600000CheckOrder
374116004102500.0546.3MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037411600410CheckOrder
374116004302500.0546.3MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037411600430CheckOrder
374116008102500.0546.3MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037411600810Check
374120000002500.039511.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037412000000CheckOrder
374120004102500.039511.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037412000410CheckOrder
374120004302500.039511.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037412000430Check
374120008102500.039511.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037412000810Check
374125000002500.0314MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037412500000CheckOrder
374125004102500.0314MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037412500410CheckOrder
374125004302500.0314MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037412500430Check
374125008102500.0314MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037412500810CheckOrder
374131500002500.022722MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037413150000CheckOrder
374131504102500.022722MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037413150410CheckOrder
374131504302500.022722MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037413150430CheckOrder
374131508102500.022722MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037413150810CheckOrder
374140000002500.01756MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037414000000CheckOrder
374140004102500.01756MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037414000410CheckOrder
374140004302500.01756MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037414000430Check
374140008102500.01756MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037414000810CheckOrder
374150000002500.012288MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037415000000CheckOrder
374150004102500.012288MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037415000410CheckOrder
374150004302500.012288MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037415000430Check
374150008102500.012288MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037415000810Check
374163000002500.00935110MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037416300000CheckOrder
374163004102500.00935110MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037416300410CheckOrder
374163004302500.00935110MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037416300430CheckOrder
374163008102500.00935110MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037416300810CheckOrder
374180000002500.006221MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037418000000CheckOrder
374180004102500.006221MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037418000410CheckOrder
374180004302500.006221MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037418000430CheckOrder
374180008102500.006221MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037418000810Check
374210000002500.005430MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037421000000CheckOrder
374210004102500.005430MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037421000410CheckOrder
374210004302500.005430MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037421000430Check
374210008102500.005430MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037421000810Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
37400500000 FUSE 250V UL TL TR5 LL AMMO .050A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37400500000 Yes
02/14/2007
37400500410 FUSE 250V UL TL TR5 SL .050A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37400500410 REACH201_Declaration_37400500410 Yes
02/14/2007
Does not Contain IPC_37400500410
37400500430 FUSE 250V UL TL TR5 SL .050A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37400630000 FUSE 250V UL TL TR5 LL AMMO .063A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37400630410 FUSE 250V UL TL TR5 SL .063A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37400630430 FUSE 250V UL TL TR5 SL .063A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37400800000 FUSE 250V UL TL TR5 LL AMMO .080A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37400800410 FUSE 250V UL TL TR5 SL .080A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37400800430 FUSE 250V UL TL TR5 SL .080A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37401000000 FUSE 250V UL TL TR5 LL AMMO .100A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37401000410 FUSE 250V UL TL TR5 SL .100A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37401000410 REACH191_Declaration_37401000410 Yes
02/14/2007
Does not Contain IPC_37401000410
37401000430 FUSE 250V UL TL TR5 SL .100A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37401250000 FUSE 250V UL TL TR5 LL AMMO .125A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37401250410 FUSE 250V UL TL TR5 SL .125A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37401250430 FUSE 250V UL TL TR5 SL .125A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37401250810 FUSE 250V UL TL TR5 SL 3.55MM .125A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37401600000 FUSE 250V UL TL TR5 LL AMMO .160A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37401600410 FUSE 250V UL TL TR5 SL .160A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37401600410 REACH205_Declaration_37401600410 Yes
02/14/2007
Does not Contain
37401600430 FUSE 250V UL TL TR5 SL .160A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37402000000 FUSE 250V UL TL TR5 LL AMMO .200A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37402000410 FUSE 250V UL TL TR5 SL .200A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
IPC_37402000410
37402000430 FUSE 250V UL TL TR5 SL .200A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37402500000 FUSE 250V UL TL TR5 LL AMMO .250A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37402500410 FUSE 250V UL TL TR5 SL .250A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37402500410 REACH_SVHC Declaration_37402500410.pdf Yes
02/14/2007
Does not Contain
37402500430 FUSE 250V UL TL TR5 SL .250A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37403150000 FUSE 250V UL TL TR5 LL AMMO .315A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37403150410 FUSE 250V UL TL TR5 SL .315A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37403150430 FUSE 250V UL TL TR5 SL .315A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37404000000 FUSE 250V UL TL TR5 LL AMMO .400A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37404000000 REACH211_Declaration_37404000000 Yes
02/14/2007
Does not Contain IPC_37404000000
37404000410 FUSE 250V UL TL TR5 SL .400A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37404000430 FUSE 250V UL TL TR5 SL .400A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37404000430 REACH191_Declaration_37404000430 Yes
02/14/2007
Does not Contain
37405000000 FUSE 250V UL TL TR5 LL AMMO .500A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37405000000 REACH211_Declaration_37405000000 Yes
02/14/2007
Does not Contain
37405000410 FUSE 250V UL TL TR5 SL .500A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37405000410 REACH201_Declaration_37405000410 Yes
02/14/2007
Does not Contain IPC_37405000410
37405000430 FUSE 250V UL TL TR5 SL .500A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37405000430 REACH205_Declaration_37405000430 Yes
02/14/2007
Does not Contain IPC_37405000430
37405000810 FUSE 250V UL TL TR5 LL 3.55MM .500A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37406300000 FUSE 250V UL TL TR5 LL AMMO .630A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37406300410 FUSE 250V UL TL TR5 SL .630A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37406300410 REACH174_Declaration_37406300410 Yes
02/14/2007
Does not Contain
37406300430 FUSE 250V UL TL TR5 SL .630A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37408000000 FUSE 250V UL TL TR5 LL AMMO .800A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37408000000 REACH211_Declaration_37408000000 Yes
02/14/2007
Does not Contain
37408000410 FUSE 250V UL TL TR5 SL .800A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37408000430 FUSE 250V UL TL TR5 SL .800A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37411000000 FUSE 250V UL TL TR5 LL AMMO 1A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37411000000 REACH_SVHC Declaration_37411000000
Does not Contain IPC_37411000000
37411000410 FUSE 250V UL TL TR5 SL 1A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37411000410 REACH219_Declaration_37411000410 Yes
02/14/2007
Does not Contain IPC_37411000410
37411000430 FUSE 250V UL TL TR5 SL 1A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37411000430 REACH181_Declaration_37411000430 Yes
02/14/2007
Does not Contain
37411000810 FUSE 250V UL TL TR5 SL 3.55MM 1.0A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37411250000 FUSE 250V UL TL TR5 LL AMMO 1.25A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37411250000 REACH_SVHC Declaration_37411250000 Yes
02/14/2007
Does not Contain
37411250410 FUSE 250V UL TL TR5 SL 1.25A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37411250410 REACH_SVHC Declaration_37411250410 Yes
02/14/2007
Does not Contain IPC_37411250410
37411250430 FUSE 250V UL TL TR5 SL 1.25A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37411600000 FUSE 250V UL TL TR5 LL AMMO 1.6A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37411600000 REACH_SVHC Declaration_37411600000 Yes
02/14/2007
Does not Contain
37411600410 FUSE 250V UL TL TR5 SL 1.6A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37411600410 REACH_SVHC Declaration_37411600410 Yes
02/14/2007
Does not Contain IPC_37411600410
37411600430 FUSE 250V UL TL TR5 SL 1.6A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37412000000 FUSE 250V UL TL TR5 LL AMMO 2A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37412000000 REACH_SVHC Declaration_37412000000 Yes
02/14/2007
Does not Contain IPC_37412000000
37412000410 FUSE 250V UL TL TR5 SL 2A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37412000410 REACH205_Declaration_37412000410 Yes
02/14/2007
Does not Contain IPC_37412000410
37412000430 FUSE 250V UL TL TR5 SL 2A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37412000430 REACH197_Declaration_37412000430 Yes
02/14/2007
Does not Contain IPC_37412000430
37412500000 FUSE 250V UL TL TR5 LL AMMO 2.5A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37412500000 Yes
02/14/2007
IPC_37412500000
37412500410 FUSE 250V UL TL TR5 SL 2.5A RoHS No 12/16/2004 PbFree No 12/16/2004 REACH211_Declaration_37412500410 Yes
02/14/2007
Does not Contain IPC_37412500410
37412500430 FUSE 250V UL TL TR5 SL 2.5A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37412500810 FUSE 250V UL TL TR5 SL 3.55MM 2.5A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37413150000 FUSE 250V UL TL TR5 LL AMMO 3.15A RoHS No 12/16/2004 PbFree No 12/16/2004 REACH197_Declaration_37413150000 Yes
02/14/2007
Does not Contain IPC_37413150000
37413150410 FUSE 250V UL TL TR5 SL 3.15A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37413150410 REACH219_Declaration_37413150410 Yes
02/14/2007
Does not Contain IPC_37413150410
37413150430 FUSE 250V UL TL TR5 SL 3.15A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37413150430 REACH_SVHC Declaration_37413150430 Yes
02/14/2007
Does not Contain
37413150810 FUSE 250V UL TL TR5 SL 3.55MM 3.15A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37414000000 FUSE 250V UL TL TR5 LL AMMO 4A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37414000000 REACH201_Declaration_37414000000 Yes
02/14/2007
Does not Contain IPC_37414000000
37414000410 FUSE 250V UL TL TR5 SL 4A RoHS No 12/16/2004 PbFree No 12/16/2004 REACH201_Declaration_37414000410
Does not Contain IPC_37414000410
37414000430 FUSE 250V UL TL TR5 SL 4A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37414000810 FUSE 250V UL TL TR5 SL 3.55MM 4.0A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37415000000 FUSE 250V UL TL TR5 LL AMMO 5A RoHS No 12/16/2004 PbFree No 12/16/2004 REACH191_Declaration_37415000000 Yes
02/14/2007
Does not Contain
37415000410 FUSE 250V UL TL TR5 SL 5A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37415000410 REACH209_Declaration_37415000410 Yes
02/14/2007
Does not Contain IPC_37415000410
37415000430 FUSE 250V UL TL TR5 SL 5A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37415000430 REACH209_Declaration_37415000430 Yes
02/14/2007
Does not Contain IPC_37415000430
37416300000 FUSE 250V UL TL TR5 LL AMMO 6.3A RoHS No 12/16/2004 PbFree No 12/16/2004 REACH219_Declaration_37416300000 Yes
02/14/2007
Does not Contain IPC_37416300000
37416300410 FUSE 250V UL TL TR5 SL 6.3A RoHS No 12/16/2004 PbFree No 12/16/2004 REACH201_Declaration_37416300410 Yes
02/14/2007
Does not Contain IPC_37416300410
37416300430 FUSE 250V UL TL TR5 SL 6.3A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37416300430 REACH197_Declaration_37416300430 Yes
02/14/2007
Does not Contain IPC_37416300430
37416300810 FUSE 250V UL TL TR5 SL 3.55MM 6.3A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
37418000000 FUSE 250V UL TL TR5 LL AMMO 8A RoHS No 12/16/2004 PbFree No 12/16/2004 REACH191_Declaration_37418000000 Yes
02/14/2007
Does not Contain
37418000410 FUSE 250V UL TL TR5 SL 8A RoHS No 12/16/2004 PbFree No 12/16/2004 REACH_SVHC Declaration_37418000410 Yes
02/14/2007
Does not Contain
37418000430 FUSE 250V UL TL TR5 SL 8A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37418000430 Yes
02/14/2007
37421000000 FUSE 250V UL TL TR5 LL AMMO 10A RoHS No 12/16/2004 PbFree No 12/16/2004 REACH205_Declaration_37421000000 Yes
02/14/2007
Does not Contain IPC_37421000000
37421000410 FUSE 250V UL TL TR5 SL 10A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37421000410 REACH_SVHC Declaration_37421000410
Does not Contain
37421000430 FUSE 250V UL TL TR5 SL 10A RoHS No 12/16/2004 PbFree No 12/16/2004 Yes
02/14/2007
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 374 Datasheet

The TR5® 374 Series are time-Lag 250V rated fuses...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 374 Series TC Curve

pdficon Circuit Protection Products Selection Guide


  • Showing 4 items