372 Series - TR5® Subminiature Fuses

372 Group 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features:

  • Lead Free
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shocksafe casing
  • Halogen free
Click on part number below for individual TC curve files.

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Resistance
(Ω)
Nominal Melting I2T (A2sec)MSLOpeningMax Operating Temp (°C)Min Operating TemperatureInterupt Voltage (V) -1Partner ECAD ModelsStockSamplesCompare
3720040000125010.1650.009MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200400001CheckOrder
3720040041125010.1650.009MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200400411CheckOrder
3720040043125010.1650.009MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200400431Check
3720040051125010.1650.009MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200400511CheckOrder
3720040081125010.1650.009MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200400811Check
372005000012506.4950.01MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200500001CheckOrder
372005004112506.4950.01MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200500411CheckOrder
372005004312506.4950.01MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200500431CheckOrder
372005005112506.4950.01MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200500511CheckOrder
372005008112506.4950.01MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200500811Check
372006300012503.80.02MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200630001CheckOrder
372006304112503.80.02MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200630411Check
372006304312503.80.02MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200630431CheckOrder
372006305112503.80.02MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200630511CheckOrder
372006308112503.80.02MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200630811Check
372008000012502.8750.038MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200800001CheckOrder
372008004112502.8750.038MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200800411CheckOrder
372008004312502.8750.038MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200800431Check
372008005112502.8750.038MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200800511CheckOrder
372008008112502.8750.038MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037200800811Check
372010000012501.7030.08MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037201000001CheckOrder
372010004112501.7030.08MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037201000411CheckOrder
372010004312501.7030.08MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037201000431CheckOrder
372010005112501.7030.08MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037201000511CheckOrder
372010008112501.7030.08MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037201000811Check
372012500012501.350.109MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037201250001CheckOrder
372012504112501.350.109MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037201250411Check
372012504312501.350.109MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037201250431Check
372012505112501.350.109MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037201250511CheckOrder
372012508112501.350.109MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037201250811Check
372012582412501.350.109MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037201258241CheckOrder
372016000012500.7780.14MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037201600001CheckOrder
372016004112500.7780.14MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037201600411CheckOrder
372016004312500.7780.14MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037201600431Check
372016005112500.7780.14MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037201600511CheckOrder
372016008112500.7780.14MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037201600811Check
372020000012500.5750.2MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037202000001CheckOrder
372020004112500.5750.2MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037202000411CheckOrder
372020004312500.5750.2MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037202000431Check
372020005112500.5750.2MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037202000511CheckOrder
372020008112500.5750.2MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037202000811Check
372025000012500.40.28MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037202500001CheckOrder
372025004112500.40.28MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037202500411Check
372025004312500.40.28MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037202500431Check
372025005112500.40.28MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037202500511CheckOrder
372025008112500.40.28MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037202500811Check
372031500012500.2760.36MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037203150001CheckOrder
372031504112500.2760.36MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037203150411CheckOrder
372031504312500.2760.36MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037203150431Check
372031505112500.2760.36MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037203150511CheckOrder
372031508112500.2760.36MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037203150811Check
372040000012500.2051.41MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037204000001CheckOrder
372040004112500.2051.41MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037204000411CheckOrder
372040004312500.2051.41MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037204000431CheckOrder
372040005112500.2051.41MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037204000511CheckOrder
372040008112500.2051.41MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037204000811Check
372050000012500.1552MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037205000001CheckOrder
372050004112500.1552MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037205000411CheckOrder
372050004312500.1552MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037205000431Check
372050005112500.1552MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037205000511CheckOrder
372050008112500.1552MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037205000811CheckOrder
372063000012500.1152.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037206300001CheckOrder
372063004112500.1152.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037206300411CheckOrder
372063004312500.1152.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037206300431Check
372063005112500.1152.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037206300511CheckOrder
372063008112500.1152.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037206300811Check
372080000012500.15.76MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037208000001CheckOrder
372080004112500.15.76MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037208000411CheckOrder
372080004312500.15.76MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037208000431CheckOrder
372080005112500.15.76MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037208000511CheckOrder
372080008112500.15.76MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037208000811Check
372110000012500.0787.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037211000001CheckOrder
372110004112500.0787.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037211000411CheckOrder
372110004312500.0787.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037211000431CheckOrder
372110005112500.0787.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037211000511CheckOrder
372110008112500.0787.5MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037211000811CheckOrder
372112500012500.05513.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037211250001CheckOrder
372112504112500.05513.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037211250411CheckOrder
372112504312500.05513.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037211250431Check
372112505112500.05513.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037211250511CheckOrder
372112508112500.05513.8MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037211250811Check
372116000012500.04120MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037211600001CheckOrder
372116004112500.04120MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037211600411CheckOrder
372116004312500.04120MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037211600431Check
372116005112500.04120MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037211600511CheckOrder
372116008112500.04120MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037211600811Check
372120000012500.03123MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037212000001CheckOrder
372120004112500.03123MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037212000411CheckOrder
372120004312500.03123MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037212000431CheckOrder
372120005112500.03123MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037212000511CheckOrder
372120008112500.03123MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037212000811Check
372125000012500.02335MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037212500001CheckOrder
372125004112500.02335MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037212500411CheckOrder
372125004312500.02335MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037212500431Check
372125005112500.02335MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037212500511CheckOrder
372125008112500.02335MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037212500811CheckOrder
372131500012500.017360MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037213150001CheckOrder
372131504112500.017360MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037213150411CheckOrder
372131504312500.017360MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037213150431Check
372131505112500.017360MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037213150511CheckOrder
372131508002500.017360MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037213150800Check
372140000012500.01295MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037214000001CheckOrder
372140004112500.01295MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037214000411Check
372140004312500.01295MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037214000431CheckOrder
372140005112500.01295MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037214000511CheckOrder
372150000012500.0094394MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037215000001CheckOrder
372150004112500.0094394MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037215000411CheckOrder
372150004312500.0094394MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037215000431CheckOrder
372150005112500.0094394MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037215000511CheckOrder
372150008112500.0094394MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037215000811Check
372163000012500.007105MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037216300001CheckOrder
372163004112500.007105MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037216300411Check
372163004312500.007105MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037216300431Check
372163005112500.007105MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037216300511CheckOrder
372163008112500.007105MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037216300811CheckOrder
37214000811
Obsolete: 2022 -06-17
2500.01295MIL-STD-202 Method 106Slo-Blo/Time Lag (T)/Time Delay85-4025037214000811
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
37200400001 FUSE 250V IEC TL LBC TR5 LL AMMO .040A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37200400001 Yes
01/15/2007
IPC_37200400001
37200400411 FUSE 250V IEC TL LBC TR5 SL .040A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37200400411 REACH205_Declaration_37200400411 Yes
01/15/2007
Does not Contain
37200400431 FUSE 250V IEC TL LBC TR5 SL .040A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37200400431 REACH205_Declaration_37200400431 Yes
01/15/2007
Does not Contain
37200400511 FUSE 250V IEC TL TR5 SL SPECIAL .040A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37200500001 FUSE 250V IEC TL LBC TR5 LL AMMO .050A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37200500001 REACH219_Declaration_37200500001 Yes
01/15/2007
Does not Contain
37200500411 FUSE 250V IEC TL LBC TR5 SL .050A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37200500411 REACH205_Declaration_37200500411 Yes
01/15/2007
Does not Contain IPC_37200500411
37200500431 FUSE 250V IEC TL LBC TR5 SL .050A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37200500511 FUSE 250V IEC TL TR5 SL SPECIAL .050A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37200630001 FUSE 250V IEC TL LBC TR5 LL AMMO .063A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37200630001 Yes
01/15/2007
37200630411 FUSE 250V IEC TL LBC TR5 SL .063A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37200630411 Yes
01/15/2007
IPC_37200630411
37200630431 FUSE 250V IEC TL LBC TR5 SL .063A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37200630431 REACH201_Declaration_37200630431 Yes
01/15/2007
Does not Contain
37200630511 FUSE 250V IEC TL TR5 SL SPECIAL .063A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37200800001 FUSE 250V IEC TL LBC TR5 LL AMMO .080A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37200800001 REACH219_Declaration_37200800001 Yes
01/15/2007
Does not Contain IPC_37200800001
37200800411 FUSE 250V IEC TL LBC TR5 SL .080A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37200800411 Yes
01/15/2007
37200800431 FUSE 250V IEC TL LBC TR5 SL .080A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37200800431 REACH_SVHC Declaration_37200800431 Yes
01/15/2007
Does not Contain IPC_37200800431
37200800511 FUSE 250V IEC TL TR5 SL SPECIAL .080A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37201000001 FUSE 250V IEC TL LBC TR5 LL AMMO .100A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37201000001 REACH_SVHC Declaration_37201000001 Yes
01/15/2007
Does not Contain
37201000411 FUSE 250V IEC TL LBC TR5 SL .100A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
IPC_37201000411
37201000431 FUSE 250V IEC TL LBC TR5 SL .100A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37201000431 Yes
01/15/2007
37201000511 FUSE 250V IEC TL TR5 SL SPECIAL .100A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37201250001 FUSE 250V IEC TL LBC TR5 LL AMMO .125A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37201250001 REACH191_Declaration_37201250001 Yes
01/15/2007
Does not Contain
37201250411 FUSE 250V IEC TL LBC TR5 SL .125A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37201250411 REACH201_Declaration_37201250411 Yes
01/15/2007
Does not Contain
37201250431 FUSE 250V IEC TL LBC TR5 SL .125A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37201250431 REACH201_Declaration_37201250431 Yes
01/15/2007
Does not Contain
37201250511 FUSE 250V IEC TL TR5 SL SPECIAL .125A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37201250511 Yes
01/15/2007
37201258241 FUSE 250V IEC TL TR5 SL SPECIAL .125A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37201258241 Yes
01/15/2007
IPC_37201258241
37201600001 FUSE 250V IEC TL LBC TR5 LL AMMO .160A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37201600001 REACH_SVHC Declaration_37201600001 Yes
01/15/2007
Does not Contain IPC_37201600001
37201600411 FUSE 250V IEC TL LBC TR5 SL .160A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37201600411 REACH197_Declaration_37201600411 Yes
01/15/2007
Does not Contain IPC_37201600411
37201600431 FUSE 250V IEC TL LBC TR5 SL .160A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37201600431 REACH205_Declaration_37201600431 Yes
01/15/2007
Does not Contain
37201600511 FUSE 250V IEC TL TR5 SL SPECIAL .160A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37202000001 FUSE 250V IEC TL LBC TR5 LL AMMO .200A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37202000001 REACH211_Declaration_37202000001 Yes
01/15/2007
Does not Contain
37202000411 FUSE 250V IEC TL LBC TR5 SL .200A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37202000411 REACH201_Declaration_37202000411 Yes
01/15/2007
Does not Contain IPC_37202000411
37202000431 FUSE 250V IEC TL LBC TR5 SL .200A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37202000431 REACH201_Declaration_37202000431 Yes
01/15/2007
Does not Contain
37202000511 FUSE 250V IEC TL TR5 SL SPECIAL .200A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37202500001 FUSE 250V IEC TL LBC TR5 LL AMMO .250A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37202500001 REACH_SVHC Declaration_37202500001 Yes
01/15/2007
Does not Contain IPC_37202500001
37202500411 FUSE 250V IEC TL LBC TR5 SL .250A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37202500411 REACH209_Declaration_37202500411 Yes
01/15/2007
Does not Contain IPC_37202500411
37202500431 FUSE 250V IEC TL LBC TR5 SL .250A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37202500431 Yes
01/15/2007
IPC_37202500431
37202500511 FUSE 250V IEC TL TR5 SL SPECIAL .250A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37203150001 FUSE 250V IEC TL LBC TR5 LL AMMO .315A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37203150001 REACH209_Declaration_37203150001 Yes
01/15/2007
Does not Contain IPC_37203150001
37203150411 FUSE 250V IEC TL LBC TR5 SL .315A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37203150411 REACH201_Declaration_37203150411 Yes
01/15/2007
Does not Contain IPC_37203150411
37203150431 FUSE 250V IEC TL LBC TR5 SL .315A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37203150431 REACH205_Declaration_37203150431 Yes
01/15/2007
Does not Contain
37203150511 FUSE 250V IEC TL TR5 SL SPECIAL .315A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37204000001 FUSE 250V IEC TL LBC TR5 LL AMMO .400A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37204000001 REACH209_Declaration_37204000001 Yes
01/15/2007
Does not Contain IPC_37204000001
37204000411 FUSE 250V IEC TL LBC TR5 SL .400A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37204000411 REACH_SVHC Declaration_37204000411 Yes
01/15/2007
Does not Contain
37204000431 FUSE 250V IEC TL LBC TR5 SL .400A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37204000431 REACH211_Declaration_37204000431 Yes
01/15/2007
Does not Contain
37204000511 FUSE 250V IEC TL TR5 SL SPECIAL .400A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37205000001 FUSE 250V IEC TL LBC TR5 LL AMMO .500A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37205000001 REACH197_Declaration_37205000001 Yes
01/15/2007
Does not Contain IPC_37205000001
37205000411 FUSE 250V IEC TL LBC TR5 SL .500A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37205000411 REACH_SVHC Declaration_37205000411 Yes
01/15/2007
Does not Contain IPC_3720500041
37205000431 FUSE 250V IEC TL LBC TR5 SL .500A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37205000431 REACH_SVHC Declaration_37205000431 Yes
01/15/2007
Does not Contain IPC_37205000431
37205000511 FUSE 250V IEC TL TR5 SL SPECIAL .500A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37205000811 FUSE 250V IEC TL LBC TR5 SL 3.55MM 0.5A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37206300001 FUSE 250V IEC TL LBC TR5 LL AMMO .630A RoHS No 11/18/2004 PbFree No 11/18/2004 REACH191_Declaration_37206300001 Yes
01/15/2007
Does not Contain IPC_37206300001
37206300411 FUSE 250V IEC TL LBC TR5 SL .630A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37206300411 REACH197_Declaration_37206300411 Yes
01/15/2007
Does not Contain
37206300431 FUSE 250V IEC TL LBC TR5 SL .630A RoHS No 11/18/2004 PbFree No 11/18/2004 REACH219_Declaration_37206300431 Yes
01/15/2007
Does not Contain IPC_37206300431
37206300511 FUSE 250V IEC TL TR5 SL SPECIAL .630A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37208000001 FUSE 250V IEC TL LBC TR5 LL AMMO .800A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37208000001 REACH205_Declaration_37208000001 Yes
01/15/2007
Does not Contain
37208000411 FUSE 250V IEC TL LBC TR5 SL .800A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37208000411 REACH197_Declaration_37208000411 Yes
01/15/2007
Does not Contain
37208000431 FUSE 250V IEC TL LBC TR5 SL .800A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37208000511 FUSE 250V IEC TL TR5 SL SPECIAL .800A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37211000001 FUSE 250V IEC TL LBC TR5 LL AMMO 1A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37211000001 Yes
01/15/2007
IPC_37211000001
37211000411 FUSE 250V IEC TL LBC TR5 SL 1A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37211000411 REACH_SVHC Declaration_37211000411 Yes
01/15/2007
Does not Contain IPC_37211000411
37211000431 FUSE 250V IEC TL LBC TR5 SL 1A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37211000431 Yes
01/15/2007
37211000511 FUSE 250V IEC TL TR5 SL SPECIAL 1A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37211000811 FUSE 250V IEC TL LBC TR5 SL 3.55MM 1A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37211250001 FUSE 250V IEC TL LBC TR5 LL AMMO 1.25A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37211250001 REACH_SVHC Declaration_37211250001 Yes
01/15/2007
Does not Contain IPC_37211250001
37211250411 FUSE 250V IEC TL LBC TR5 SL 1.25A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37211250411 REACH209_Declaration_37211250411 Yes
01/15/2007
Does not Contain IPC_37211250431_37211250411
37211250431 FUSE 250V IEC TL LBC TR5 SL 1.25A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37211250431 Yes
01/15/2007
IPC_37211250431_37211250411
37211250511 FUSE 250V IEC TL TR5 SL SPECIAL 1.25A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37211600001 FUSE 250V IEC TL LBC TR5 LL AMMO 1.6A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37211600001 REACH211_Declaration_37211600001 Yes
01/15/2007
Does not Contain
37211600411 FUSE 250V IEC TL LBC TR5 SL 1.6A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37211600411 REACH205_Declaration_37211600411
Does not Contain IPC_37211600411
37211600431 FUSE 250V IEC TL LBC TR5 SL 1.6A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37211600431 REACH205_Declaration_37211600431 Yes
01/15/2007
Does not Contain
37211600511 FUSE 250V IEC TL TR5 SL SPECIAL 1.6A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37211600511 REACH205_Declaration_37211600511 Yes
01/15/2007
Does not Contain
37212000001 FUSE 250V IEC TL LBC TR5 LL AMMO 2A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37212000001 REACH_SVHC Declaration_37212000001 Yes
01/15/2007
Does not Contain IPC_37212000001
37212000411 FUSE 250V IEC TL LBC TR5 SL 2A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37212000411 REACH219_Declaration_37212000411 Yes
01/15/2007
Does not Contain IPC_37212000411
37212000431 FUSE 250V IEC TL LBC TR5 SL 2A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37212000431 REACH211_Declaration_37212000431 Yes
01/15/2007
Does not Contain IPC_37212000431
37212000511 FUSE 250V IEC TL TR5 SL SPECIAL 2A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37212000511 REACH191_Declaration_37212000511 Yes
01/15/2007
Does not Contain
37212500001 FUSE 250V IEC TL LBC TR5 LL AMMO 2.5A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37212500001 Yes
01/15/2007
IPC_37212500001
37212500411 FUSE 250V IEC TL LBC TR5 SL 2.5A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37212500431 FUSE 250V IEC TL LBC TR5 SL 2.5A RoHS No 11/18/2004 PbFree No 11/18/2004 REACH191_Declaration_37212500431 Yes
01/15/2007
Does not Contain
37212500511 FUSE 250V IEC TL TR5 SL SPECIAL 2.5A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37212500811 FUSE 250V IEC TL LBC TR5 SL 3.55MM 2.5A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37213150001 FUSE 250V IEC TL LBC TR5 LL AMMO 3.15A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37213150001 Yes
01/15/2007
IPC_37213150001
37213150411 FUSE 250V IEC TL LBC TR5 SL 3.15A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37213150411 REACH_SVHC Declaration_37213150411 Yes
01/15/2007
Does not Contain IPC_37213150411
37213150431 FUSE 250V IEC TL LBC TR5 SL 3.15A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37213150431 REACH205_Declaration_37213150431
Does not Contain
37213150511 FUSE 250V IEC TL TR5 SL SPECIAL 3.15A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37213150511 REACH181_Declaration_37213150511 Yes
01/15/2007
Does not Contain IPC_37213150511
37214000001 FUSE 250V IEC TL LBC TR5 LL AMMO 4A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37214000001 REACH_SVHC Declaration_37214000001 Yes
01/15/2007
Does not Contain IPC_37214000001
37214000411 FUSE 250V IEC TL LBC TR5 SL 4A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37214000411 Yes
01/15/2007
37214000431 FUSE 250V IEC TL LBC TR5 SL 4A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37214000431 REACH201_Declaration_37214000431 Yes
01/15/2007
Does not Contain IPC_37214000431
37214000511 FUSE 250V IEC TL TR5 SL SPECIAL 4A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37214000511 REACH181_Declaration_37214000511 Yes
01/15/2007
Does not Contain
37214000811 RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37215000001 FUSE 250V IEC TL LBC TR5 LL AMMO 5A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37215000001 REACH_SVHC Declaration_37215000001 Yes
01/15/2007
Does not Contain IPC_37215000001
37215000411 FUSE 250V IEC TL LBC TR5 SL 5A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37215000411 REACH_SVHC Declaration_37215000411 Yes
01/15/2007
Does not Contain IPC_37215000411
37215000431 FUSE 250V IEC TL LBC TR5 SL 5A RoHS No 11/18/2004 PbFree No 11/18/2004 REACH191_Declaration_37215000431 Yes
01/15/2007
Does not Contain IPC_37215000431
37215000511 FUSE 250V IEC TL TR5 SL SPECIAL 5A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37216300001 FUSE 250V IEC TL LBC TR5 LL AMMO 6.3A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37216300001 REACH_SVHC Declaration_37216300001 Yes
01/15/2007
Does not Contain IPC_37216300001
37216300411 FUSE 250V IEC TL LBC TR5 SL 6.3A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37216300411 REACH_SVHC Declaration_37216300411 Yes
01/15/2007
Does not Contain
37216300431 FUSE 250V IEC TL LBC TR5 SL 6.3A RoHS No 11/18/2004 PbFree No 11/18/2004 CoC_RoHS10_37216300431 REACH205_Declaration_37216300431 Yes
01/15/2007
Does not Contain
37216300511 FUSE 250V IEC TL TR5 SL SPECIAL 6.3A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
37216300811 FUSE 250V IEC TL LBC TR5 SL 3.55MM 6.3A RoHS No 11/18/2004 PbFree No 11/18/2004 Yes
01/15/2007
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 372 Datasheet

The 372 Series are TR5® Time-Lag Fuse that are designed in accordance to IEC 60127-3...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 372 Series TC Curve

pdficon Circuit Protection Products Selection Guide


  • Showing 4 items