370 Series - TR5® Subminiature Fuses

Fuse 370 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 370 Series are TR5, sub-miniature, fast-acting type, 250V rated fuses, designed in accordance to IEC 60127- 3.


Features:

  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shocksafe casing
  • Vibration resistant
  • Halogen free


Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Resistance
(Ω)
Nominal Melting I2T (A2sec)MSLOpeningMax Operating Temp (°C)Min Operating TemperatureInterupt Voltage (V) -1Partner ECAD ModelsStockSamplesCompare
3700040000025060.0002MIL-STD-202 Method 106Fast-Acting (F)85-4025037000400000CheckOrder
3700040041025060.0002MIL-STD-202 Method 106Fast-Acting (F)85-4025037000400410CheckOrder
3700040043025060.0002MIL-STD-202 Method 106Fast-Acting (F)85-4025037000400430CheckOrder
3700040051025060.0002MIL-STD-202 Method 106Fast-Acting (F)85-4025037000400510Check
3700040081025060.0002MIL-STD-202 Method 106Fast-Acting (F)85-4025037000400810CheckOrder
370005000002504.02240.00035MIL-STD-202 Method 106Fast-Acting (F)85-4025037000500000CheckOrder
370005004102504.02240.00035MIL-STD-202 Method 106Fast-Acting (F)85-4025037000500410CheckOrder
370005004302504.02240.00035MIL-STD-202 Method 106Fast-Acting (F)85-4025037000500430CheckOrder
370005005102504.02240.00035MIL-STD-202 Method 106Fast-Acting (F)85-4025037000500510Check
370005008102504.02240.00035MIL-STD-202 Method 106Fast-Acting (F)85-4025037000500810CheckOrder
370006300002502.6740.0005MIL-STD-202 Method 106Fast-Acting (F)85-4025037000630000CheckOrder
370006304102502.6740.0005MIL-STD-202 Method 106Fast-Acting (F)85-4025037000630410CheckOrder
370006304302502.6740.0005MIL-STD-202 Method 106Fast-Acting (F)85-4025037000630430CheckOrder
370006305102502.6740.0005MIL-STD-202 Method 106Fast-Acting (F)85-4025037000630510Check
370006308102502.6740.0005MIL-STD-202 Method 106Fast-Acting (F)85-4025037000630810CheckOrder
3700080000025020.0014MIL-STD-202 Method 106Fast-Acting (F)85-4025037000800000CheckOrder
3700080041025020.0014MIL-STD-202 Method 106Fast-Acting (F)85-4025037000800410CheckOrder
3700080043025020.0014MIL-STD-202 Method 106Fast-Acting (F)85-4025037000800430Check
3700080051025020.0014MIL-STD-202 Method 106Fast-Acting (F)85-4025037000800510Check
3700080081025020.0014MIL-STD-202 Method 106Fast-Acting (F)85-4025037000800810CheckOrder
370010000002504.610.0038MIL-STD-202 Method 106Fast-Acting (F)85-4025037001000000CheckOrder
370010004102504.610.0038MIL-STD-202 Method 106Fast-Acting (F)85-4025037001000410CheckOrder
370010004302504.610.0038MIL-STD-202 Method 106Fast-Acting (F)85-4025037001000430CheckOrder
370010005102504.610.0038MIL-STD-202 Method 106Fast-Acting (F)85-4025037001000510Check
370010008102504.610.0038MIL-STD-202 Method 106Fast-Acting (F)85-4025037001000810CheckOrder
370012500002503.240.0066MIL-STD-202 Method 106Fast-Acting (F)85-4025037001250000CheckOrder
370012504102503.240.0066MIL-STD-202 Method 106Fast-Acting (F)85-4025037001250410Check
370012504302503.240.0066MIL-STD-202 Method 106Fast-Acting (F)85-4025037001250430Check
370012505102503.240.0066MIL-STD-202 Method 106Fast-Acting (F)85-4025037001250510Check
370012508102503.240.0066MIL-STD-202 Method 106Fast-Acting (F)85-4025037001250810CheckOrder
370016000002502.2520.014MIL-STD-202 Method 106Fast-Acting (F)85-4025037001600000CheckOrder
370016004102502.2520.014MIL-STD-202 Method 106Fast-Acting (F)85-4025037001600410Check
370016004302502.2520.014MIL-STD-202 Method 106Fast-Acting (F)85-4025037001600430Check
370016005102502.2520.014MIL-STD-202 Method 106Fast-Acting (F)85-4025037001600510Check
370016008102502.2520.014MIL-STD-202 Method 106Fast-Acting (F)85-4025037001600810CheckOrder
370020000002501.690.03MIL-STD-202 Method 106Fast-Acting (F)85-4025037002000000CheckOrder
370020004102501.690.03MIL-STD-202 Method 106Fast-Acting (F)85-4025037002000410CheckOrder
370020004302501.690.03MIL-STD-202 Method 106Fast-Acting (F)85-4025037002000430Check
370020005102501.690.03MIL-STD-202 Method 106Fast-Acting (F)85-4025037002000510Check
370020008102501.690.03MIL-STD-202 Method 106Fast-Acting (F)85-4025037002000810CheckOrder
370025000002501.3250.051MIL-STD-202 Method 106Fast-Acting (F)85-4025037002500000CheckOrder
370025004102501.3250.051MIL-STD-202 Method 106Fast-Acting (F)85-4025037002500410CheckOrder
370025004302501.3250.051MIL-STD-202 Method 106Fast-Acting (F)85-4025037002500430CheckOrder
370025005102501.3250.051MIL-STD-202 Method 106Fast-Acting (F)85-4025037002500510Check
370025008102501.3420.051MIL-STD-202 Method 106Fast-Acting (F)85-4025037002500810CheckOrder
370031500002500.930.1MIL-STD-202 Method 106Fast-Acting (F)85-4025037003150000CheckOrder
370031504102500.930.1MIL-STD-202 Method 106Fast-Acting (F)85-4025037003150410Check
370031504302500.930.1MIL-STD-202 Method 106Fast-Acting (F)85-4025037003150430Check
370031505102500.930.1MIL-STD-202 Method 106Fast-Acting (F)85-4025037003150510Check
370031508102500.930.1MIL-STD-202 Method 106Fast-Acting (F)85-4025037003150810CheckOrder
370040000002500.1610.025MIL-STD-202 Method 106Fast-Acting (F)85-4025037004000000CheckOrder
370040004102500.1610.025MIL-STD-202 Method 106Fast-Acting (F)85-4025037004000410CheckOrder
370040004302500.1610.025MIL-STD-202 Method 106Fast-Acting (F)85-4025037004000430Check
370040005102500.1610.025MIL-STD-202 Method 106Fast-Acting (F)85-4025037004000510Check
370040008102500.1610.025MIL-STD-202 Method 106Fast-Acting (F)85-4025037004000810CheckOrder
370050000002500.1210.042MIL-STD-202 Method 106Fast-Acting (F)85-4025037005000000CheckOrder
370050004102500.1210.042MIL-STD-202 Method 106Fast-Acting (F)85-4025037005000410CheckOrder
370050004302500.1210.042MIL-STD-202 Method 106Fast-Acting (F)85-4025037005000430CheckOrder
370050005102500.1210.042MIL-STD-202 Method 106Fast-Acting (F)85-4025037005000510Check
370050008102500.1210.042MIL-STD-202 Method 106Fast-Acting (F)85-4025037005000810CheckOrder
370063000002500.0920.076MIL-STD-202 Method 106Fast-Acting (F)85-4025037006300000CheckOrder
370063004102500.0920.076MIL-STD-202 Method 106Fast-Acting (F)85-4025037006300410Check
370063004302500.0920.076MIL-STD-202 Method 106Fast-Acting (F)85-4025037006300430CheckOrder
370063005102500.0920.076MIL-STD-202 Method 106Fast-Acting (F)85-4025037006300510Check
370063008102500.0920.076MIL-STD-202 Method 106Fast-Acting (F)85-4025037006300810CheckOrder
370080000002500.0760.12MIL-STD-202 Method 106Fast-Acting (F)85-4025037008000000CheckOrder
370080004102500.0760.12MIL-STD-202 Method 106Fast-Acting (F)85-4025037008000410CheckOrder
370080004302500.0760.12MIL-STD-202 Method 106Fast-Acting (F)85-4025037008000430Check
370080005102500.0760.12MIL-STD-202 Method 106Fast-Acting (F)85-4025037008000510Check
370080008102500.0760.12MIL-STD-202 Method 106Fast-Acting (F)85-4025037008000810CheckOrder
370110000002500.06760.2MIL-STD-202 Method 106Fast-Acting (F)85-4025037011000000CheckOrder
370110004102500.06760.2MIL-STD-202 Method 106Fast-Acting (F)85-4025037011000410CheckOrder
370110004302500.06760.2MIL-STD-202 Method 106Fast-Acting (F)85-4025037011000430Check
370110005102500.06760.2MIL-STD-202 Method 106Fast-Acting (F)85-4025037011000510Check
370110008102500.06760.2MIL-STD-202 Method 106Fast-Acting (F)85-4025037011000810CheckOrder
370112500002500.05180.31MIL-STD-202 Method 106Fast-Acting (F)85-4025037011250000CheckOrder
370112504102500.05180.31MIL-STD-202 Method 106Fast-Acting (F)85-4025037011250410Check
370112504302500.05180.31MIL-STD-202 Method 106Fast-Acting (F)85-4025037011250430Check
370112505102500.05180.31MIL-STD-202 Method 106Fast-Acting (F)85-4025037011250510Check
370112508102500.05180.31MIL-STD-202 Method 106Fast-Acting (F)85-4025037011250810CheckOrder
370116000002500.042040.53MIL-STD-202 Method 106Fast-Acting (F)85-4025037011600000CheckOrder
370116004102500.042040.53MIL-STD-202 Method 106Fast-Acting (F)85-4025037011600410CheckOrder
370116004302500.042040.53MIL-STD-202 Method 106Fast-Acting (F)85-4025037011600430Check
370116005102500.042040.53MIL-STD-202 Method 106Fast-Acting (F)85-4025037011600510Check
370116008102500.042040.53MIL-STD-202 Method 106Fast-Acting (F)85-4025037011600810CheckOrder
370120000002500.03250.98MIL-STD-202 Method 106Fast-Acting (F)85-4025037012000000CheckOrder
370120004102500.03250.98MIL-STD-202 Method 106Fast-Acting (F)85-4025037012000410CheckOrder
370120004302500.03250.98MIL-STD-202 Method 106Fast-Acting (F)85-4025037012000430Check
370120005102500.03250.98MIL-STD-202 Method 106Fast-Acting (F)85-4025037012000510Check
370120008102500.03250.98MIL-STD-202 Method 106Fast-Acting (F)85-4025037012000810CheckOrder
370125000002500.024551.8MIL-STD-202 Method 106Fast-Acting (F)85-4025037012500000CheckOrder
370125004102500.024551.8MIL-STD-202 Method 106Fast-Acting (F)85-4025037012500410CheckOrder
370125004302500.024551.8MIL-STD-202 Method 106Fast-Acting (F)85-4025037012500430Check
370125005102500.024551.8MIL-STD-202 Method 106Fast-Acting (F)85-4025037012500510Check
370125008102500.024551.8MIL-STD-202 Method 106Fast-Acting (F)85-4025037012500810CheckOrder
370131500002500.018433.1MIL-STD-202 Method 106Fast-Acting (F)85-4025037013150000CheckOrder
370131504102500.018433.1MIL-STD-202 Method 106Fast-Acting (F)85-4025037013150410CheckOrder
370131504302500.018433.1MIL-STD-202 Method 106Fast-Acting (F)85-4025037013150430CheckOrder
370131505102500.018433.1MIL-STD-202 Method 106Fast-Acting (F)85-4025037013150510Check
370131508102500.018433.1MIL-STD-202 Method 106Fast-Acting (F)85-4025037013150810CheckOrder
370140000002500.012926.7MIL-STD-202 Method 106Fast-Acting (F)85-4025037014000000CheckOrder
370140004102500.012926.7MIL-STD-202 Method 106Fast-Acting (F)85-4025037014000410CheckOrder
370140004302500.012926.7MIL-STD-202 Method 106Fast-Acting (F)85-4025037014000430CheckOrder
370140005102500.012926.7MIL-STD-202 Method 106Fast-Acting (F)85-4025037014000510Check
370140008102500.012926.7MIL-STD-202 Method 106Fast-Acting (F)85-4025037014000810CheckOrder
370150000002500.0112MIL-STD-202 Method 106Fast-Acting (F)85-4025037015000000CheckOrder
370150004102500.0112MIL-STD-202 Method 106Fast-Acting (F)85-4025037015000410CheckOrder
370150004302500.0112MIL-STD-202 Method 106Fast-Acting (F)85-4025037015000430Check
370150005102500.0112MIL-STD-202 Method 106Fast-Acting (F)85-4025037015000510Check
370150008102500.0112MIL-STD-202 Method 106Fast-Acting (F)85-4025037015000810CheckOrder
370163000002500.007324MIL-STD-202 Method 106Fast-Acting (F)85-4025037016300000CheckOrder
370163004102500.007324MIL-STD-202 Method 106Fast-Acting (F)85-4025037016300410CheckOrder
370163004302500.007324MIL-STD-202 Method 106Fast-Acting (F)85-4025037016300430Check
370163005102500.007324MIL-STD-202 Method 106Fast-Acting (F)85-4025037016300510Check
370163008102500.007324MIL-STD-202 Method 106Fast-Acting (F)85-4025037016300810CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
37000400000 FUSE 250V IEC FA LBC TR5 LL AMMO .040A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37000400000 REACH205_Declaration_37000400000 Yes
01/23/2007
Does not Contain
37000400410 FUSE 250V IEC FA LBC TR5 SL .040A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37000400410 REACH209_Declaration_37000400410 Yes
01/23/2007
Does not Contain
37000400430 FUSE 250V IEC FA LBC TR5 SL .040A RoHS No 01/25/2005 PbFree No 01/25/2005 REACH_SVHC Declaration_37000400430 Yes
01/23/2007
Does not Contain
37000500000 FUSE 250V IEC FA LBC TR5 LL AMMO .050A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37000500000 Yes
01/23/2007
37000500410 FUSE 250V IEC FA LBC TR5 SL .050A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37000500410 REACH191_Declaration_37000500410 Yes
01/23/2007
Does not Contain IPC_37000500410
37000500430 FUSE 250V IEC FA LBC TR5 SL .050A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37000500430 REACH_SVHC Declaration_37000500430 Yes
01/23/2007
Does not Contain
37000630000 FUSE 250V IEC FA LBC TR5 LL AMMO .063A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37000630000 REACH191_Declaration_37000630000 Yes
01/23/2007
Does not Contain IPC_37000630000
37000630410 FUSE 250V IEC FA LBC TR5 SL .063A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
IPC_37000630410
37000630430 FUSE 250V IEC FA LBC TR5 SL .063A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37000800000 FUSE 250V IEC FA LBC TR5 LL AMMO .080A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37000800410 FUSE 250V IEC FA LBC TR5 SL .080A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37000800430 FUSE 250V IEC FA LBC TR5 SL .080A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37001000000 FUSE 250V IEC FA LBC TR5 LL AMMO .100A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37001000000 REACH197_Declaration_37001000000 Yes
01/23/2007
Does not Contain
37001000410 FUSE 250V IEC FA LBC TR5 SL .100A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37001000430 FUSE 250V IEC FA LBC TR5 SL .100A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37001250000 FUSE 250V IEC FA LBC TR5 LL AMMO .125A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37001250410 FUSE 250V IEC FA LBC TR5 SL .125A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37001250430 FUSE 250V IEC FA LBC TR5 SL .125A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37001600000 FUSE 250V IEC FA LBC TR5 LL AMMO .160A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37001600410 FUSE 250V IEC FA LBC TR5 SL .160A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37001600410 REACH209_Declaration_37001600410 Yes
01/23/2007
Does not Contain
37001600430 FUSE 250V IEC FA LBC TR5 SL .160A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37002000000 FUSE 250V IEC FA LBC TR5 LL AMMO .200A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37002000410 FUSE 250V IEC FA LBC TR5 SL .200A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37002000430 FUSE 250V IEC FA LBC TR5 SL .200A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37002500000 FUSE 250V IEC FA LBC TR5 LL AMMO .250A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37002500410 FUSE 250V IEC FA LBC TR5 SL .250A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37002500410 REACH_SVHC Declaration_37002500410 Yes
01/23/2007
Does not Contain IPC_37002500410
37002500430 FUSE 250V IEC FA LBC TR5 SL .250A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37003150000 FUSE 250V IEC FA LBC TR5 LL AMMO .315A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37003150000 REACH197_Declaration_37003150000 Yes
01/23/2007
Does not Contain
37003150410 FUSE 250V IEC FA LBC TR5 SL .315A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37003150410 REACH181_Declaration_37003150410 Yes
01/23/2007
Does not Contain IPC_37003150410
37003150430 FUSE 250V IEC FA LBC TR5 SL .315A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37003150430 REACH191_Declaration_37003150430 Yes
01/23/2007
Does not Contain
37004000000 FUSE 250V IEC FA LBC TR5 LL AMMO .400A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37004000410 FUSE 250V IEC FA LBC TR5 SL .400A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37004000410 REACH197_Declaration_37004000410 Yes
01/23/2007
Does not Contain
37004000430 FUSE 250V IEC FA LBC TR5 SL .400A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37005000000 FUSE 250V IEC FA LBC TR5 LL AMMO .500A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37005000000 REACH219_Declaration_37005000000 Yes
01/23/2007
Does not Contain IPC_37005000000
37005000410 FUSE 250V IEC FA LBC TR5 SL .500A RoHS No 01/25/2005 PbFree No 01/25/2005 REACH181_Declaration_37005000410 Yes
01/23/2007
Does not Contain
37005000430 FUSE 250V IEC FA LBC TR5 SL .500A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37005000430 REACH_SVHC Declaration_37005000430 Yes
01/23/2007
Does not Contain
37006300000 FUSE 250V IEC FA LBC TR5 LL AMMO .630A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37006300410 FUSE 250V IEC FA LBC TR5 SL .630A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37006300410 REACH219_Declaration_37006300410 Yes
01/23/2007
Does not Contain IPC_37006300410
37006300430 FUSE 250V IEC FA LBC TR5 SL .630A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37008000000 FUSE 250V IEC FA LBC TR5 LL AMMO .800A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37008000410 FUSE 250V IEC FA LBC TR5 SL .800A RoHS No 01/25/2005 PbFree No 01/25/2005 REACH191_Declaration_37008000410 Yes
01/23/2007
Does not Contain IPC_37008000410
37008000430 FUSE 250V IEC FA LBC TR5 SL .800A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37011000000 FUSE 250V IEC FA LBC TR5 LL AMMO 1A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37011000000 REACH219_Declaration_37011000000 Yes
01/23/2007
Does not Contain
37011000410 FUSE 250V IEC FA LBC TR5 SL 1A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37011000410 REACH_SVHC Declaration_37011000410 Yes
01/23/2007
Does not Contain IPC_37011000410
37011000430 FUSE 250V IEC FA LBC TR5 SL 1A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37011250000 FUSE 250V IEC FA LBC TR5 LL AMMO 1.25A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37011250410 FUSE 250V IEC FA LBC TR5 SL 1.25A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37011250410 REACH181_Declaration_37011250410 Yes
01/23/2007
Does not Contain
37011250430 FUSE 250V IEC FA LBC TR5 SL 1.25A RoHS No 01/25/2005 PbFree No 01/25/2005 REACH_SVHC Declaration_37011250430 Yes
01/23/2007
Does not Contain
37011600000 FUSE 250V IEC FA LBC TR5 LL AMMO 1.6A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
IPC_37011600000
37011600410 FUSE 250V IEC FA LBC TR5 SL 1.6A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37011600430 FUSE 250V IEC FA LBC TR5 SL 1.6A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37012000000 FUSE 250V IEC FA LBC TR5 LL AMMO 2A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37012000000 REACH191_Declaration_37012000000 Yes
01/23/2007
Does not Contain
37012000410 FUSE 250V IEC FA LBC TR5 SL 2A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37012000410 REACH_SVHC Declaration_37012000410 Yes
01/23/2007
Does not Contain IPC_37012000410
37012000430 FUSE 250V IEC FA LBC TR5 SL 2A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37012500000 FUSE 250V IEC FA LBC TR5 LL AMMO 2.5A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37012500000 REACH191_Declaration_37012500000 Yes
01/23/2007
Does not Contain
37012500410 FUSE 250V IEC FA LBC TR5 SL 2.5A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37012500430 FUSE 250V IEC FA LBC TR5 SL 2.5A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37013150000 FUSE 250V IEC FA LBC TR5 LL AMMO 3.15A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37013150000 REACH219_Declaration_37013150000 Yes
01/23/2007
Does not Contain
37013150410 FUSE 250V IEC FA LBC TR5 SL 3.15A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37013150410 REACH205_Declaration_37013150410 Yes
01/23/2007
Does not Contain IPC_37013150410
37013150430 FUSE 250V IEC FA LBC TR5 SL 3.15A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37013150430 Yes
01/23/2007
37014000000 FUSE 250V IEC FA LBC TR5 LL AMMO 4A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37014000000 REACH191_Declaration_37014000000 Yes
01/23/2007
Does not Contain IPC_37014000000
37014000410 FUSE 250V IEC FA LBC TR5 SL 4A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37014000410 REACH211_Declaration_37014000410 Yes
01/23/2007
Does not Contain
37014000430 FUSE 250V IEC FA LBC TR5 SL 4A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37014000430 REACH211_Declaration_37014000430 Yes
01/23/2007
Does not Contain
37014000810 FUSE 250V IEC FA LBC TR5 3.55mm 4A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37015000000 FUSE 250V IEC FA LBC TR5 LL AMMO 5A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37015000000 REACH191_Declaration_37015000000 Yes
01/23/2007
Does not Contain
37015000410 FUSE 250V IEC FA LBC TR5 SL 5A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37015000410 REACH_SVHC Declaration_37015000410 Yes
01/23/2007
Does not Contain IPC_37015000410
37015000430 FUSE 250V IEC FA LBC TR5 SL 5A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
01/23/2007
37016300000 FUSE 250V IEC FA LBC TR5 LL AMMO 6.3A RoHS No 01/25/2005 PbFree No 01/25/2005 REACH191_Declaration_37016300000 Yes
01/23/2007
Does not Contain
37016300410 FUSE 250V IEC FA LBC TR5 SL 6.3A RoHS No 01/25/2005 PbFree No 01/25/2005 REACH219_Declaration_37016300410 Yes
01/23/2007
Does not Contain
37016300430 FUSE 250V IEC FA LBC TR5 SL 6.3A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37016300430 REACH219_Declaration_37016300430 Yes
01/23/2007
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 370 Series TC Curve

pdficon Fuse 370 Datasheet

The 370 Series are TR5® Fast-Acting Fuse...

pdficon Circuit Protection Products Selection Guide


  • Showing 4 items