369 Series - 300VAC Subminiature Time-Lag TE5 Fuse

Fuse 369 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 369 series in its compact TE5 package provide an ideal alternative over glass cartridge fuses in electronic ballast application, especially where PCB board space is limited.

The 369 series radial leaded fuses are rated at 300VAC as compared to existing competition in the market which are rated at 250VAC.

In addition, it can either be directly soldered or used in conjunction with plug-in holder. And its Tape and Ammo-packaging are ideal for high volume production.


Features:

  • Offer adequate circuit protection at high operating voltage
  • Help to optimize the use of limited PCB board space
  • UL and CSA agency approval

Application:

  • Electronic Ballast

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Resistance
(Ω)
Nominal Melting I2T (A2sec)OpeningMax Operating Temp (°C)Min Operating TemperatureInterupt Voltage (V) -1Partner ECAD ModelsStockSamplesCompare
369080000003000.0965.12Slo-Blo/Time Lag (T)/Time Delay85-40300CheckOrder
369110000003000.0965.12Slo-Blo/Time Lag (T)/Time Delay85-4030036911000000CheckOrder
369110004403000.07158Slo-Blo/Time Lag (T)/Time Delay85-40300CheckOrder
36911600003000.0425.6Slo-Blo/Time Lag (T)/Time Delay85-403003691160000CheckOrder
369116004403000.0429Slo-Blo/Time Lag (T)/Time Delay85-4030036911600440CheckOrder
36912000003000.029821Slo-Blo/Time Lag (T)/Time Delay85-403003691200000CheckOrder
369120004403000.029818.43Slo-Blo/Time Lag (T)/Time Delay85-4030036912000440CheckOrder
36913150003000.01755Slo-Blo/Time Lag (T)/Time Delay85-403003691315000CheckOrder
369131504403000.01778.388Slo-Blo/Time Lag (T)/Time Delay85-4030036913150440CheckOrder
36914000003000.0128100Slo-Blo/Time Lag (T)/Time Delay85-403003691400000CheckOrder
369140004403000.0128126.4Slo-Blo/Time Lag (T)/Time Delay85-4030036914000440CheckOrder
36915000003000.010190Slo-Blo/Time Lag (T)/Time Delay85-403003691500000CheckOrder
369150004403000.0101106.25Slo-Blo/Time Lag (T)/Time Delay85-4030036915000440CheckOrder
369163004403000.007655160.74Slo-Blo/Time Lag (T)/Time Delay85-4030036916300440CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
36908000000 FUSE 300V TL TE5 LL AMMO 0.8A RoHS No 09/17/2004 PbFree No 09/17/2004 Yes
36911000000 FUSE 300V TL TE5 LL AMMO 1A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_36911000000 REACH_SVHC Declaration_36911000000 Yes
Does not Contain IPC_36911000000
36911000440 FUSE 300V TL TE5 SL 1A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_36911000440 Yes
36911600000 FUSE 300V TL TE5 LL AMMO 1.6A RoHS No 09/17/2004 PbFree No 09/17/2004 REACH_SVHC Declaration_36911600000 Yes
Does not Contain IPC_36911600000
36911600440 FUSE 300V TL TE5 SL 1.6A RoHS No 09/17/2004 PbFree No 09/17/2004 Yes
36912000000 FUSE 300V TL TE5 LL AMMO 2A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_36912000000 REACH219_Declaration_36912000000 Yes
Does not Contain IPC_36912000000
36912000440 FUSE 300V TL TE5 SL 2A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_36912000440 REACH_SVHC Declaration_36912000440 Yes
Does not Contain
36913150000 FUSE 300V TL TE5 LL AMMO 3.15A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_36913150000 REACH_SVHC Declaration_36913150000 Yes
Does not Contain IPC_36913150000
36913150440 FUSE 300V TL TE5 SL 3.15A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_36913150440 REACH201_Declaration_36913150440 Yes
Does not Contain IPC_36913150440
36914000000 FUSE 300V TL TE5 LL AMMO 4A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_36914000000 REACH209_Declaration_36914000000 Yes
Does not Contain IPC_36914000000
36914000440 FUSE 300V TL TE5 SL 4A RoHS No 09/17/2004 PbFree No 09/17/2004 Yes
36915000000 FUSE 300V TL TE5 LL AMMO 5A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_36915000000 REACH209_Declaration_36915000000 Yes
Does not Contain IPC_36915000000
36915000440 FUSE 300V TL TE5 SL 5A RoHS No 09/17/2004 PbFree No 09/17/2004 Yes
36916300000 FUSE 300V TL TE5 LL AMMO 6.3A RoHS No 09/17/2004 PbFree No 09/17/2004 CoC_RoHS10_36916300000 REACH_SVHC Declaration_36916300000 Yes
Does not Contain IPC_36916300000
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 369 Datasheet

TE5® Time-lag type 300V rated and designed in accordance to IEC60127-3...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide