326 Series - 3AB Slo-Blo® Ceramic Body Fuse

Fuse 326 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 3AB Slo-Blo® Fuse with ceramic body construction 
permits higher interrupting ratings and voltage ratings. 
Ideal for applications where high current loads are 
expected.


Features:

  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • RoHS compliant and Lead-free

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningVDC (V)Min Operating TemperatureOperating Temperature Maximum CelsiusPartner ECAD ModelsStockSamplesCompare
0326.0102500.000133324.8CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.010CheckOrder
0326.0312500.011332.5CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.031CheckOrder
0326.0622500.027691.7CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.062CheckOrder
0326.1002500.08733.55CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.100Check
0326.1252500.122.45CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.125CheckOrder
0326.1502500.14315.45CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.150CheckOrder
0326.1752500.358.92CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.175CheckOrder
0326.1872500.337.725CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.187CheckOrder
0326.2002500.3166.77CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.200CheckOrder
0326.2502500.8044.43CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.250CheckOrder
0326.3002501.233.22CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.300CheckOrder
0326.3752501.22.155CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.375CheckOrder
0326.4002501.331.935CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.400CheckOrder
0326.5002504.81.3CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.500CheckOrder
0326.6002503.90.9495CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.600CheckOrder
0326.7002506.420.7215CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.700CheckOrder
0326.750250130.641CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.750CheckOrder
0326.8002508.20.5725CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326.800CheckOrder
0326001.25016.30.389CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326001.CheckOrder
0326002.2501180.12095CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326002.CheckOrder
0326003.2502000.0605CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326003.CheckOrder
0326004.2509.710.0761CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326004.CheckOrder
0326005.250250.05215CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326005.CheckOrder
0326007.25047.30.0227CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326007.CheckOrder
0326008.25067.10.01925CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326008.CheckOrder
032601.2250220.286CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125032601.2CheckOrder
032601.525059.70.1975CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125032601.5CheckOrder
032601.6250660.176CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125032601.6CheckOrder
0326010.2501370.0132CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250326010.CheckOrder
0326012.2501290.00665CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay60-551250326012.CheckOrder
0326015.2502450.00495CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay60-551250326015.CheckOrder
032602.52501850.0835CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125032602.5CheckOrder
032602.82502320.0695CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125032602.8CheckOrder
0326020.2505750.00335CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay60-551250326020.CheckOrder
0326025.25010300.0024CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-551250326025.CheckOrder
032603.22502140.0539CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125032603.2CheckOrder
0326030.25016900.0019CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-551250326030.CheckOrder
03261.25250400.268CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-5512503261.25CheckOrder
03266.2525060.40.03455CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-5512503266.25CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0326.010VXP FUSE 250V SB 3AB Pb-FREE .010A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.010MXP FUSE 250V SB 3AB Pb-FREE .010A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH191_Declaration_0326.010MXP No
Does not Contain
0326.010HXP FUSE 250V SB 3AB Pb-FREE .010A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.031HXP FUSE 250V SB 3AB Pb-FREE .031A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.031VXP FUSE 250V SB 3AB Pb-FREE .031A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.031MXP FUSE 250V SB 3AB Pb-FREE .031A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.062MXP FUSE 250V SB 3AB Pb-FREE .062A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.062HXP FUSE 250V SB 3AB Pb-FREE .062A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.062VXP FUSE 250V SB 3AB Pb-FREE .062A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.125MXP FUSE 250V SB 3AB Pb-FREE .125A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.125VXP FUSE 250V SB 3AB Pb-FREE .125A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.125HXP FUSE 250V SB 3AB Pb-FREE .125A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.150MXP FUSE 250V SB 3AB Pb-FREE .150A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.150VXP FUSE 250V SB 3AB Pb-FREE .150A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.150HXP FUSE 250V SB 3AB Pb-FREE .150A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.175MXP FUSE 250V SB 3AB Pb-FREE .175A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.175HXP FUSE 250V SB 3AB Pb-FREE .175A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.175VXP FUSE 250V SB 3AB Pb-FREE .175A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.187HXP FUSE 250V SB 3AB Pb-FREE .187A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.187VXP FUSE 250V SB 3AB Pb-FREE .187A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326.187VXP REACH209_Declaration_0326.187VXP No
Does not Contain
0326.187MXP FUSE 250V SB 3AB Pb-FREE .187A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.200MXP FUSE 250V SB 3AB Pb-FREE .200A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.200VXP FUSE 250V SB 3AB Pb-FREE .200A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.200HXP FUSE 250V SB 3AB Pb-FREE .200A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.250HXP FUSE 250V SB 3AB Pb-FREE .250A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH205_Declaration_0326.250HXP Yes
Does not Contain
0326.250MXP FUSE 250V SB 3AB Pb-FREE .250A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326.250MXP REACH205_Declaration_0326.250MXP Yes
Does not Contain
0326.250VXP FUSE 250V SB 3AB Pb-FREE .250A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326.250VXP REACH205_Declaration_0326.250VXP Yes
Does not Contain
0326.300HXP FUSE 250V SB 3AB Pb-FREE .300A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.300MXP FUSE 250V SB 3AB Pb-FREE .300A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.300VXP FUSE 250V SB 3AB Pb-FREE .300A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.375VXP FUSE 250V SB 3AB Pb-FREE .375A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.375HXP FUSE 250V SB 3AB Pb-FREE .375A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.375MXP FUSE 250V SB 3AB Pb-FREE .375A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.400HXP FUSE 250V SB 3AB Pb-FREE .400A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.400VXP FUSE 250V SB 3AB Pb-FREE .400A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.400MXP FUSE 250V SB 3AB Pb-FREE .400A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.500VXP FUSE 250V SB 3AB Pb-FREE .500A RoHS No 03/07/2005 PbFree No 03/07/2005 No
IPC_0326.500MXP_0326.500HXP_0326.500VXP
0326.500MXP FUSE 250V SB 3AB Pb-FREE .500A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326.500MXP REACH219_Declaration_0326.500MXP No
Does not Contain IPC_0326.500MXP_0326.500HXP_0326.500VXP
0326.500HXP FUSE 250V SB 3AB Pb-FREE .500A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326.500HXP REACH201_Declaration_0326.500HXP No
Does not Contain IPC_0326.500MXP_0326.500HXP_0326.500VXP
0326.600VXP FUSE 250V SB 3AB Pb-FREE .600A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.600MXP FUSE 250V SB 3AB Pb-FREE .600A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.600HXP FUSE 250V SB 3AB Pb-FREE .600A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.700VXP FUSE 250V SB 3AB Pb-FREE .700A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.700HXP FUSE 250V SB 3AB Pb-FREE .700A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.700MXP FUSE 250V SB 3AB Pb-FREE .700A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326.750MXP FUSE 250V SB 3AB Pb-FREE .750A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326.750MXP REACH201_Declaration_0326.750MXP No
Does not Contain IPC_0326.750MXP_0326.750HXP_0326.750VXP
0326.750VXP FUSE 250V SB 3AB Pb-FREE .750A RoHS No 03/07/2005 PbFree No 03/07/2005 No
IPC_0326.750MXP_0326.750HXP_0326.750VXP
0326.750HXP FUSE 250V SB 3AB Pb-FREE .750A RoHS No 03/07/2005 PbFree No 03/07/2005 No
IPC_0326.750MXP_0326.750HXP_0326.750VXP
0326.800VXP FUSE 250V SB 3AB Pb-FREE .800A RoHS No 03/07/2005 PbFree No 03/07/2005 No
IPC_0326.800MXP_0326.800HXP_0326.800VXP
0326.800MXP FUSE 250V SB 3AB Pb-FREE .800A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326.800MXP No
IPC_0326.800MXP_0326.800HXP_0326.800VXP
0326.800HXP FUSE 250V SB 3AB Pb-FREE .800A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326.800HXP No
IPC_0326.800MXP_0326.800HXP_0326.800VXP
0326001.MXP FUSE 250V SB 3AB Pb-FREE 1A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326001.MXP REACH211_Declaration_0326001.MXP No
Does not Contain IPC_0326001.MXP_0326001.HXP_0326001.VXP
0326001.HXP FUSE 250V SB 3AB Pb-FREE 1A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326001.HXP REACH219_Declaration_0326001.HXP No
Does not Contain IPC_0326001.MXP_0326001.HXP_0326001.VXP
0326001.VXP FUSE 250V SB 3AB Pb-FREE 1A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326001.VXP REACH209_Declaration_0326001.VXP No
Does not Contain IPC_0326001.MXP_0326001.HXP_0326001.VXP
0326002.MXP FUSE 250V SB 3AB Pb-FREE 2A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326002.MXP REACH211_Declaration_0326002.MXP No
Does not Contain IPC_0326002.MXP_0326002.HXP_0326002.VXP
0326002.VXP FUSE 250V SB 3AB Pb-FREE 2A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH191_Declaration_0326002.VXP No
Does not Contain IPC_0326002.MXP_0326002.HXP_0326002.VXP
0326002.HXP FUSE 250V SB 3AB PB-FREE 2A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326002.HXP REACH219_Declaration_0326002.HXP No
Does not Contain IPC_0326002.HXP
0326003.MXP FUSE 250V SB 3AB Pb-FREE 3A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326003.MXP REACH_SVHC Declaration_0326003.MXP Yes
Does not Contain IPC_0326003.MXP_0326003.HXP_0326003.VXP
0326003.VXP FUSE 250V SB 3AB Pb-FREE 3A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326003.VXP REACH209_Declaration_0326003.VXP Yes
Does not Contain IPC_0326003.MXP_0326003.HXP_0326003.VXP
0326003.HXP FUSE 250V SB 3AB Pb-FREE 3A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326003.HXP REACH205_Declaration_0326003.HXP Yes
Does not Contain IPC_0326003.MXP_0326003.HXP_0326003.VXP
0326004.MXP FUSE 250V SB 3AB Pb-FREE 4A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326004.MXP REACH211_Declaration_0326004.MXP No
Does not Contain IPC_0326004.MXP_0326004.HXP_0326004.VXP
0326004.VXP FUSE 250V SB 3AB Pb-FREE 4A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326004.VXP REACH219_Declaration_0326004.VXP No
Does not Contain IPC_0326004.MXP_0326004.HXP_0326004.VXP
0326004.HXP FUSE 250V SB 3AB Pb-FREE 4A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326004.HXP REACH209_Declaration_0326004.HXP No
Does not Contain IPC_0326004.MXP_0326004.HXP_0326004.VXP
0326005.MXP FUSE 250V SB 3AB Pb-FREE 5A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH_SVHC Declaration_0326005.MXP No
Does not Contain IPC_0326005.MXP
0326005.HXP FUSE 250V SB 3AB PB-FREE 5A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326005.HXP REACH201_Declaration_0326005.HXP No
Does not Contain IPC_0326005.MXP_0326005.HXP_0326005.VXP
0326005.VXP FUSE 250V SB 3AB Pb-FREE 5A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH181_Declaration_0326005.VXP No
Does not Contain IPC_0326005.MXP_0326005.HXP_0326005.VXP
0326007.VXP FUSE 250V SB 3AB Pb-FREE 7A RoHS No 03/07/2005 PbFree No 03/07/2005 No
IPC_0326007.MXP_0326007.HXP_0326007.VXP
0326007.MXP FUSE 250V SB 3AB Pb-FREE 7A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326007.MXP REACH_SVHC Declaration_0326007.MXP No
Does not Contain IPC_0326007.MXP_0326007.HXP_0326007.VXP
0326007.HXP FUSE 250V SB 3AB Pb-FREE 7A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326007.HXP REACH211_Declaration_0326007.HXP No
Does not Contain IPC_0326007.MXP_0326007.HXP_0326007.VXP
0326008.VXP FUSE 250V SB 3AB Pb-FREE 8A RoHS No 03/07/2005 PbFree No 03/07/2005 No
IPC_0326008.MXP_0326008.HXP_0326008.VXP
0326008.MXP FUSE 250V SB 3AB Pb-FREE 8A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326008.MXP REACH201_Declaration_0326008.MXP No
Does not Contain IPC_0326008.MXP_0326008.HXP_0326008.VXP
0326008.HXP FUSE 250V SB 3AB PB-FREE 8A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326008.HXP REACH197_Declaration_0326008.HXP No
Does not Contain IPC_0326008.MXP_0326008.HXP_0326008.VXP
032601.2HXP FUSE 250V SB 3AB Pb-FREE 1.2A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032601.2MXP FUSE 250V SB 3AB Pb-FREE 1.2A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032601.2VXP FUSE 250V SB 3AB Pb-FREE 1.2A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032601.5HXP FUSE 250V SB 3AB Pb-FREE 1.5A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_032601.5HXP REACH211_Declaration_032601.5HXP No
Does not Contain IPC_032601.5MXP_032601.5HXP_032601.5VXP
032601.5MXP FUSE 250V SB 3AB Pb-FREE 1.5A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_032601.5MXP No
IPC_032601.5MXP_032601.5HXP_032601.5VXP
032601.5VXP FUSE 250V SB 3AB Pb-FREE 1.5A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH191_Declaration_032601.5VXP No
Does not Contain IPC_032601.5MXP_032601.5HXP_032601.5VXP
032601.6VXP FUSE 250V SB 3AB Pb-FREE 1.6A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032601.6MXP FUSE 250V SB 3AB Pb-FREE 1.6A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032601.6HXP FUSE 250V SB 3AB Pb-FREE 1.6A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH205_Declaration_032601.6HXP No
Does not Contain
0326010.MXP FUSE 250V SB 3AB Pb-FREE 10A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326010.MXP REACH_SVHC Declaration_0326010.MXP Yes
03/07/2005
Does not Contain IPC_0326010.MXP_0326010.HXP_0326010.VXP
0326010.VXP FUSE 250V SB 3AB PB-FREE 10A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326010.VXP REACH219_Declaration_0326010.VXP Yes
03/07/2005
Does not Contain IPC_0326010.MXP_0326010.HXP_0326010.VXP
0326010.HXP FUSE 250V SB 3AB PB-FREE 10A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326010.HXP REACH_SVHC Declaration_0326010.HXP Yes
03/07/2005
Does not Contain IPC_0326010.MXP_0326010.HXP_0326010.VXP
0326012.MXP FUSE 250V SB 3AB Pb-FREE 12A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326012.MXP REACH219_Declaration_0326012.MXP Yes
Does not Contain IPC_0326012.MXP
Click here to view more
0326012.HXP FUSE 250V SB 3AB PB-FREE 12A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326012.HXP REACH_SVHC Declaration_0326012.HXP Yes
Does not Contain IPC_0326012.MXP_0326012.HXP_0326012.VXP
0326012.VXP FUSE 250V SB 3AB Pb-FREE 12A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326012.VXP REACH219_Declaration_0326012.VXP Yes
Does not Contain IPC_0326012.MXP_0326012.HXP_0326012.VXP
0326015.MXP FUSE 250V SB 3AB Pb-FREE 15A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326015.MXP REACH211_Declaration_0326015.MXP Yes
03/07/2005
Does not Contain IPC_0326015.MXP_0326015.HXP_0326015.VXP
0326015.VXP FUSE 250V SB 3AB PB-FREE 15A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH201_Declaration_0326015.VXP Yes
03/07/2005
Does not Contain IPC_0326015.MXP_0326015.HXP_0326015.VXP
0326015.HXP FUSE 250V SB 3AB PB-FREE 15A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326015.HXP REACH219_Declaration_0326015.HXP Yes
03/07/2005
Does not Contain IPC_0326015.MXP_0326015.HXP_0326015.VXP
032602.5HXP FUSE 250V SB 3AB Pb-FREE 2.5A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_032602.5HXP REACH211_Declaration_032602.5HXP Yes
Does not Contain IPC_032602.5HXP._032602.5MXP_032602.5VXP
032602.5VXP FUSE 250V SB 3AB Pb-FREE 2.5A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
032602.5MXP FUSE 250V SB 3AB Pb-FREE 2.5A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_032602.5MXP REACH201_Declaration_032602.5MXP Yes
Does not Contain IPC_032602.5HXP._032602.5MXP_032602.5VXP
032602.8VXP FUSE 250V SB 3AB Pb-FREE 2.8A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032602.8MXP FUSE 250V SB 3AB Pb-FREE 2.8A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032602.8HXP FUSE 250V SB 3AB Pb-FREE 2.8A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326020.HXP FUSE 250V SB 3AB PB-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326020.HXP REACH219_Declaration_0326020.HXP No
Does not Contain IPC_0326020.MXP_0326020.HXP_0326020.VXP
0326020.VXP FUSE 250V SB 3AB PB-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326020.VXP REACH197_Declaration_0326020.VXP No
Does not Contain IPC_0326020.MXP_0326020.HXP_0326020.VXP
0326020.MXCCP FUSE 250V SB 3AB COLOR CODED PB-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326020.MXDP FUSE 250V SB PB-FREE 3AB 20A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326020.MXP FUSE 250V SB 3AB Pb-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326020.MXP REACH_SVHC Declaration_0326020.MXP No
Does not Contain IPC_0326020.MXP_0326020.HXP_0326020.VXP
0326025.VXP FUSE 250V SB 3AB Pb-FREE 25A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326025.MXP FUSE 250V SB 3AB Pb-FREE 25A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326025.MXP REACH201_Declaration_0326025.MXP No
Does not Contain IPC_0326025.MXP
0326025.HXP FUSE 250V SB 3AB Pb-FREE 25A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032603.2HXP FUSE 250V SB 3AB Pb-FREE 3.2A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH_SVHC Declaration_032603.2HXP No
Does not Contain
032603.2MXP FUSE 250V SB 3AB Pb-FREE 3.2A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_032603.2MXP REACH181_Declaration_032603.2MXP No
Does not Contain
032603.2VXP FUSE 250V SB 3AB Pb-FREE 3.2A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326030.MXP FUSE 250V SB 3AB Pb-FREE 30A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326030.MXP REACH_SVHC Declaration_0326030.MXP No
Does not Contain IPC_0326030.MXP_0326030.HXP_0326030.VXP
0326030.VXP FUSE 250V SB 3AB PB-FREE 30A RoHS No 03/07/2005 PbFree No 03/07/2005 No
IPC_0326030.MXP_0326030.HXP_0326030.VXP
0326030.HXP FUSE 250V SB 3AB PB-FREE 30A RoHS No 03/07/2005 PbFree No 03/07/2005 No
IPC_0326030.MXP_0326030.HXP_0326030.VXP
03261.25MXP FUSE 250V SB 3AB Pb-FREE 1.25A RoHS No 03/07/2005 PbFree No 03/07/2005 No
03261.25HXP FUSE 250V SB 3AB Pb-FREE 1.25A RoHS No 03/07/2005 PbFree No 03/07/2005 No
03261.25VXP FUSE 250V SB 3AB Pb-FREE 1.25A RoHS No 03/07/2005 PbFree No 03/07/2005 No
03266.25HXP FUSE 250V SB 3AB PB-FREE 6.25A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_03266.25HXP REACH191_Declaration_03266.25HXP No
Does not Contain IPC_03266.25MXP_03266.25HXP_03266.25VXP
03266.25VXP FUSE 250V SB 3AB Pb-FREE 6.25A RoHS No 03/07/2005 PbFree No 03/07/2005 No
IPC_03266.25MXP_03266.25HXP_03266.25VXP
03266.25MXP FUSE 250V SB 3AB Pb-FREE 6.25A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_03266.25MXP REACH211_Declaration_03266.25MXP No
Does not Contain IPC_03266.25MXP_03266.25HXP_03266.25VXP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 325 and 326 Datasheet

The 3AB Slo-Blo® Fuse with ceramic body construction permits higher interrupting ratings and voltage ratings...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 325 326 Series Time Curve Data

pdficon Circuit Protection Products Selection Guide


  • Showing 12 items